(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/KF Standard, Tapered, Female Threading Adapter

Part Number

Configured Part Number is shown.

Part Number
NW16RC1/2
NW16RC1/4
NW16RC3/8
NW25RC1/2
NW25RC1/4
NW25RC3/8
NW40RC1/2
NW40RC1/4
NW40RC3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Length L
(mm)
Tube Outer Diameter / Fitting
(inch)
Fitting material
1 Piece(s)Available

9 Days or more

NW(KF)16251/2-
1 Piece(s)Available

9 Days or more

NW(KF)16201/4-
1 Piece(s)Available

11 Days or more

NW(KF)16203/8-
1 Piece(s)Available

9 Days or more

NW(KF)25251/2-
1 Piece(s)Available

9 Days or more

NW(KF)25201/4-
1 Piece(s)Available

8 Days or more

NW(KF)25203/8-
1 Piece(s)Available

11 Days or more

NW(KF)4054.61/2316 Stainless Steel
1 Piece(s)Available

8 Days or more

NW(KF)4039.31/4316 Stainless Steel
1 Piece(s)Available

14 Days or more

NW(KF)4042.93/8316 Stainless Steel

Loading...

  1. 1

Basic Information

Type Adapter Material 304 Stainless Steel Adaptor Type Screw

Additional Products in this Category

Tech Support