(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fittings for Annealed Copper Pipes - Tapped, Connector G Thread

Fittings for Annealed Copper Pipes - Tapped, Connector G Thread

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass
•Tube Material: Copper
•Connection Type: Pipe to Thread Insert

  • inCAD Components
Fittings for Annealed Copper Pipes - Tapped Connector (G Thread):Related Image
・Materials
[ M ] Material: Brass

Specifications

Part Number-T
DKNT8
DKFGF6
-
2
Part NumberT
G(PF)
(L)(L1)T1 (UNF)
Unify Fine Thread
Square
TypeDMain BodyNut
DKFGF61/434157/16-20UNF1717
81/435151/2-20UNF1719
103/842195/8-18UNF2222

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DKFGF6
DKFGF8
DKFGF10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

8 Days or more

103/8B(10A)

Loading...

  1. 1

More Information

Fittings for Annealed Copper Pipes - Tapped Connector (G Thread):Related Image
Fitting Specifications
Applicable FluidsAir, Water, Industrial Oil
Normal Operating Pressure3.5MPa
Max. Operating Pressure7.0MPa
Operating Temperature Range-20~150˚C (No Freezing)
■Feature: Suitable for plumbing that requires air tightness such as refrigerant gas pipe.

Example

Fittings for Annealed Copper Pipes - Tapped Connector (G Thread):Related Image
 

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 7.0 - MPa Operating Temperature Range -20::150°C Connection Type Pipe⇔Screw, plug-in type
Tube Material Copper Pipe

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.