(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suitable for oil hydraulic plumbing.
Part Number
Configured Part Number is shown.
KTGZR12-05
Type | [ M ]Material | [ S ]Surface Treatment |
KTGZR | Main Body‚ Nut: 1025 Carbon Steel | Trivalent Chromate |
Sleeve: Carbon Steel | - |
Part Number |
KTGS8-1 KTGR6 |
Part Number | Applicable Pipe O.D. D | Rating Flow ℓ/min | Cracking Pressure Mpa | Hex Socket | F | ℓ | Tightening by Hand Approx. L | ||
Type | No. | H1 | H | ||||||
KTGZR | 10-05 | 10 | 18 | 0.05 | 24 | 19 | 7 | 49 | 72 |
10-45 | 0.45 | ||||||||
12-05 | 12 | 18 | 0.05 | 24 | 22 | 7 | 51 | 74 | |
12-45 | 0.45 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Material | 1025 Carbon Steel | Surface Treatment | Trivalent Chromate | Applicable Fluid | Oil |
---|---|---|---|---|---|
Max. Operating Pressure | 3 - MPa | Operating Temperature Range | -20::120°C | Connection Type | Pipe⇔Pipe, same diameters, plug-in type |
Tube Material | Polybutene |
Please check the type/dimensions/specifications of the part KTGZR12-05 in the Hydraulic Bite-Type Fittings - Check Union series.
Part Number |
---|
KTGZR10-05 |
KTGZR10-45 |
KTGZR12-45 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy