(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hoses - Rubber, Quick Swaging

Hydraulic Hoses - Rubber, Quick Swaging
  • Volume Discount
  • Lead Time Reduction

•Applicable Fluid : General Hydraulic Oil
•Material : Synthetic Rubber + Wire Braid
For complete product overview and details on Hydralic Hoses - Rubber, Quick Swaging see the sections below:

Hydralic Hoses - Rubber, Quick Swaging:Related Image
・Materials
■Hose
[ M ]MaterialOperating Temperature Range
Weather Resistant Synthetic Rubber
Reinforcement: Wire Braided
: Spiral Wires
-40°C~93°C
■Swage Fitting Shape
[ M ]Material[ S ]Surface Treatment
1025 Carbon SteelTrivalent Chromate

Specifications

Part Number-Hose Length
HOKT12
HOKTA12
-
1.8
■Hose Dimensions
Hose
Nominal I.D.
I.D.O.D.HOKT
Min. Bending Radius (mm)Max. Operating Pressure (Mpa)Min. Destructive Pressure (Mpa)
66.4 14.7 85 20.7 82.7
77.9 17.1 100 15.5 62.0
1212.7 23.4 140 12.1 48.3
1515.9 27.4 165 10.3 41.4
■Swage Fittings Size List
Hose Nominal I.D.R(PT)G(PF)HOKTA (Shape A)HOKTB (Shape B)HOKTC (Shape C)HOKTD (Shape D)
X
(Wrench Flats)
D(L)X
(Wrench Flats)
D(L)X
(Wrench Flats)
Y
(Wrench Flats)
D(L)X
(Wrench Flats)
Y
(Wrench Flats)
D(L)
61/417 32 52 17 32 52 17 19 37 57 17 19 37 57
73/819 36 59 19 36 59 19 22 41 64 19 22 41 64
121/222 43 76 22 43 76 22 27 47 80 22 27 47 80
153/430 48 88 30 48 88 30 36 53 93 30 36 53 93

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOKT6-[0.3-10/0.1]
HOKT7-[0.3-10/0.1]
HOKT12-[0.3-10/0.1]
HOKT15-[0.3-10/0.1]
HOKTA6
HOKTA7
HOKTA12
HOKTA15
HOKTB6
HOKTB7
HOKTB12
HOKTB15
HOKTC6
HOKTC7
HOKTC12
HOKTC15
HOKTD6
HOKTD7
HOKTD12
HOKTD15
Part NumberMinimum order quantityVolume DiscountDays to Ship Swage Fittings Max. Operating Pressure and Normal Pressure
(MPa)
I.D.
(φ)
L Left Caulking Shape External Masking Cover Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Hose Nominal I.D. Swage Fitting Shapes Form of Sales Hose Length
(m)
1 Piece(s)

8 Days or more

No20.76.4N/ANo-40~93856-Hose Only0.3 ~ 10
1 Piece(s)

8 Days or more

No15.57.9N/ANo-40~931007-Hose Only0.3 ~ 10
1 Piece(s)

8 Days or more

No12.112.7N/ANo-40~9314012-Hose Only0.3 ~ 10
1 Piece(s)

8 Days or more

No10.315.9N/ANo-40~9316515-Hose Only0.3 ~ 10
1 Piece(s)Available

8 Days or more

The straight of both sides------6Shape ASwage Fittings Only-
1 Piece(s)Available

8 Days or more

The straight of both sides------7Shape ASwage Fittings Only-
1 Piece(s)Available

8 Days or more

The straight of both sides------12Shape ASwage Fittings Only-
1 Piece(s)Available

8 Days or more

The straight of both sides------15Shape ASwage Fittings Only-
1 Piece(s)

8 Days or more

The straight of both sides------6Shape BSwage Fittings Only-
1 Piece(s)

8 Days or more

The straight of both sides------7Shape BSwage Fittings Only-
1 Piece(s)

8 Days or more

The straight of both sides------12Shape BSwage Fittings Only-
1 Piece(s)

8 Days or more

The straight of both sides------15Shape BSwage Fittings Only-
1 Piece(s)Available

8 Days or more

The straight of both sides------6Shape CSwage Fittings Only-
1 Piece(s)Available

8 Days or more

The straight of both sides------7Shape CSwage Fittings Only-
1 Piece(s)Available

8 Days or more

The straight of both sides------12Shape CSwage Fittings Only-
1 Piece(s)Available

8 Days or more

The straight of both sides------15Shape CSwage Fittings Only-
1 Piece(s)Available

8 Days or more

The straight of both sides------6Shape DSwage Fittings Only-
1 Piece(s)Available

8 Days or more

The straight of both sides------7Shape DSwage Fittings Only-
1 Piece(s)Available

8 Days or more

The straight of both sides------12Shape DSwage Fittings Only-
1 Piece(s)Available

8 Days or more

The straight of both sides------15Shape DSwage Fittings Only-

Loading...

  1. 1

More Information

Hydralic Hoses - Rubber, Quick Swaging:Related Image
 

Basic Information

Applicable Fluid General Hydraulic Oil Material Weather Resistant Synthetic Rubber

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.