(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Manifolds - Manifold Blocks

Rotary Manifolds - Manifold Blocks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This structure allows little of air leakage.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Manifold Blocks - Rotary Manifolds:Related Image
Manifold Blocks - Rotary Manifolds:Related Image

Specifications

Part Number-Nominal
BMRTN4-M5
Part NumberNominalThread Size
M
LDh7TABEPdP.C.Dd1H9d2FHSAllowable Rotational Speed (min-1)Rotational Torque (N·m)Minimum Sectional Area (mm2)Accessories Plug
(Size x Quantity)
Allowable Leak Amount *
(cm3/min)
Mass (g)
TypeCircuits
BMRTN4M5M5x0.8 Depth 572454101512.5104.5363 Depth 341624263500.054.9M5x 3 pcs.11110
1Rc1/8946012.520.515.513.54922.535382400.0712.5R1/8x 3 pcs.13280
6M5M5x0.8 Depth 593.553101513104520.532342400.124.9M5x 5 pcs.13160
1Rc1/8122.57012.520.517.513.5582741441700.1712.5R1/8x 5 pcs.15500
8M5M5x0.8 Depth 511860111616104922.536382000.24.9M5x 6 pcs.15380
1Rc1/8156807162417.513.55.5674 Depth 453146481400.412.5R1/8x 6 pcs.16900
* Allowable leak amount is the value at factory shipment. [ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMRTN4-1
BMRTN4-M5
BMRTN6-1
BMRTN6-M5
BMRTN8-1
BMRTN8-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Circuits Nominal of Thread Allowable Rotational Speed
(min-1)
1 Piece(s)Available

8 Days or more

1041(Rc1/8)240
1 Piece(s)Available

8 Days or more

104M5350
1 Piece(s)Available

8 Days or more

1061(Rc1/8)170
1 Piece(s)Available

8 Days or more

106M5240
1 Piece(s)Available

8 Days or more

1081(Rc1/8)140
1 Piece(s)Available

8 Days or more

108M5200

Loading...

  1. 1

More Information

Manifold Blocks - Rotary Manifolds:Related Image

Example

Manifold Blocks - Rotary Manifolds:Related Image
 

Basic Information

Types High-Performance Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.