(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Hydraulic or Pneumatic, 2 Circuit, Outlets 1 Side, Horizontal Mounting Holes

Manifold Blocks - Hydraulic or Pneumatic, 2 Circuit, Outlets 1 Side, Horizontal Mounting Holes
  • Spec Change

G(PF) thread alteration can be specified. Add G- preceding the part number to request for quotations and to order.

  • inCAD Components
Manifold Blocks - Hydralulic/Pneumatic, Two Circuit, Horizontal Mounting:Related Image
・Materials
UsageTypeBlock Square[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
HydraulicWBMRF40 Square1018 Carbon SteelTrivalent Chromate20.6MPa≈210kgf/cm² or less
PneumaticWBMRAF30x405052 Aluminum Alloy-1MPa≈10kgf/cm² or less

Specifications

Part Number-Q-R-G-K
WBMBF4
WBMRF4
WBMUF4
G-WBMUF4
-

-
-
Q3

Q1
Q1

-
-
-

R2
R3
R3
-
-
-
-
G3
G2
G3
G3
-
-
-
-
K3
K3
K3
K3



(G Thread)
Part NumberHydraulicPneumaticNumber of Pitches NTotal Number of R, G and K Threads
TypeCircuitsRc (PT), NPTRc (PT), M (Coarse), NPT
RG, KR, G, K
WBMRF
WBMRAF
21 (1/8)
2 (1/4)
3 (3/8)
1N (NPT1/8)
2N (NPT1/4)
3N (NPT3/8)
2 (1/4)
3 (3/8)
4 (1/2)
2N (NPT1/4)
3N (NPT3/8)
4N (NPT1/2)
1 (1/8)
2 (1/4)
5 (M5)
1N (NPT1/8)
2N (NPT1/4)
04
426
648
[ ! ]For R, G and K, specify 1, 2, 3, 4, 5, 1N, 2N, 3N or 4N indicated before ( ). [ ! ]For G (PF) Thread please place an order specified with G- before part number. (Ex: G-WBMRF) For ordering, see the Ordering Example.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
G-WBMRAF2-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
G-WBMRAF4-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
G-WBMRAF6-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
G-WBMRF2-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
G-WBMRF4-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
G-WBMRF6-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
WBMRAF2-[R1N,​R2N]-[G1N,​G2N]-[K1N,​K2N]
WBMRAF2-[R1N,​R2N]-[G1N,​G2N]-K[1,​2,​5]
WBMRAF2-[R1N,​R2N]-G[1,​2,​5]-[K1N,​K2N]
WBMRAF2-[R1N,​R2N]-G[1,​2,​5]-K[1,​2,​5]
WBMRAF2-R[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
WBMRAF2-R[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
WBMRAF2-R[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
WBMRAF2-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
WBMRAF4-[R1N,​R2N]-[G1N,​G2N]-[K1N,​K2N]
WBMRAF4-[R1N,​R2N]-[G1N,​G2N]-K[1,​2,​5]
WBMRAF4-[R1N,​R2N]-G[1,​2,​5]-[K1N,​K2N]
WBMRAF4-[R1N,​R2N]-G[1,​2,​5]-K[1,​2,​5]
WBMRAF4-R[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
WBMRAF4-R[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
WBMRAF4-R[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
WBMRAF4-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
WBMRAF6-[R1N,​R2N]-[G1N,​G2N]-[K1N,​K2N]
WBMRAF6-[R1N,​R2N]-[G1N,​G2N]-K[1,​2,​5]
WBMRAF6-[R1N,​R2N]-G[1,​2,​5]-[K1N,​K2N]
WBMRAF6-[R1N,​R2N]-G[1,​2,​5]-K[1,​2,​5]
WBMRAF6-R[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
WBMRAF6-R[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
WBMRAF6-R[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
WBMRAF6-R[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
WBMRF2-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMRF2-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMRF2-[R1N,​R2N,​R3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMRF2-[R1N,​R2N,​R3N]-G[2,​3,​4]-K[2,​3,​4]
WBMRF2-R[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMRF2-R[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMRF2-R[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMRF2-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
WBMRF4-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMRF4-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMRF4-[R1N,​R2N,​R3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMRF4-[R1N,​R2N,​R3N]-G[2,​3,​4]-K[2,​3,​4]
WBMRF4-R[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMRF4-R[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMRF4-R[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMRF4-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
WBMRF6-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMRF6-[R1N,​R2N,​R3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMRF6-[R1N,​R2N,​R3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMRF6-[R1N,​R2N,​R3N]-G[2,​3,​4]-K[2,​3,​4]
WBMRF6-R[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMRF6-R[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMRF6-R[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMRF6-R[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Application Drawing G Part Thread Dia. NPT Selection [G] Drawing G Part Thread Dia. PT/PF, M (Coarse) Selection [G] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Drawing K Part Thread Dia. NPT Selection [K] Drawing K Part Thread Dia. PT/PF, M (Coarse) Selection [K] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Drawing R Part Thread Dia. NPT Selection [R] Drawing R Part Thread Dia. PT/PF, M (Coarse) Selection [R] 1 (1/8) 2(1/4) 3(3/8) 5(M5)
1 Piece(s)

10 Days or more

10A5052No-2G (PF) ThreadPneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-4G (PF) ThreadPneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-6G (PF) ThreadPneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

101018 Carbon SteelTrivalent Chromate-2G (PF) ThreadFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

101018 Carbon SteelTrivalent Chromate-4G (PF) ThreadFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

101018 Carbon SteelTrivalent Chromate-6G (PF) ThreadFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10A5052No30×402Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [K2N] / 1/8 [K1N]-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10A5052No30×402Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]--1 ~ 51/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10A5052No30×402Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 51/4 [K2N] / 1/8 [K1N]-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10A5052No30×402Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 5-1 ~ 51/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10A5052No30×402Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [K2N] / 1/8 [K1N]--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×402Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×402Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 51/4 [K2N] / 1/8 [K1N]--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×402Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×404Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [K2N] / 1/8 [K1N]-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10A5052No30×404Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]--1 ~ 51/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10A5052No30×404Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 51/4 [K2N] / 1/8 [K1N]-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10A5052No30×404Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 5-1 ~ 51/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10A5052No30×404Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [K2N] / 1/8 [K1N]--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×404Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×404Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 51/4 [K2N] / 1/8 [K1N]--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×404Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×406Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [K2N] / 1/8 [K1N]-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10A5052No30×406Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]--1 ~ 51/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10A5052No30×406Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 51/4 [K2N] / 1/8 [K1N]-1/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10A5052No30×406Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 5-1 ~ 51/4 [R2N] / 1/8 [R1N]-
1 Piece(s)

10 Days or more

10A5052No30×406Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [K2N] / 1/8 [K1N]--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×406Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]--1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×406Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 51/4 [K2N] / 1/8 [K1N]--1 ~ 5
1 Piece(s)

10 Days or more

10A5052No30×406Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×402Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×404Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [R2N] / 1/8 [R1N] / 3/8 [R3N]-
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

25 Days or more

101018 Carbon SteelTrivalent Chromate40×406Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3

Loading...

  1. 1
 

Basic Information

Flow Blind Lateral Hole•Two-Circuit Vertical Semi-Through Hole Type Fixed / Designated Pitch Fixed Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.