(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Hydraulic, High-Pressure, Outlets 3 Sides, No Inlets, Configurable Mounting Holes

Manifold Blocks - Hydraulic, High-Pressure, Outlets 3 Sides, No Inlets, Configurable Mounting Holes
  • Spec Change

G(PF) thread alteration can be specified. Add G- preceding the part number to request for quotations and to order.

  • inCAD Components
Manifold Blocks - Hydralulic, High Pressure, Outlets on 3 Sides, Vertical / Horizontal Mounting:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
BMAH1018 Carbon SteelTrivalent Chromate34.5MPa
≈350kgf/cm² or less

Specifications

Part Number-Q-R-S
TypeMounting
Hole
Circuits
BMAHZT4-Q2-R2-S2
G-BMAHZT4-Q2-R2-S2(G Thread)
Part NumberRc (PT)PNumber of Pitches NTotal Number of Q, R and S Threads
TypeMounting Hole SelectionCircuitsQ, R, S
BMAHZA (Counterbore)
NA (Through Hole)
T (Tapped)
ZT (Counterbore Tapped)
11 (1/8)
2
(1/4)
3 (3/8)
4 (1/2)
5003
216
329
4312
5415
6518
[ ! ]For G (PF) Thread please place an order specified with G- before part number. (Ex: G-BMAH) For ordering, see the Ordering Example.
[ ! ]For Q, R and S, specify 1, 2, 3, or 4 indicated before ( ).
[ ! ]Only 6 Circuit Type has an additional mounting hole at the midpoint of the overall length.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMAHNA1-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHNA2-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHNA3-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHNA4-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHNA5-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHNA6-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHT1-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHT2-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHT3-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHT4-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHT5-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHT6-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHZA1-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHZA2-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHZA3-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHZA4-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHZA5-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHZA6-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHZT1-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHZT2-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHZT3-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHZT4-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHZT5-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
BMAHZT6-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHNA1-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHNA2-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHNA3-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHNA4-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHNA5-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHNA6-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHT1-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHT2-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHT3-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHT4-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHT5-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHT6-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHZA1-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHZA2-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHZA3-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHZA4-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHZA5-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHZA6-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHZT1-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHZT2-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHZT3-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHZT4-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHZT5-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
G-BMAHZT6-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-S[1,​2,​3,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of circuits
(Ream)
Thread Size / Type Mounting Hole Change Drawing Q Part Thread Dia. PT/PF Selection [Q] 1(1/8) 2(1/4) 3(3/8) 4(1/2) Drawing R Part Thread Dia. PT/PF Selection [R 1(1/8) 2(1/4) 3(3/8) 4(1/2) Drawing S Part Thread Dia. PT/PF Selection [S] 1(1/8) 2(1/4) 3(3/8) 4(1/2)
1 Piece(s)

12 Days or more

101Standard Thread {PT, M (Coarse) Thread}NA (Through)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

102Standard Thread {PT, M (Coarse) Thread}NA (Through)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

103Standard Thread {PT, M (Coarse) Thread}NA (Through)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

104Standard Thread {PT, M (Coarse) Thread}NA (Through)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

105Standard Thread {PT, M (Coarse) Thread}NA (Through)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

106Standard Thread {PT, M (Coarse) Thread}NA (Through)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

101Standard Thread {PT, M (Coarse) Thread}T (Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

102Standard Thread {PT, M (Coarse) Thread}T (Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

103Standard Thread {PT, M (Coarse) Thread}T (Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

104Standard Thread {PT, M (Coarse) Thread}T (Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

105Standard Thread {PT, M (Coarse) Thread}T (Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

106Standard Thread {PT, M (Coarse) Thread}T (Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

101Standard Thread {PT, M (Coarse) Thread}ZA (Counterbore)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

102Standard Thread {PT, M (Coarse) Thread}ZA (Counterbore)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

103Standard Thread {PT, M (Coarse) Thread}ZA (Counterbore)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

104Standard Thread {PT, M (Coarse) Thread}ZA (Counterbore)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

105Standard Thread {PT, M (Coarse) Thread}ZA (Counterbore)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

106Standard Thread {PT, M (Coarse) Thread}ZA (Counterbore)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

101Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

102Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

103Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

104Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

105Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

12 Days or more

106Standard Thread {PT, M (Coarse) Thread}ZT (Counterbore Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

101G (PF) ThreadNA (Through)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

102G (PF) ThreadNA (Through)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

103G (PF) ThreadNA (Through)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

104G (PF) ThreadNA (Through)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

105G (PF) ThreadNA (Through)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

106G (PF) ThreadNA (Through)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

101G (PF) ThreadT (Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

102G (PF) ThreadT (Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

103G (PF) ThreadT (Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

104G (PF) ThreadT (Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

105G (PF) ThreadT (Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

106G (PF) ThreadT (Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

101G (PF) ThreadZA (Counterbore)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

102G (PF) ThreadZA (Counterbore)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

103G (PF) ThreadZA (Counterbore)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

104G (PF) ThreadZA (Counterbore)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

105G (PF) ThreadZA (Counterbore)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

106G (PF) ThreadZA (Counterbore)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

101G (PF) ThreadZT (Counterbore Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

102G (PF) ThreadZT (Counterbore Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

103G (PF) ThreadZT (Counterbore Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

104G (PF) ThreadZT (Counterbore Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

105G (PF) ThreadZT (Counterbore Tapped)1 ~ 41 ~ 41 ~ 4
1 Piece(s)

10 Days or more

106G (PF) ThreadZT (Counterbore Tapped)1 ~ 41 ~ 41 ~ 4

Loading...

  1. 1
 

Basic Information

Flow T Shaped Hole Type Material 1018 Carbon Steel Surface Treatment Trivalent Chromate
Block Size(mm) 50×50 Pitch P(mm) 50 Fixed / Designated Pitch Fixed Type
Application For hydraulic / Water Pressure

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.