(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Clear anodized material added in June 2023
•Flow : Inlets - None, Outlets - Top & Side
•Material : 304 Stainless Steel, Aluminum Alloy, Low Carbon Steel
For complete product overview and details on Terminal Blocks - Hydraulic/Pneumatic, Outlets 2 Sides, No Inlets, Vertical / Horizontal Mounting see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | Max. Operating Pressure |
BTLSN | 1018 Carbon Steel | Trivalent Chromate | 20.6MPa≈210kgf/cm² or less |
BTLSNR | 304 Stainless Steel | - | |
BTLAN | Aluminum Alloy | - | 1MPa≈10kgf/cm² or less |
Part Number | d Rc (PT) | A | B | L | P | P1 | P2 | E | F | Y | d1 | d2 | ℓ | ||
Type | No. | ||||||||||||||
BTLSN (Oil Hydraulic) BTLSNR (Water Hydraulic) [ ! ]* 4, 5 and 6 are available for BTLSN only | 1 | 11 | 1/8 | 30 | 30 | 40 | - | 25 | - | 20 | 15 | 7 | 11 | 6.6 | 6.5 |
22 | 1/4 | ||||||||||||||
2 | 11 | 1/8 | 30 | 30 | 75 | 35 | 60 | - | 15 | ||||||
22 | 1/4 | ||||||||||||||
33N | 3/8 | 40 | 40 | 20 | |||||||||||
3 | 11 | 1/8 | 30 | 30 | 110 | 35 | 95 | - | 15 | ||||||
22 | 1/4 | ||||||||||||||
33N | 3/8 | 40 | 40 | 20 | |||||||||||
*4 | 11 | 1/8 | 30 | 30 | 145 | 35 | 130 | - | 15 | ||||||
22 | 1/4 | ||||||||||||||
33N | 3/8 | 40 | 40 | 20 | |||||||||||
*5 | 11 | 1/8 | 30 | 30 | 180 | 35 | 165 | - | 15 | ||||||
22 | 1/4 | ||||||||||||||
33N | 3/8 | 40 | 40 | 20 | |||||||||||
*6 | 11 | 1/8 | 30 | 30 | 215 | 35 | 200 | 107.5 | 15 | ||||||
22 | 1/4 | ||||||||||||||
33N | 3/8 | 40 | 40 | 20 |
Part Number | d Rc (PT) M (Coarse) | A | B | L | P | P1 | P2 | E | F | Y | d1 | d2 | ℓ | ||
Type | No. | ||||||||||||||
BTLAN (Pneumatic) | 1 | 11 | 1/8 | 25 | 25 | 40 | - | 25 | - | 20 | 12.5 | 7 | 9.5 | 5.5 | 5.5 |
22N | 1/4 | 35 | 35 | 17.5 | |||||||||||
55N | M5 | 15 | 15 | 30 | - | 20 | 15 | 7.5 | 3.5 | - | 4.3 | - | |||
2 | 11 | 1/8 | 25 | 25 | 65 | 25 | 50 | - | 20 | 12.5 | 7 | 9.5 | 5.5 | 5.5 | |
22N | 1/4 | 35 | 35 | 17.5 | |||||||||||
55 | M5 | 25 | 25 | 12.5 | |||||||||||
55N | 15 | 15 | 45 | 15 | 35 | 15 | 7.5 | 3.5 | - | 4.3 | - | ||||
3 | 11 | 1/8 | 25 | 25 | 90 | 25 | 75 | - | 20 | 12.5 | 7 | 9.5 | 5.5 | 5.5 | |
22N | 1/4 | 35 | 35 | 17.5 | |||||||||||
55 | M5 | 25 | 25 | 12.5 | |||||||||||
55N | 15 | 15 | 60 | 15 | 50 | 15 | 7.5 | 3.5 | - | 4.3 | - | ||||
4 | 11 | 1/8 | 25 | 25 | 115 | 25 | 100 | - | 20 | 12.5 | 7 | 9.5 | 5.5 | 5.5 | |
22N | 1/4 | 35 | 35 | 17.5 | |||||||||||
55 | M5 | 25 | 25 | 12.5 | |||||||||||
55N | 15 | 15 | 75 | 15 | 65 | 15 | 7.5 | 3.5 | - | 4.3 | - | ||||
5 | 11 | 1/8 | 25 | 25 | 140 | 25 | 125 | - | 20 | 12.5 | 7 | 9.5 | 5.5 | 5.5 | |
22N | 1/4 | 35 | 35 | 17.5 | |||||||||||
55 | M5 | 25 | 25 | 12.5 | |||||||||||
55N | 15 | 15 | 90 | 15 | 80 | 15 | 7.5 | 3.5 | - | 4.3 | - | ||||
6 | 11 | 1/8 | 25 | 25 | 165 | 25 | 150 | 82.5 | 20 | 12.5 | 7 | 9.5 | 5.5 | 5.5 | |
22N | 1/4 | 35 | 35 | 17.5 | |||||||||||
55 | M5 | 25 | 25 | 12.5 | |||||||||||
55N | 15 | 15 | 105 | 15 | 95 | - | 15 | 7.5 | 3.5 | - | 4.3 | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Flow | Vertical Semi-Through Hole / Upper Hole Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy