(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Hydraulic or Pneumatic, Outlets 3 Sides, 2 Inlets

Manifold Blocks - Hydraulic or Pneumatic, Outlets 3 Sides, 2 Inlets
  • Volume Discount
  • Spec Change

G(PF) thread alteration can be specified. Add G- preceding the part number to request for quotations and to order.

  • inCAD Components

(i)Caution

  • The standards for the BMFRS block square A60 type will be revised starting September 2021.
    Before the standards are revised, the part number will be BMFRS□-60-□, and this will be discontinued in September 2022.
    *After the standards are revised, the a and b dimensions will change from 10 mm to 8 mm.
    Product URL for pre-revision specification:https://mx.misumi-ec.com/en/vona2/detail/110310530639/
TypeMaterialSurface TreatmentMax. Operating Pressure
BMFRSSteel for General StructureTrivalent Chromate20.6 MPa ≈ 210 kgf/cm2 or less
BMFRAAluminum Alloy1 MPa ≈ 10 kgf/cm2 or less
BMFRAAClear Anodize

Specification Table

■ Selecting Method
The diameters of J and K are not changeable. When J and K are not needed, specify J0–K0. (This results in the removal of through holes. It is not possible to specify just J or just K as 0.)
[Step 1] Select the most frequently used thread diameter as basic thread diameter.

[Ordering Example] Select 4(1/2).
[Step 2] Select the ports needed to change from the basic thread diameter and the desired thread size.
[Ordering Example] D2-E2-G2-U0-V3-W3
(Ex.)
○ BMFRS4−60−4−J0−K0−D2
○ BMFRS4−60−4 −D2
× BMFRS4−60−4−J0−D2
× BMFRS4−60−4−K0−D2
Part NumberABasic Thread DiameterJKCDEFGHUVWXYZ 
BMFRS4604      D2E2  G2  U0V3W3       
G−BMFRA4302        E1F1  H1      X1Y1Z1(G Thread)
Part NumberBlock Square
A
Basic Thread Diameter
Rc (PT), M (Coarse)
Alternative Thread Size Selection: Rc (PT), M (Coarse)Pfabdd1h
TypeNumber of CircuitsJK (0 only), CDEFGHUVWXYZ

BMFRS
BMFRA
BMFRAA

(Standard Change: 60N)

2
3
4
255(M5)1(1/8) 0(No Hole)5(M5)1(1/8)    2016854.584.5
301(1/8)2(1/4) 0(No Hole)5(M5)1(1/8)2(1/4)   251554.584.5
351(1/8)2(1/4) 0(No Hole)5(M5)1(1/8)2(1/4)3(3/8)  302065.59.55.5
 Combination of 3 and 3 is not available at right angles.
402(1/4)3(3/8) 0(No Hole)5(M5)1(1/8)2(1/4)3(3/8)4(1/2) 40226.56.6116.5
Combination of 4 and 4 is not available at right angles.
502(1/4)3(3/8)4(1/2)0(No Hole)5(M5)1(1/8)2(1/4)3(3/8)4(1/2)6(3/4)503088.5148.5
Combination of 6 and 6 is not available at right angles.
60N3(3/8)4(1/2)6(3/4)0(No Hole)5(M5)1(1/8)2(1/4)3(3/8)4(1/2)6(3/4)608

A = 25 is applicable to BMFRA and BMFRAA only, and A = 60 to BMFRS only.
For thread diameter selection, specify 0, 5, 1, 2, 3, 4 or 6 indicated before ( ).
"For the purposes of improved standardization, the conventional A Dimension 60 has been changed to '60N.' The (a/b Dimension 8 mm) conventional standard (a/b Dimension 10 mm) is to be discontinued in September 2022."
Old: BMFRS□□-60-□ New: BMFRS□□-60N-□

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMFRA2-25-[1,​5]
BMFRA2-30-[1,​2]
BMFRA2-35-[1,​2]
BMFRA2-40-[2,​3]
BMFRA2-50-[2,​3,​4]
BMFRA3-25-[1,​5]
BMFRA3-30-[1,​2]
BMFRA3-35-[1,​2]
BMFRA3-40-[2,​3]
BMFRA3-50-[2,​3,​4]
BMFRA4-25-[1,​5]
BMFRA4-30-[1,​2]
BMFRA4-35-[1,​2]
BMFRA4-40-[2,​3]
BMFRA4-50-[2,​3,​4]
BMFRAA2-25-[1,​5]
BMFRAA2-30-[1,​2]
BMFRAA2-35-[1,​2]
BMFRAA2-40-[2,​3]
BMFRAA2-50-[2,​3,​4]
BMFRAA3-25-[1,​5]
BMFRAA3-30-[1,​2]
BMFRAA3-35-[1,​2]
BMFRAA3-40-[2,​3]
BMFRAA3-50-[2,​3,​4]
BMFRAA4-25-[1,​5]
BMFRAA4-30-[1,​2]
BMFRAA4-35-[1,​2]
BMFRAA4-40-[2,​3]
BMFRAA4-50-[2,​3,​4]
BMFRS2-30-[1,​2]
BMFRS2-35-[1,​2]
BMFRS2-40-[2,​3]
BMFRS2-50-[2,​3,​4]
BMFRS2-60N
BMFRS3-30-[1,​2]
BMFRS3-35-[1,​2]
BMFRS3-40-[2,​3]
BMFRS3-50-[2,​3,​4]
BMFRS3-60N
BMFRS4-30-[1,​2]
BMFRS4-35-[1,​2]
BMFRS4-40-[2,​3]
BMFRS4-50-[2,​3,​4]
BMFRS4-60N
G-BMFRA2-25-[1,​5]
G-BMFRA2-30-[1,​2]
G-BMFRA2-35-[1,​2]
G-BMFRA2-40-[2,​3]
G-BMFRA2-50-[2,​3,​4]
G-BMFRA3-25-[1,​5]
G-BMFRA3-30-[1,​2]
G-BMFRA3-35-[1,​2]
G-BMFRA3-40-[2,​3]
G-BMFRA3-50-[2,​3,​4]
G-BMFRA4-25-[1,​5]
G-BMFRA4-30-[1,​2]
G-BMFRA4-35-[1,​2]
G-BMFRA4-40-[2,​3]
G-BMFRA4-50-[2,​3,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Number of circuits
(Ream)
Block Square A
(mm)
Thread Size / Type Application Standard Thread Dia. Selection 1 (1/8) 2 (1/4) 3 (3/8) 4 (1/2) 5 (M5) 6 (3/4)
1 Piece(s)

12 Days or more

10A5052No225Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 5
1 Piece(s)

12 Days or more

10A5052No230Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052No235Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052No240Standard Thread {PT, M (Coarse) Thread}Pneumatic2 ~ 3
1 Piece(s)

12 Days or more

10A5052No250Standard Thread {PT, M (Coarse) Thread}Pneumatic2 ~ 4
1 Piece(s)

12 Days or more

10A5052No325Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 5
1 Piece(s)

12 Days or more

10A5052No330Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052No335Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052No340Standard Thread {PT, M (Coarse) Thread}Pneumatic2 ~ 3
1 Piece(s)

12 Days or more

10A5052No350Standard Thread {PT, M (Coarse) Thread}Pneumatic2 ~ 4
1 Piece(s)

12 Days or more

10A5052No425Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 5
1 Piece(s)

12 Days or more

10A5052No430Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052No435Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052No440Standard Thread {PT, M (Coarse) Thread}Pneumatic2 ~ 3
1 Piece(s)

12 Days or more

10A5052No450Standard Thread {PT, M (Coarse) Thread}Pneumatic2 ~ 4
1 Piece(s)

12 Days or more

10A5052Clear Anodize225Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 5
1 Piece(s)

12 Days or more

10A5052Clear Anodize230Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052Clear Anodize235Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052Clear Anodize240Standard Thread {PT, M (Coarse) Thread}Pneumatic2 ~ 3
1 Piece(s)

12 Days or more

10A5052Clear Anodize250Standard Thread {PT, M (Coarse) Thread}Pneumatic2 ~ 4
1 Piece(s)

12 Days or more

10A5052Clear Anodize325Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 5
1 Piece(s)

12 Days or more

10A5052Clear Anodize330Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052Clear Anodize335Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052Clear Anodize340Standard Thread {PT, M (Coarse) Thread}Pneumatic2 ~ 3
1 Piece(s)

12 Days or more

10A5052Clear Anodize350Standard Thread {PT, M (Coarse) Thread}Pneumatic2 ~ 4
1 Piece(s)

12 Days or more

10A5052Clear Anodize425Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 5
1 Piece(s)

12 Days or more

10A5052Clear Anodize430Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052Clear Anodize435Standard Thread {PT, M (Coarse) Thread}Pneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052Clear Anodize440Standard Thread {PT, M (Coarse) Thread}Pneumatic2 ~ 3
1 Piece(s)

12 Days or more

10A5052Clear Anodize450Standard Thread {PT, M (Coarse) Thread}Pneumatic2 ~ 4
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate230Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1 ~ 2
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate235Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1 ~ 2
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate240Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure2 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate250Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure2 ~ 4
1 Piece(s)Available

12 Days or more

-[1018 Carbon Steel] Steel for General StructureTrivalent Chromate260Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate330Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1 ~ 2
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate335Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1 ~ 2
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate340Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure2 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate350Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure2 ~ 4
1 Piece(s)Available

12 Days or more

-[1018 Carbon Steel] Steel for General StructureTrivalent Chromate360Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate430Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1 ~ 2
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate435Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1 ~ 2
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate440Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure2 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate450Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure2 ~ 4
1 Piece(s)Available

12 Days or more

-[1018 Carbon Steel] Steel for General StructureTrivalent Chromate460Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-
1 Piece(s)

12 Days or more

10A5052No225G (PF) ThreadPneumatic1 ~ 5
1 Piece(s)

12 Days or more

10A5052No230G (PF) ThreadPneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052No235G (PF) ThreadPneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052No240G (PF) ThreadPneumatic2 ~ 3
1 Piece(s)

12 Days or more

10A5052No250G (PF) ThreadPneumatic2 ~ 4
1 Piece(s)

12 Days or more

10A5052No325G (PF) ThreadPneumatic1 ~ 5
1 Piece(s)

12 Days or more

10A5052No330G (PF) ThreadPneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052No335G (PF) ThreadPneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052No340G (PF) ThreadPneumatic2 ~ 3
1 Piece(s)

12 Days or more

10A5052No350G (PF) ThreadPneumatic2 ~ 4
1 Piece(s)

12 Days or more

10A5052No425G (PF) ThreadPneumatic1 ~ 5
1 Piece(s)

12 Days or more

10A5052No430G (PF) ThreadPneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052No435G (PF) ThreadPneumatic1 ~ 2
1 Piece(s)

12 Days or more

10A5052No440G (PF) ThreadPneumatic2 ~ 3
1 Piece(s)

12 Days or more

10A5052No450G (PF) ThreadPneumatic2 ~ 4

Loading...

 

Basic Information

Flow Lateral Through Holes•T-shaped Hole Type Fixed / Designated Pitch Fixed Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.