(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Hydraulic or Pneumatic, 2 Circuit, Outlets 1 Side, Vertical Mounting Holes

Manifold Blocks - Hydraulic or Pneumatic, 2 Circuit, Outlets 1 Side, Vertical Mounting Holes
  • Lead Time Reduction

G(PF) thread alteration can be specified. Add G- preceding the part number to request for quotations and to order.

  • inCAD Components

Part Number

Configured Part Number is shown.

Manifold Blocks - Hydralulic/Pneumatic, Two Circuit, Vertical Mounting:Related Image
・Materials
UsageTypeBlock Square[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
Hydraulic WBMBF30x351018 Carbon SteelTrivalent Chromate20.6MPa≈210kgf/cm² or less
WBMBFR304 Stainless Steel-
PneumaticWBMSF30 Square5052 Aluminum Alloy-1MPa≈10kgf/cm² or less

Specifications

Part Number-Q-R-G-K
WBMBF4
WBMRF4
WBMUF4
G-WBMUF4
-

-
-
Q3

Q1
Q1

-
-
-

R2
R3
R3
-
-
-
-
G3
G2
G3
G3
-
-
-
-
K3
K3
K3
K3



(G Thread)
Part NumberHydraulicPneumaticNumber of Pitches NTotal Number of Q, G and K Threads
TypeCircuitsRc (PT), NPTRc (PT), M (Coarse), NPT
QG, KQ, G, K
WBMBF
WBMBFR
WBMSF
21 (1/8)
2 (1/4)
3 (3/8)
1N (NPT1/8)
2N (NPT1/4)
3N (NPT3/8)
2 (1/4)
3 (3/8)
4 (1/2)
2N (NPT1/4)
3N (NPT3/8)
4N (NPT1/2)
1 (1/8)
2 (1/4)
5 (M5)
1N (NPT1/8)
2N (NPT1/4)
04
426
648
[ ! ]For Q, G and K, specify 1, 2, 3, 4, 5, 1N, 2N, 3N or 4N indicated before ( ). [ ! ]For G (PF) Thread please place an order specified with G- before part number. (Ex: G-WBMBF) For ordering, see the Ordering Example.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
G-WBMBF2-Q[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
G-WBMBF4-Q[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
G-WBMBF6-Q[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
G-WBMBFR2-Q[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
G-WBMBFR4-Q[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
G-WBMBFR6-Q[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
G-WBMSF2-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
G-WBMSF4-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
G-WBMSF6-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
WBMBF2-[Q1N,​Q2N,​Q3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMBF2-[Q1N,​Q2N,​Q3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMBF2-[Q1N,​Q2N,​Q3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMBF2-[Q1N,​Q2N,​Q3N]-G[2,​3,​4]-K[2,​3,​4]
WBMBF2-Q[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMBF2-Q[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMBF2-Q[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMBF2-Q[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
WBMBF4-[Q1N,​Q2N,​Q3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMBF4-[Q1N,​Q2N,​Q3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMBF4-[Q1N,​Q2N,​Q3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMBF4-[Q1N,​Q2N,​Q3N]-G[2,​3,​4]-K[2,​3,​4]
WBMBF4-Q[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMBF4-Q[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMBF4-Q[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMBF4-Q[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
WBMBF6-[Q1N,​Q2N,​Q3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMBF6-[Q1N,​Q2N,​Q3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMBF6-[Q1N,​Q2N,​Q3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMBF6-[Q1N,​Q2N,​Q3N]-G[2,​3,​4]-K[2,​3,​4]
WBMBF6-Q[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMBF6-Q[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMBF6-Q[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMBF6-Q[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
WBMBFR2-[Q1N,​Q2N,​Q3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMBFR2-[Q1N,​Q2N,​Q3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMBFR2-[Q1N,​Q2N,​Q3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMBFR2-[Q1N,​Q2N,​Q3N]-G[2,​3,​4]-K[2,​3,​4]
WBMBFR2-Q[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMBFR2-Q[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMBFR2-Q[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMBFR2-Q[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
WBMBFR4-[Q1N,​Q2N,​Q3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMBFR4-[Q1N,​Q2N,​Q3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMBFR4-[Q1N,​Q2N,​Q3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMBFR4-[Q1N,​Q2N,​Q3N]-G[2,​3,​4]-K[2,​3,​4]
WBMBFR4-Q[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMBFR4-Q[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMBFR4-Q[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMBFR4-Q[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
WBMBFR6-[Q1N,​Q2N,​Q3N]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMBFR6-[Q1N,​Q2N,​Q3N]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMBFR6-[Q1N,​Q2N,​Q3N]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMBFR6-[Q1N,​Q2N,​Q3N]-G[2,​3,​4]-K[2,​3,​4]
WBMBFR6-Q[1,​2,​3]-[G2N,​G3N,​G4N]-[K2N,​K3N,​K4N]
WBMBFR6-Q[1,​2,​3]-[G2N,​G3N,​G4N]-K[2,​3,​4]
WBMBFR6-Q[1,​2,​3]-G[2,​3,​4]-[K2N,​K3N,​K4N]
WBMBFR6-Q[1,​2,​3]-G[2,​3,​4]-K[2,​3,​4]
WBMSF2-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
WBMSF2-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
WBMSF2-[Q1N,​Q2N]-G[1,​2,​5]-[K1N,​K2N]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Application Drawing G Part Thread Dia. NPT Selection [G] Drawing G Part Thread Dia. PT/PF, M (Coarse) Selection [G] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Drawing K Part Thread Dia. NPT Selection [K] Drawing K Part Thread Dia. PT/PF, M (Coarse) Selection [K] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Drawing Q Part Thread Dia. NPT Selection [Q] Drawing Q Part Thread Dia. PT/PF, M (Coarse) Selection [Q] 1 (1/8) 2(1/4) 3(3/8) 5(M5)
1 Piece(s)

10 Days or more

101018 Carbon SteelTrivalent Chromate-2G (PF) ThreadFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

101018 Carbon SteelTrivalent Chromate-4G (PF) ThreadFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

101018 Carbon SteelTrivalent Chromate-6G (PF) ThreadFor hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo-2G (PF) ThreadFor Water Hydraulic-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo-4G (PF) ThreadFor Water Hydraulic-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo-6G (PF) ThreadFor Water Hydraulic-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10A5052No-2G (PF) ThreadPneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-4G (PF) ThreadPneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

10 Days or more

10A5052No-6G (PF) ThreadPneumatic-1 ~ 5-1 ~ 5-1 ~ 5
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×352Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×352Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×352Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×352Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×352Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×352Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×352Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×352Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×354Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×354Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×354Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×354Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×354Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×354Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×354Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×354Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×356Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×356Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×356Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×356Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 4-2 ~ 41/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×356Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×356Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×356Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

12 Days or more

101018 Carbon SteelTrivalent Chromate30×356Standard Thread {PT, M (Coarse) Thread}For hydraulic / Water Pressure-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×352Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×352Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×352Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×352Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic-2 ~ 4-2 ~ 41/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×352Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×352Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×352Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×352Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×354Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×354Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×354Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×354Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic-2 ~ 4-2 ~ 41/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×354Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×354Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×354Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×354Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×356Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×356Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 41/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×356Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]-1/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×356Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic-2 ~ 4-2 ~ 41/4 [Q2N] / 1/8 [Q1N] / 3/8 [Q3N]-
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×356Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]-1/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×356Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic1/2 [G4N] / 1/4 [G2N] / 3/8 [G3N]--2 ~ 4-1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×356Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic-2 ~ 41/2 [K4N] / 1/4 [K2N] / 3/8 [K3N]--1 ~ 3
1 Piece(s)

9 Days or more

10304 Stainless SteelNo30×356Standard Thread {PT, M (Coarse) Thread}For Water Hydraulic-2 ~ 4-2 ~ 4-1 ~ 3
1 Piece(s)

10 Days or more

10A5052No30×302Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]-1/4 [K2N] / 1/8 [K1N]-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10A5052No30×302Standard Thread {PT, M (Coarse) Thread}Pneumatic1/4 [G2N] / 1/8 [G1N]--1 ~ 51/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10A5052No30×302Standard Thread {PT, M (Coarse) Thread}Pneumatic-1 ~ 51/4 [K2N] / 1/8 [K1N]-1/4 [Q2N] / 1/8 [Q1N]-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Application Drawing G Part Thread Dia. NPT Selection [G] Drawing G Part Thread Dia. PT/PF, M (Coarse) Selection [G] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Drawing K Part Thread Dia. NPT Selection [K] Drawing K Part Thread Dia. PT/PF, M (Coarse) Selection [K] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Drawing Q Part Thread Dia. NPT Selection [Q] Drawing Q Part Thread Dia. PT/PF, M (Coarse) Selection [Q] 1 (1/8) 2(1/4) 3(3/8) 5(M5)

Loading...

Basic Information

Flow Blind Lateral Hole•Two-Circuit Upper Hole Type Fixed / Designated Pitch Fixed Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.