(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manifold Blocks - Hydraulic or Pneumatic, Outlets 3 Sides, No Inlets

Manifold Blocks - Hydraulic or Pneumatic, Outlets 3 Sides, No Inlets

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount
  • Spec Change

New: Clear anodized material added in June 2023
•Flow : Inlets - None, Outlets - Top & 2 Sides
•Material : 304 Stainless Steel, Aluminum Alloy, Low Carbon Steel
For complete product overview and details see the sections below:

  • inCAD Components
Manifold Blocks - Hydralulic/Pneumatic, Outlets 3 Sides, No Inlets, Vertical / Horizontal Mounting:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentMax. Operating Pressure
BMAN1018 Carbon SteelTrivalent Chromate20.6MPa≈210kgf/cm² or less
BMANR304 Stainless Steel-
BMGNAluminum Alloy-1MPa≈10kgf/cm² or less

* MBGN_-55N is for limited space.
[ ! ]The material of BMGN_-55N is 6063 Aluminum Alloy.

Specifications

Part Number
BMAN2-33
BMGN3-22N
Part Numberd Rc(PT)ABLPP'P1P2EFYd1d2
TypeNo.





BMAN

(Oil Hydraulic)

BMANR
(Water Hydraulic)






[ ! ]* 4, 5 and 6 are available for BMAN only.
1111/8403040--25-20B/27116.66.5
221/4
2111/8308040-65-20
221/4
333/8403821
3111/83012040-105-20
221/4
333/8403921
*4111/8301604040145-20
221/4
333/8403921
*5111/8302004040185-20
221/4
333/8403921
*6111/830240404022512020
221/4
333/8403921
Part Numberd
Rc(PT),
M (Coarse)
ABLPP'P1P2EFYd1d2
TypeNo.
BMGN
(Pneumatic)
1111/8252540--25-2012.579.55.55.5
22N1/4353517.5
55M5252512.5
55N15153020157.53.5-4.3-
2111/825257030-55-2012.579.55.55.5
22N1/4353517.5
55M5252512.5
55N1515451535157.53.5-4.3-
3111/8252510030-85-2012.579.55.55.5
22N1/4353517.5
55M5252512.5
55N1515601550157.53.5-4.3-
4111/825251303030115-2012.579.55.55.5
22N1/4353517.5
55M5252512.5
55N151575151565157.53.5-4.3-
5111/825251603030145-2012.579.55.55.5
22N1/4353517.5
55M5252512.5
55N151590151580157.53.5-4.3-
6111/825251903030175952012.579.55.55.5
22N1/4353517.5
55M5252512.5
55N1515105151595-157.53.5-4.3-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMAN1-11
BMAN1-22
BMAN2-11
BMAN2-22
BMAN2-33
BMAN3-11
BMAN3-22
BMAN3-33
BMAN4-11
BMAN4-22
BMAN4-33
BMAN5-11
BMAN5-22
BMAN5-33
BMAN6-11
BMAN6-22
BMAN6-33
BMANR1-11
BMANR1-22
BMANR2-11
BMANR2-22
BMANR2-33
BMANR3-11
BMANR3-22
BMANR3-33
BMGN1-11
BMGN1-22N
BMGN1-55
BMGN1-55N
BMGN2-11
BMGN2-22N
BMGN2-55
BMGN2-55N
BMGN3-11
BMGN3-22N
BMGN3-55
BMGN3-55N
BMGN4-11
BMGN4-22N
BMGN4-55
BMGN4-55N
BMGN5-11
BMGN5-22N
BMGN5-55
BMGN5-55N
BMGN6-11
BMGN6-22N
BMGN6-55
BMGN6-55N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Application
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40111(Rc1/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40122(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40211(Rc1/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40222(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40233(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40311(Rc1/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40322(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40333(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40411(Rc1/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40422(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

Same day

Stock

101018 Carbon SteelTrivalent Chromate40×40433(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40511(Rc1/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40522(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40533(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40611(Rc1/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate30×40622(Rc1/4)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate40×40633(Rc3/8)For hydraulic / Water Pressure
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×40111(Rc1/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×40122(Rc1/4)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×40211(Rc1/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×40222(Rc1/4)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo40×40233(Rc3/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×40311(Rc1/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo30×40322(Rc1/4)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo40×40333(Rc3/8)For Water Hydraulic
1 Piece(s)Available

8 Days or more

10A5052No25×25111(Rc1/8)Pneumatic
1 Piece(s)Available

Same day

Stock

10A5052No35×35122N(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No25×25155(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No15×15155N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No25×25211(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No35×35222N(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No25×25255(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No15×15255N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No25×25311(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No35×35322N(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No25×25355(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No15×15355N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No25×25411(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No35×35422N(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No25×25455(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No15×15455N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No25×25511(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No35×35522N(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No25×25555(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No15×15555N(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No25×25611(Rc1/8)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No35×35622N(Rc1/4)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No25×25655(M5)Pneumatic
1 Piece(s)Available

8 Days or more

10A5052No15×15655N(M5)Pneumatic

Loading...

  1. 1
 

Basic Information

Flow T Shaped Hole Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.