(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Manifold Blocks - Pneumatic, Outlets 1 Side, 2 Inlets, Configurable Vertical Mounting Holes (Part Numbers)

Manifold Blocks - Pneumatic, Outlets 1 Side, 2 Inlets, Configurable Vertical Mounting Holes
  • Spec Change

Large orders for 20 or more pcs. are available! G(PF) screws can be specified also.

  • inCAD Components
Manifold Blocks - Pneumatic, Outlets 1 Side, 2 Inlets, Vertical Mounting:Related Image
・Materials
Type[ M ] Material[ S ]Surface TreatmentMax. Operating Pressure
Pitch (P) StandardPitch (P) Configurable
20 Square30 Square40 Square60 Square20 Square30 Square40 Square
BMSFCBMSFBMSFLBMSFBBMSFCPBMSFPBMSFLPAluminum Alloy-1MPa≈10kgf/cm² or less
BMSFCABMSFABMSFLA-BMSFCAPBMSFAPBMSFLAPClear Anodize

Specifications

Part Number-Q-G-K-P
TypeMounting Hole ChangeCircuits
BMSF
BMSFLP
G-BMSFLP
T
ZT
ZT
5
5
5
-
-
-
Q2
Q2
Q2
-
-
-
G1
G3
G3
-
-
-
K2
K3
K3

-
-

P50
P50


(G Thread)
Part NumberRc (PT), NPT, M (Coarse)Pitch PNumber of Pitches NTotal Number of Q, G and K ThreadsABEFXYMounting Hole
TypeMounting Hole ChangeCircuitsQG, KStandardConfigurable 1mm IncrementM
20 SQ.T (Tapped)11 (1/8)
M3 (M3)
M4 (M4)
5 (M5)
1 (1/8)
M3 (M3)
M4 (M4)
5 (M5)
--032020201354M5
Pitch Standard

BMSFC

BMSFCA
Pitch Configurable

BMSFCP

BMSFCAP
21515~5014
325
436
547
658
71 (1/8)69
815~35710
30 SQ.ZB
(Back Surface Counterbore)


NA (Through)


T (Tapped)


ZT
(Counterbore Tapped)
11 (1/8)
2 (1/4)
5 (M5)
1N (NPT1/8)
2N (NPT1/4)
1 (1/8)
2 (1/4)
5 (M5)*
1N (NPT1/8)
2N (NPT1/4)
--03303020207.57M5
Pitch Standard

BMSF

BMSFA
Pitch Configurable

BMSFP

BMSFAP
23020~5014
325
436
547
658
7*69
8*20~35710
40 SQ.11 (1/8)
2 (1/4)
3 (3/8)
4 (1/2)
2 (1/4)
3 (3/8)
4 (1/2)
--034040252577M6
Pitch Standard

BMSFL

BMSFLA
Pitch Configurable

BMSFLP

BMSFLAP
24035~6014
325
436
547
658
735~5069
835~40710
60 SQ.16 (3/4)
8 (1)
8 (1)--0360604035259M8
Pitch Standard
BMSFB
26014
325
436
[ ! ]For G (PF) Thread please place an order specified with G- before part number. (Ex: G-BMBF) For ordering, see the Ordering Example.
[ ! ]For Q, G and K, specify 1, 2, 3, 4, 5, 6, 8, M3, M4, 1N, or 2N indicated before ( ). [ ! ]Single Circuit is not available for Pitch Configurable Type.
[ ! ]Specify the pitch taking into consideration the necessary dimensions for fitting the couplings. [ ! ]Each 6 and 8 Circuit Type has an additional mounting hole at the midpoint of the overall length. 7 Circuit Type has an additional mounting hole at each midpoint from the left, 2 and 3 port pitch, and 5 and 6 port pitch. (Except for 20 Square)
[ ! ]When * marked 30 Square for 7 or 8 is selected, 5(M5) are not available for G and K. [ ! ]For G and K of 20 Square Pitch Configurable Type, M3 M4 or 5 (M5) are not selectable.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMSF1-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
BMSF1-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
BMSF1-[Q1N,​Q2N]-G[1,​2,​5]-[K1N,​K2N]
BMSF1-[Q1N,​Q2N]-G[1,​2,​5]-K[1,​2,​5]
BMSF1-Q[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMSF1-Q[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMSF1-Q[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMSF1-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSF2-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
BMSF2-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
BMSF2-[Q1N,​Q2N]-G[1,​2,​5]-[K1N,​K2N]
BMSF2-[Q1N,​Q2N]-G[1,​2,​5]-K[1,​2,​5]
BMSF2-Q[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMSF2-Q[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMSF2-Q[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMSF2-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSF3-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
BMSF3-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
BMSF3-[Q1N,​Q2N]-G[1,​2,​5]-[K1N,​K2N]
BMSF3-[Q1N,​Q2N]-G[1,​2,​5]-K[1,​2,​5]
BMSF3-Q[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMSF3-Q[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMSF3-Q[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMSF3-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSF4-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
BMSF4-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
BMSF4-[Q1N,​Q2N]-G[1,​2,​5]-[K1N,​K2N]
BMSF4-[Q1N,​Q2N]-G[1,​2,​5]-K[1,​2,​5]
BMSF4-Q[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMSF4-Q[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMSF4-Q[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMSF4-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSF5-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
BMSF5-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
BMSF5-[Q1N,​Q2N]-G[1,​2,​5]-[K1N,​K2N]
BMSF5-[Q1N,​Q2N]-G[1,​2,​5]-K[1,​2,​5]
BMSF5-Q[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMSF5-Q[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMSF5-Q[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMSF5-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSF6-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
BMSF6-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
BMSF6-[Q1N,​Q2N]-G[1,​2,​5]-[K1N,​K2N]
BMSF6-[Q1N,​Q2N]-G[1,​2,​5]-K[1,​2,​5]
BMSF6-Q[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMSF6-Q[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMSF6-Q[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMSF6-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSF7-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
BMSF7-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
BMSF7-[Q1N,​Q2N]-G[1,​2,​5]-[K1N,​K2N]
BMSF7-[Q1N,​Q2N]-G[1,​2,​5]-K[1,​2,​5]
BMSF7-Q[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMSF7-Q[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMSF7-Q[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMSF7-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSF8-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
BMSF8-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
BMSF8-[Q1N,​Q2N]-G[1,​2,​5]-[K1N,​K2N]
BMSF8-[Q1N,​Q2N]-G[1,​2,​5]-K[1,​2,​5]
BMSF8-Q[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMSF8-Q[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMSF8-Q[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMSF8-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSFA1-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
BMSFA1-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
BMSFA1-[Q1N,​Q2N]-G[1,​2,​5]-[K1N,​K2N]
BMSFA1-[Q1N,​Q2N]-G[1,​2,​5]-K[1,​2,​5]
BMSFA1-Q[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMSFA1-Q[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMSFA1-Q[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMSFA1-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSFA2-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
BMSFA2-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
BMSFA2-[Q1N,​Q2N]-G[1,​2,​5]-[K1N,​K2N]
BMSFA2-[Q1N,​Q2N]-G[1,​2,​5]-K[1,​2,​5]
BMSFA2-Q[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMSFA2-Q[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMSFA2-Q[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMSFA2-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSFA3-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
BMSFA3-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
BMSFA3-[Q1N,​Q2N]-G[1,​2,​5]-[K1N,​K2N]
BMSFA3-[Q1N,​Q2N]-G[1,​2,​5]-K[1,​2,​5]
BMSFA3-Q[1,​2,​5]-[G1N,​G2N]-[K1N,​K2N]
BMSFA3-Q[1,​2,​5]-[G1N,​G2N]-K[1,​2,​5]
BMSFA3-Q[1,​2,​5]-G[1,​2,​5]-[K1N,​K2N]
BMSFA3-Q[1,​2,​5]-G[1,​2,​5]-K[1,​2,​5]
BMSFA4-[Q1N,​Q2N]-[G1N,​G2N]-[K1N,​K2N]
BMSFA4-[Q1N,​Q2N]-[G1N,​G2N]-K[1,​2,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Block Size
(mm)
Number of circuits
(Ream)
Thread Size / Type Mounting Hole Change Pitch P
(mm)
Fixed / Designated Pitch Drawing G Part Thread Dia. M (Coarse) Selection [GM] 3 (M3) 4(M4) Drawing G Part Thread Dia. NPT Selection [G] Drawing G Part Thread Dia. PT/PF, M (Coarse) Selection [G] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 8(1) Drawing K Part Thread Dia. M (Coarse) Selection [KM] [KM] 3 (M3) 4(M4) Drawing K Part Thread Dia. NPT Selection [K] Drawing K Part Thread Dia. PT/PF, M (Coarse) Selection [K] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 8(1) Drawing Q Part Thread Dia. M (Coarse) Selection [QM] 3 (M3) 4(M4) Drawing Q Part Thread Dia. NPT Selection [Q] Drawing Q Part Thread Dia. PT/PF, M (Coarse) Selection [Q] 1 (1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) 6(3/4) 8(1)
1 Piece(s)

10 Days or more

10No30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×305Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×305Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×305Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×305Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×305Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×305Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×305Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×305Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×306Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×306Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×306Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×306Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×306Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×306Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×306Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×306Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×307Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×307Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×307Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×307Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×307Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×307Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×307Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×307Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×308Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×308Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×308Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×308Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10No30×308Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×308Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10No30×308Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10No30×308Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×301Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×302Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5-1/4 [K2N] / 1/8 [K1N]---1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×303Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type--1 ~ 5--1 ~ 5--1 ~ 5
1 Piece(s)

10 Days or more

10Clear Anodize30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]--1/4 [K2N] / 1/8 [K1N]--1/4 [Q2N] / 1/8 [Q1N]-
1 Piece(s)

10 Days or more

10Clear Anodize30×304Standard Thread {PT, M (Coarse) Thread}Not Specified (Front Surface Counterbore)30Fixed Type-1/4 [G2N] / 1/8 [G1N]---1 ~ 5-1/4 [Q2N] / 1/8 [Q1N]-

Loading...

 

Basic Information

Flow Lateral Through Holes•Upper Hole Type Material A5052 Application Pneumatic

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.