(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Covers edged parts of sheet metal.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | |
Main Body | Internal Metal Strip | |
TR_T | Thermoplastic Elastomer (TPE) | Aluminum |
TRCS | Silicon Rubber | Low Carbon Steel |
Part Number | - | Color - Pattern | - | L |
TRCT3.2 | - | B-5 | - | L6 |
Item | TPE | Silicon Rubber |
Specific Gravity | 0.95 | 1.2 |
Heat Resistance | +135°C | +200°C |
Low Temp. Resistance | -60°C | -60°C |
Compression Set | 15~25% | 16% |
Part Number | Color - Pattern | L | A | B | W | t | Minimum Bending Radius mm | Applicable Plate Thickness (T Range) | |||
Type | T | Bending Directions① | Bending Directions② | Bending Directions③ | |||||||
TRAT | 0.4 | B-5 | L1~L100 (1m Increment) | 4.4 | 9.7 | 0.4 | 1.9 | 30 | 30 | 20 | 0.3~0.8 |
0.8 | 4.8 | 9.5 | 0.8 | 0.7~1.2 | |||||||
1.6 | 5.6 | 9.1 | 1.6 | 1.2~1.6 | |||||||
2.4 | 6.4 | 8.9 | 2.4 | 2.0~2.4 | |||||||
TRBT | 0.8 | B-5 W-5 | 5.6 | 11.3 | 0.8 | 2.3 | 40 | 40 | 20 | 0.6~1.2 | |
1.6 | 6.4 | 11.1 | 1.6 | 1.2~2.0 | |||||||
2.4 | 7.2 | 11.0 | 2.4 | 2.0~3.0 | |||||||
3.2 | 8.0 | 10.6 | 3.2 | 2.6~3.2 | |||||||
TRCT | 1.6 | 6.0 | 14.5 | 1.6 | 2.2 | 30 | 30 | 30 | 1.2~2.4 | ||
3.2 | 7.6 | 14.0 | 3.2 | 2.4~4.0 | |||||||
4.8 | 9.2 | 13.3 | 4.8 | 4.0~5.0 | |||||||
6.4 | 10.8 | 12.7 | 6.4 | 5.5~6.4 | |||||||
TRDT | 3.2 | 7.8 | 19.0 | 3.2 | 2.3 | 50 | 50 | 50 | 2.3~4.0 | ||
6.4 | 11.0 | 17.5 | 6.4 | 6.0~7.0 | |||||||
8.0 | 12.6 | 16.7 | 8.0 | 7.0~8.5 | |||||||
9.5 | 14.1 | 15.9 | 9.5 | 9.0~9.5 | |||||||
12.7 | 17.3 | 14.6 | 12.7 | 12.0~12.7 | |||||||
TRCS | 3.2 | G-6 B-6 | L1~L75 (1m Increment) | 9.6 | 13.2 | 4.6 | 2.5 | 50 | 50 | 50 | 1.0~3.2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
[1-75/1m Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy