(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Antivibration Pads suitable for eliminating low frequency vibration.
Part Number
Configured Part Number is shown.
A, B Selectable | A, B Configurable | [ M ]Material | [ H ]Hardness |
RUBLOC | RUBLOCF | Nitrile Rubber (NBR Nitrile Rubber ) | Shore A40 |
Part Number | - | A | - | B |
RUBLOC18 | - | 60 | - | 60 |
Part Number | - | A | - | B | - | F | - | G | - | N |
RUBLOCF18 RUBLOCF2H18 | - - | 240 240 | - - | 60 180 | - | F100 | - | G100 | - | N10 |
Part Number | A | B | Applicable Load N{kgf} | Deflection Characteristic N / mm{kgf / cm} | |
Type | T | ||||
RUBLOC | 18 | 60 | 60 | 250~1000 {25~102} | 120 {12} |
120 | 120 | 1000~4000 {102~408} | 250 {25} | ||
180 | 180 | 2500~8800 {255~897} | 900 {92} | ||
240 | 240 | 4100~16000 {418~1632} | 1500 {153} |
Part Number | 60mm Increment (A≥B) | ||
Type | T | A | B |
RUBLOCF | 18 | 60~240 | 60~240 |
Part Number | 60mm Increment (A≥B) | 1mm Increment | Hole Dia. 1mm Increment | ||||
Type | Nominal | T | A | B | F | G | N |
RUBLOCF | 1H 2H 4H | 18 | 60~240 | 60~240 | 5~235 | 5~235 | 5~20 |
Type | Allowable Load N N{kgf} / cm2 | Deflection Characteristic N / mm{kgf/mm}/cm2 |
RUBLOCF | 10 {1} | 4 {0.4} |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RUBLOC18-60-60 |
RUBLOC18-120-120 |
RUBLOC18-180-180 |
RUBLOC18-240-240 |
RUBLOCF1H18-[60,120,180,240]-[60,120,180,240]-F[5-235/1]-G[5-235/1]-N[5-20/1] |
RUBLOCF2H18-[60,120,180,240]-[60,120,180,240]-F[10-230/1]-G[5-235/1]-N[5-20/1] |
RUBLOCF4H18-[60,120,180,240]-[60,120,180,240]-F[10-230/1]-G[10-230/1]-N[5-20/1] |
RUBLOCF18-[60,120,180,240]-[60,120,180,240] |
Loading...
Type | Antivibration Pads | Application | Vibration Control | Properties | Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance |
---|---|---|---|---|---|
Hardness(Shore A30) | 40 | Operating Temperature Range(℃) | -20::70 | Thickness T(mm) | 18 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy