(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·You can specify the custom type.
Part Number
Configured Part Number is shown.
No. | Configurable Type | Fixed Dimension Type | [ M ]Material | Heat-resistant Temperature | |
Continuous Use | Max. | ||||
① | FGLMF | GLMF | Transparent Float Glass (Soda-lime glass) | 80°C | - |
② | FGLMH | GLMH | Heat-resistant Glass (TEMPAX Float®) | 230°C | 500°C |
③ | FGLMK | GLMK | Reinforced Glass | 180°C | 200°C |
④ | FGLMR | - | Heat-resistant Crystallized Glass (Nextrema®) | 700°C | 850°C |
Part Number | - | D | - | T |
GLMH | - | 95 | - | 5 |
Part Number | - | D |
FGLMF3 | - | 100 |
■T Tolerance
Type | T Dimension | Tolerance |
GLMF GLMK FGLMR FGLMF FGLMK | 3, 3.3, 5, 6 | ±0.3 |
8, 10 | ±0.6 | |
12, 15 | ±0.8 | |
GLMH FGLMH | 3.3, 5, 6.5 | ±0.2 |
8, *10, 12.2 | ±0.3 | |
15 | ±0.4 |
Part Number | D | |
Type | T | Selection |
FGLMF Float Transparent Glass | 3 | 20–300 |
5 | ||
8 | ||
10 | ||
12 | ||
15 | ||
FGLMH Heat-Resistant Glass | 3.3 | |
5 | ||
6.5 | ||
8 | ||
*10 | ||
12.2 | ||
15 | ||
FGLMK (Reinforced Glass) | 3.3 | 101–300 |
5 | ||
6 | ||
8 | ||
10 | ||
FGLMR Heat-Resistant Crystallized Glass | 3 | 20–300 |
5 |
Part Number | D | |
Type | T | Selection |
GLMF (Float Transparent Glass) | 3 | 50 65 80 95 |
5 | 130 | |
GLMH (Heat Resistant Glass) | 3.3 | 50 65 80 |
5 | 95 110 | |
10 | 110 130 | |
GLMK (Reinforced Glass) | 3 | 50 65 80 |
5 | 80 95 110 130 | |
8 | 110 130 160 185 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FGLMF3-[20-300/1] |
FGLMF5-[20-300/1] |
FGLMH3.3-[20-300/1] |
FGLMH5-[20-300/1] |
FGLMH10-[20-300/1] |
FGLMR3-[20-300/1] |
FGLMR5-[20-300/1] |
GLMF-50-3 |
GLMF-65-3 |
GLMF-80-3 |
GLMF-95-3 |
GLMF-130-5 |
GLMF-185-8 |
GLMH-50-3.3 |
GLMH-65-3.3 |
GLMH-80-3.3 |
GLMH-95-5 |
GLMH-110-5 |
GLMH-110-10 |
GLMH-130-10 |
GLMK-50-3 |
GLMK-65-3 |
GLMK-80-3 |
GLMK-80-5 |
GLMK-95-5 |
GLMK-110-5 |
GLMK-110-8 |
GLMK-130-5 |
GLMK-130-8 |
GLMK-160-8 |
GLMK-185-8 |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy