(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Plates - Mirrored, Acrylic or Glass

Plates - Mirrored, Acrylic or Glass

Click this image to zoom it.

Move the mouse over the image to zoom

Mirrors suitable for checking workpieces so located to be hard to see.

  • inCAD Components
Mirrored Plate - Acrylic Type:Related Image
Mirrored Plate - Acrylic Type:Related Image
・Materials
No Adhesive
Type
With Adhesive
Type
[ M ]MaterialHeat-resistant Temperature
Continuous Use
MRGMRGAGlass80°C
MRAMRAAAcrylic50°C
[ ! ]Heat resistant temperature will be largely varied depending on the operating condition. Values are not guaranteed.

Specifications

Part Number-A-B
MRG3 -250-100

Part Number-A-B-F-G-Screw Nominal
MRG4H3-200-180-F160-G140-N5
■Standard Type
Part Number1mm Increment
TypeTAB
No Adhesive
MRG
MRA
With Adhesive
MRGA
MRAA

(Glass Mirror)
(Acrylic Mirror)
310~30010~300
■Comparison of Glass and Acrylic Mirror Features
WeightScratch ResistanceBreakHeat ResistanceChemical Resistance
Glass MirrorHeavy
(Specific Gravity 2.5)
Frangible80°C
Acrylic MirrorLight
(Specific Gravity 1.2)
×Hard to break50°C×
(Organic Solvent Resistance)
■Pre-drilled Type
Part Number1mm IncrementScrew Nominal Dia.
TypeNumber of HolesTABFGN (Through)P (Countersink)
No Adhesive
MRG
MRA
With Adhesive
MRGA
MRAA
(Glass Mirror)
(Acrylic Mirror)
2H
4H
310~30010~3009~2419~24153

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MRA2H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-N5
MRA2H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-P3
MRA3-[10-300/1]-[10-300/1]
MRA4H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-N5
MRA4H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-P3
MRAA2H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-N5
MRAA2H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-P3
MRAA3-[10-300/1]-[10-300/1]
MRAA4H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-N5
MRAA4H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-P3
MRG2H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-N5
MRG2H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-P3
MRG3-[10-300/1]-[10-300/1]
MRG4H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-N5
MRG4H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-P3
MRGA2H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-N5
MRGA2H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-P3
MRGA3-[10-300/1]-[10-300/1]
MRGA4H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-N5
MRGA4H3-[10-300/1]-[10-300/1]-F[9-241/1]-G[9-241/1]-P3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGlass Material Specifications Accessories Number of Holes Length A
(mm)
Width B
(mm)
Countersink Hole Nominal Dia. [P] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)

12 Days or more

10AcrylicWith Machined Hole Type-2H (Two Holes)10 ~ 30010 ~ 300-9 ~ 2419 ~ 2415
1 Piece(s)

12 Days or more

10AcrylicWith Machined Hole Type-2H (Two Holes)10 ~ 30010 ~ 30039 ~ 2419 ~ 241-
1 Piece(s)

12 Days or more

10AcrylicStandard Type--10 ~ 30010 ~ 300----
1 Piece(s)

12 Days or more

10AcrylicWith Machined Hole Type-4H (Four Holes)10 ~ 30010 ~ 300-9 ~ 2419 ~ 2415
1 Piece(s)

12 Days or more

10AcrylicWith Machined Hole Type-4H (Four Holes)10 ~ 30010 ~ 30039 ~ 2419 ~ 241-
1 Piece(s)

12 Days or more

10AcrylicWith Machined Hole TypeSeals2H (Two Holes)10 ~ 30010 ~ 300-9 ~ 2419 ~ 2415
1 Piece(s)

12 Days or more

10AcrylicWith Machined Hole TypeSeals2H (Two Holes)10 ~ 30010 ~ 30039 ~ 2419 ~ 241-
1 Piece(s)

12 Days or more

10AcrylicStandard TypeSeals-10 ~ 30010 ~ 300----
1 Piece(s)

12 Days or more

10AcrylicWith Machined Hole TypeSeals4H (Four Holes)10 ~ 30010 ~ 300-9 ~ 2419 ~ 2415
1 Piece(s)

12 Days or more

10AcrylicWith Machined Hole TypeSeals4H (Four Holes)10 ~ 30010 ~ 30039 ~ 2419 ~ 241-
1 Piece(s)

12 Days or more

10GlassWith Machined Hole Type-2H (Two Holes)10 ~ 30010 ~ 300-9 ~ 2419 ~ 2415
1 Piece(s)

12 Days or more

10GlassWith Machined Hole Type-2H (Two Holes)10 ~ 30010 ~ 30039 ~ 2419 ~ 241-
1 Piece(s)

10 Days or more

10GlassStandard Type--10 ~ 30010 ~ 300----
1 Piece(s)

12 Days or more

10GlassWith Machined Hole Type-4H (Four Holes)10 ~ 30010 ~ 300-9 ~ 2419 ~ 2415
1 Piece(s)

12 Days or more

10GlassWith Machined Hole Type-4H (Four Holes)10 ~ 30010 ~ 30039 ~ 2419 ~ 241-
1 Piece(s)

12 Days or more

10GlassWith Machined Hole TypeSeals2H (Two Holes)10 ~ 30010 ~ 300-9 ~ 2419 ~ 2415
1 Piece(s)

12 Days or more

10GlassWith Machined Hole TypeSeals2H (Two Holes)10 ~ 30010 ~ 30039 ~ 2419 ~ 241-
1 Piece(s)

10 Days or more

10GlassStandard TypeSeals-10 ~ 30010 ~ 300----
1 Piece(s)

12 Days or more

10GlassWith Machined Hole TypeSeals4H (Four Holes)10 ~ 30010 ~ 300-9 ~ 2419 ~ 2415
1 Piece(s)

12 Days or more

10GlassWith Machined Hole TypeSeals4H (Four Holes)10 ~ 30010 ~ 30039 ~ 2419 ~ 241-

Loading...

  1. 1

More Information

Mirrored Plate - Acrylic Type:Related Image
Mirrored Plate - Acrylic Type:Related Image

Example

Mirrored Plate - Acrylic Type:Related Image
 

Basic Information

Thickness T(mm) 3

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.