(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixed Shock Absorbers - Economy Model

Fixed Shock Absorbers - Economy Model

Click this image to zoom it.

  • Volume Discount
  • Lead Time Reduction

•Main Body Related Component: Main Body
•Stroke Dimension S (mm): 12
•Mounting Thread Nominal M (mm): 12
•Operating Temperature Range (?): -10::50
•Piston Rod Return Force (n): 2.45

Shock Absorbers - Economy Type:Related Image
・Materials
Parts[ M ]Material[ S ]Surface Treatment
Main BodyPPS-
CapPOM Polyoxymethylene
Piston RodC36000 BrassElectroless Nickel Plating
[ A ] Accessories: Nut <Opposite Angle 19.6, Opposite Side17>

Specifications

Part Number
EMACN1212A
Part NumberCap ColorThread Dia.
M
Stroke
S
Max. Absorbed Energy (E')Max. Equivalent Mass (me')
(kg)
Piston Rod Return Force (N)Max. Drag Value
(N)
TypeNo.per Impact
(J)
per Minute
(J)
EMACN1212AWhiteM12x1120.2914.71.52.45245
1212BBlack0.493.0294
1212CYellow1.05.05.0
1212DGreen7.5
1212ERed10.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EMACN1212A
EMACN1212B
EMACN1212C
EMACN1212D
EMACN1212E
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Absorbed Energy
(J)
Max. Collision Velocity
(m/s)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Min. Collision Velocity
(m/s)
Max. Absorbed Energy (Per Minute)
(J/min)
Cap Color
1 Piece(s)Available

8 Days or more

100.2911.52450.314.7A (White)
1 Piece(s)Available

8 Days or more

100.49132940.314.7B (Black)
1 Piece(s)Available

8 Days or more

101152940.35C (Yellow)
1 Piece(s)Available

8 Days or more

1010.77.52940.15D (Green)
1 Piece(s)Available

8 Days or more

1010.5102940.15E (Red)

Loading...

  1. 1
 

Basic Information

Main Body, Related Components Main Body Structure Economy Type Operating Environment Standard
Body Material PPS Stroke(mm) 12 Nominal Mounting Screw (M)(mm) 12
Full Length(mm) 70 Piston Rod Return Force(N) 2.45 Operating Temperature Range(℃) -10::50
Thread Size M M12X1.0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.