(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Related Component: Main Body
•Operating Temperature Range (?): -5::70
•Structure: Fixed Type
•Min. Collision Velocity (m/s): 0.3
•Operating Environment: Standard
Part Number
Configured Part Number is shown.
MAKC2725M
No. | [ M ]Material (Main Body) | [ S ]Surface Treatment |
0404 | 303 Stainless Steel | - |
0604 | ||
0805 | C36000 Brass | Electroless Nickel Plating |
1005 | SUM | |
1008 | ||
1210 | ||
1412 | ||
1612 | ||
2016 | ||
2022 | Carbon Steel12C Pipe Steel (JIS) | |
2530 | ||
2725 | ||
3035 | ||
Cap | Polyacetal Only 2022 is urethane rubber. | - |
Part Number | ||
MAKC1008L |
Part Number | Thread Dia. M | Stroke S' | Max. Absorbed Energy (E') | Max. Equivalent Mass (me') (kg) | Piston Rod Return Force (N) | Max. Drag Value (N) | (L) | (L1) | L2 | d | d1 | t | B (Wrench Flats) | T | h | |||
Type | No. | Velocity | per Impact (J) | per Minute (J) | ||||||||||||||
MAKC (Cap) MAKS (No Cap) | 0404 | A | M4 x 0.5 | 4 | 0.1 | 4.5 | 1 | 2.5 or Less | 214 | 32.6 (28.6) | 20.1 | 4.5 | 3 | 1.2 | 4 | 8.1 (7) | 2 | 0.5 |
B | 0.3 | 13.5 | 3 | |||||||||||||||
0604 | A | M6 x 0.75 | 0.1 | 4.5 | 1 | 3 or Less | 363 | 33 (29) | 20.5 | 4.6 | 1.8 | 9.2 (8) | 2 | |||||
B | 0.3 | 13.5 | 2 | |||||||||||||||
L | 0.5 | 22.5 | 3 | |||||||||||||||
0805 | A | M8 x 0.75 | 5 | 0.39 | 17.6 | 3 | 4.9 or Less | 490 | 37 (32) | 22 | 5 | 6 | 2 | 5 | 12.7 (11) | 2 | 1.5 | |
B | 0.68 | 22.5 | 5 | 588 | ||||||||||||||
1005 | A | M10 x 1.0 | 41.1 | 5.88 or Less | 735 | 39 (32) | 3 | 7 | 14.2 (13) | 3 | ||||||||
B | 0.98 | 8 | ||||||||||||||||
1008 | A | 8 | 58.8 | 7 | 5.88 or Less | 53 (46) | 33 | |||||||||||
B | 1.47 | 10 | ||||||||||||||||
L | 2.94 | 20 | 4.9 or Less | 1078 | 55 (48) | 34.5 | 5.5 | |||||||||||
M | 6 | |||||||||||||||||
H | 2.5 | |||||||||||||||||
1210 | A | M12 x 1.0 | 10 | 1.96 | 98 | 15 | 9.8 or Less | 1470 | 68 (60) | 45 | 5 | 8 | 3.5 | 8 | 16.2 (14) | 4 | 1.5 | |
B | 2.45 | 30 | ||||||||||||||||
L | 6.86 | 50 | 1960 | 71 (63) | 47.5 | 5.5 | - | |||||||||||
M | 14 | |||||||||||||||||
H | 6 | |||||||||||||||||
1412 | L | M14 x 1.5 | 12 | 9.8 | 176 | 75 | 8.9 or Less | 2156 | 78 (70) | 52.5 | 10 | 19.6 (17) | 6 | |||||
M | 20 | |||||||||||||||||
H | 8 | |||||||||||||||||
1612 | L | M16 x 1.5 | 12 | 14.7 | 235 | 110 | 9.8 or Less | 2940 | 90 (75) | 57.5 | 13.5 | 5 | 15 | 20 (19) | ||||
M | 30 | |||||||||||||||||
H | 13 | |||||||||||||||||
2016 | L | M20 x 1.5 | 16 | 29.4 | 343 | 230 | 18.1 or Less | 3528 | 110 (93) | 63 | 14 | 18 | 6 | 17 | 27.7 (24) | 8 | ||
M | 60 | |||||||||||||||||
H | 25 | |||||||||||||||||
2022 | L | M20 x 1.5 | 22 | 44.1 | 392 | 73 | 39.2 or Less | 3920 | 126.5 (112) | 76 | 14.5 | |||||||
M | 30 | |||||||||||||||||
H | 15 | |||||||||||||||||
2530 | L | M25 x 1.5 | 30 | 88.2 | 490 | 390 | 29.4 or Less | 6370 | 158 (140) | 95 | 15 | 22 | 8 | 18 | 37 (32) | 10 | ||
M | 175 | |||||||||||||||||
H | 75 | |||||||||||||||||
2725 | L | M27 x 1.5 | 25 | 79 | 539 | 420 | 27.3 or Less | 6370 | 137.5 (117.5) | 77.5 | 23 | 20 | ||||||
M | 105 | |||||||||||||||||
H | 47 | |||||||||||||||||
3035 | L | M30 x 1.5 | 35 | 196 | 1176 | 1560 | 47.1 or Less | 14700 | 190 (171.5) | 116.5 | 20 | 27 | 10 | 18.5 | 41.6 (36) | 14 | ||
M | 390 | |||||||||||||||||
H | 173 | |||||||||||||||||
[ ! ]L dimension values in ( ) are for MAKS. | kgf·m=Jx0.101972 kgf=Nx0.101972 |
Collision Velocity Type | Collision Velocity Range | Max. Operating Cycle |
A Low Speed B L | 0.3~1m/s | 60 cycle/min* |
Medium Speed M | 0.3~2m/s | |
High Speed H | 0.3~3m/s |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MAKC2725M |
Loading...
Main Body, Related Components | Main Body | Structure | Fixed Type | Operating Environment | Standard |
---|---|---|---|---|---|
Min. Collision Velocity(m/s) | 0.3 | Operating Temperature Range(℃) | -5::70 |
Please check the type/dimensions/specifications of the part MAKC2725M in the Fixed Shock Absorbers - Standard series.
Part Number |
---|
MAKC0604B |
MAKC0604L |
MAKC0805A |
MAKC3035H |
MAKC3035L |
MAKC3035M |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy