(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Tangless, Threaded, Stainless Steel

Inserts - Tangless, Threaded, Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount

Revised Screw Insert. No Need of Breaking Tongue after Insertion. Easy Extraction with a specified tool. Facilitates Insert Operation compared with conventional products.

  • inCAD Components
Thread Inserts - Tangless:Related Image

Specifications

Part Number-L
TLTS2.5
ENT3
ENTP5
TLTP10
-
-

5
6

■Tangless Inserts
Part Number*(L) After InsertionTap Pilot Hole Dia.
Type*M(Reference)
TLTS2.52.53.852.60~2.65
334.563.12~3.20
44684.17~4.30
557.5105.16~5.33
669126.25~6.42
8812168.31~8.52
1010152010.37~10.62
*M (Coarse Thread) and L are the sizes after insertion.
[ ! ]L dimension after insertion is shorter than that before the insertion.
[ ! ]These specialized tools allow insertion and removal of tangless inserts, reducing working human hours.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TLTS2.5-2.5
TLTS2.5-3.8
TLTS2.5-5
TLTS3-3
TLTS3-4.5
TLTS3-6
TLTS4-4
TLTS4-6
TLTS4-8
TLTS5-5
TLTS5-7.5
TLTS5-10
TLTS6-6
TLTS6-9
TLTS6-12
TLTS8-8
TLTS8-12
TLTS8-16
TLTS10-10
TLTS10-15
TLTS10-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
1 Piece(s)Available

Same day

Stock

102.5
1 Piece(s)Available

Same day

Stock

102.5
1 Piece(s)Available

Same day

Stock

102.5
1 Piece(s)Available

Same day

Stock

103
1 Piece(s)Available

Same day

Stock

103
1 Piece(s)Available

Same day

Stock

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

Same day

Stock

104
1 Piece(s)Available

Same day

Stock

104
1 Piece(s)Available

Same day

Stock

105
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

Same day

Stock

106
1 Piece(s)Available

Same day

Stock

106
1 Piece(s)Available

Same day

Stock

106
1 Piece(s)Available

Same day

Stock

108
1 Piece(s)Available

Same day

Stock

108
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

Same day

Stock

1010
1 Piece(s)Available

Same day

Stock

1010
1 Piece(s)Available

Same day

Stock

1010

Loading...

  1. 1
 

Basic Information

Application Light Metal Material 304 Stainless Steel Operating Environment Manufacturing Equipment

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.