(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: 304H Stainless Steel
•Type: Wave Washers
•Form Of Sale: Sold by the package
Part Number
Configured Part Number is shown.
Part Number | - | V | - | D |
PACK-WVWS | - | V3 | - | D4.2 |
Part Number | D | t | h | Load (Reference Value) | ||||||||
Type | V | Deflection | Compressed Height | Load | Deflection | Compressed Height | Load | |||||
I.D. | Tolerance | O.D. | Tolerance | Thickness | Free Position | F (mm) | h-F | (N) | F (mm) | h-F | (N) | |
PACK-WVWS | 3 | +0.2 0 | 3.6 | 0 -0.2 | 0.05 | 0.5 | 0.1 | 0.4 | 0.35 | 0.3 | 0.2 | 0.77 |
4.2 | 0.73 | 1.96 | ||||||||||
4 | +0.3 0 | 5 | 0 -0.3 | 0.7 | 0.2 | 0.5 | 0.47 | 0.4 | 0.3 | 0.91 | ||
6 | 0.87 | 1.62 | ||||||||||
5 | 7 | 0.60 | 1.11 | |||||||||
8 | 0.69 | 1.25 | ||||||||||
10 | 0.75 | 1.42 | ||||||||||
6 | 8 | 0.1 | 1.0 | 0.3 | 0.7 | 3.68 | 0.7 | 0.3 | 8.39 | |||
10 | 5.23 | 15.33 | ||||||||||
12 | 5.10 | 19.00 | ||||||||||
8 | 10 | 1.88 | 4.93 | |||||||||
12 | 2.93 | 8.72 | ||||||||||
16 | 2.84 | 11.00 | ||||||||||
10 | 12 | 1.03 | 2.71 | |||||||||
14 | 1.31 | 4.46 | ||||||||||
16 | 1.76 | 5.82 | ||||||||||
12 | 14 | 0.69 | 1.71 | |||||||||
15 | 0.98 | 2.58 | ||||||||||
17 | 1.20 | 3.58 | ||||||||||
16 | +0.5 0 | 18 | 0 -0.5 | 0.15 | 1.5 | 0.5 | 1.0 | 1.33 | 1.0 | 0.5 | 2.82 | |
20 | 2.56 | 5.95 | ||||||||||
28 | 4.28 | 12.61 | ||||||||||
20 | 24 | 1.43 | 3.31 | |||||||||
28 | 2.34 | 5.94 | ||||||||||
22 | 28 | 1.48 | 3.76 | |||||||||
30 | 1.74 | 4.59 | ||||||||||
25 | +0.9 0 | 30 | 0 -0.9 | 0.2 | 3.0 | 1.0 | 2.0 | 5.40 | 2.0 | 1.0 | 8.78 | |
35 | 8.20 | 16.25 | ||||||||||
30 | 35 | 2.92 | 5.77 | |||||||||
38 | 4.30 | 9.29 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Material | 304H Stainless Steel | Types | Wave Washers | Form of Sales | Sold by the package |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy