(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Shim Rings
For complete product overview and details on Shim Rings - Standard see the sections below:
Part Number
Configured Part Number is shown.
Standard | Standard, Sold by the package | Configurable | [ M ]Material | [ H ]Hardness | [ T ]Tolerances by Thickness | |||||||||
0.01 | 0.02 | 0.03 | 0.05 | 0.1 | 0.2 | 0.3 | 0.5 | 0.8 | 1.0 | |||||
CIMRS | PCIMRS | CIMRSF | 304 Stainless SteelH | 370~430HV | ±0.003 | ±0.005 | ±0.02 | ±0.03 | ±0.035 | ±0.04 | ±0.05 | |||
CIMRB | PCIMRB | CIMRBF | Brass (C28000 BrassP or C2680P) | - | - | - | - | ±0.005 | ±0.02 | ±0.03 | ±0.04 | ±0.05 | - | ±0.08 |
CIMR | PCIMR | CIMRF | Low Carbon Steel Equivalent | - | - | - | - | - | ±0.03 | ±0.04 | ±0.06 | - | ±0.11 |
Part Number | - | D | - | T |
CIMRS5 | - | 12 | - | 0.1 |
Part Number | - | D | - | T |
PCIMRS5 | - | 12 | - | 0.1 |
Part Number | - | D | - | V | - | T |
CIMRF | - | D73 | - | V43 | - | T1.0 |
Part Number | D | T | |||||||||||||||||||||||||||
Type | d | ||||||||||||||||||||||||||||
CIMRS | 2 | 3 | 4 | 5 | 6 | 0.01 0.02 0.03 0.05 0.1 0.2 0.3 0.5 1.0 | |||||||||||||||||||||||
3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | ||||||||||||||||||||||
4 | 5 | 6 | 7 | 8 | 9 | 10 | 12 | 13 | |||||||||||||||||||||
5 | 7 | 8 | 9 | 10 | 12 | 13 | 14 | 15 | 16 | ||||||||||||||||||||
6 | 8 | 9 | 10 | 12 | 13 | 14 | 15 | 16 | 18 | ||||||||||||||||||||
8 | 10 | 12 | 13 | 14 | 15 | 16 | 18 | 20 | |||||||||||||||||||||
10 | 12 | 13 | 14 | 15 | 16 | 18 | 20 | ||||||||||||||||||||||
12 | 15 | 16 | 18 | 20 | 21 | 22 | |||||||||||||||||||||||
15 | 18 | 20 | 21 | 22 | 24 | ||||||||||||||||||||||||
16 | 20 | 21 | 22 | 24 | 28 | ||||||||||||||||||||||||
17 | 20 | 21 | 22 | 24 | 28 | 30 | 32 | ||||||||||||||||||||||
20 | 24 | 28 | 30 | 32 | 35 | 40 | |||||||||||||||||||||||
22 | 28 | 30 | 32 | 35 | 40 | ||||||||||||||||||||||||
25 | 30 | 32 | 35 | 40 | 42 | ||||||||||||||||||||||||
28 | 32 | 35 | 40 | 42 | 45 | ||||||||||||||||||||||||
30 | 35 | 40 | 42 | 45 | 50 | ||||||||||||||||||||||||
35 | 42 | 45 | 50 | 55 | |||||||||||||||||||||||||
40 | 45 | 50 | 55 | ||||||||||||||||||||||||||
45 | 50 | 55 |
Part Number | D | T | ||||||||||||||||||||||||
Type | d | |||||||||||||||||||||||||
CIMRB CIMR | 2 | 4 | 5 | 6 | (0.05) For CIMRB only 0.1 0.2 0.3 0.5 1.0 | |||||||||||||||||||||
3 | 5 | 6 | 7 | 8 | 10 | |||||||||||||||||||||
4 | 6 | 7 | 8 | 10 | 12 | |||||||||||||||||||||
5 | 7 | 8 | 10 | 12 | 14 | 16 | ||||||||||||||||||||
6 | 8 | 10 | 12 | 14 | 16 | |||||||||||||||||||||
8 | 12 | 14 | 16 | 18 | 20 | |||||||||||||||||||||
10 | 12 | 14 | 16 | 18 | 20 | |||||||||||||||||||||
12 | 16 | 18 | 20 | 21 | 22 | |||||||||||||||||||||
15 | 18 | 20 | 21 | 22 | 24 | |||||||||||||||||||||
16 | 20 | 21 | 22 | 24 | 28 | |||||||||||||||||||||
17 | 20 | 21 | 22 | 24 | 28 | 30 | 32 | |||||||||||||||||||
20 | 24 | 28 | 30 | 32 | 35 | 40 | ||||||||||||||||||||
22 | 28 | 30 | 32 | 35 | 40 | |||||||||||||||||||||
25 | 30 | 32 | 35 | 40 | 42 | |||||||||||||||||||||
28 | 32 | 35 | 40 | 42 | 45 | |||||||||||||||||||||
30 | 35 | 40 | 42 | 45 | 50 | |||||||||||||||||||||
35 | 42 | 45 | 50 | 55 | ||||||||||||||||||||||
40 | 45 | 50 | 55 | |||||||||||||||||||||||
45 | 50 | 55 |
Part Number | D | T | |||||||||||||||||||||||||||
Type | d | ||||||||||||||||||||||||||||
PCIMRS | 2 | 3 | 4 | 5 | 6 | 0.01 0.05 0.1 0.2 0.3 0.5 1.0 | |||||||||||||||||||||||
3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | ||||||||||||||||||||||
4 | 5 | 6 | 7 | 8 | 9 | 10 | 12 | 13 | |||||||||||||||||||||
5 | 7 | 8 | 9 | 10 | 12 | 13 | 14 | 15 | 16 | ||||||||||||||||||||
6 | 8 | 9 | 10 | 12 | 13 | 14 | 15 | 16 | 18 | ||||||||||||||||||||
8 | 10 | 12 | 13 | 14 | 15 | 16 | 18 | 20 | |||||||||||||||||||||
10 | 12 | 13 | 14 | 15 | 16 | 18 | 20 | ||||||||||||||||||||||
12 | 15 | 16 | 18 | 20 | 21 | 22 | |||||||||||||||||||||||
15 | 18 | 20 | 21 | 22 | 24 | ||||||||||||||||||||||||
16 | 20 | 21 | 22 | 24 | 28 | ||||||||||||||||||||||||
17 | 20 | 21 | 22 | 24 | 28 | 30 | 32 | ||||||||||||||||||||||
20 | 24 | 28 | 30 | 32 | 35 | 40 | |||||||||||||||||||||||
22 | 28 | 30 | 32 | ||||||||||||||||||||||||||
25 | 30 | 32 | 35 | 40 | 42 | ||||||||||||||||||||||||
30 | 35 | 40 | 42 | 45 | 50 | ||||||||||||||||||||||||
35 | 42 | 45 | 50 | 55 | |||||||||||||||||||||||||
40 | 45 | 50 | 55 | ||||||||||||||||||||||||||
45 | 50 | 55 |
Part Number | D | T | |||||||||||
Type | d | ||||||||||||
PCIMRB PCIMR | 3 | 5 | 6 | 8 | 10 | (0.05) For PCIMRB only. 0.1 0.2 0.3 0.5 1.0 | |||||||
4 | 6 | 8 | 10 | 12 | |||||||||
5 | 8 | 10 | 12 | 14 | |||||||||
6 | 10 | 12 | 14 | 16 | |||||||||
8 | 12 | 14 | 16 | ||||||||||
10 | 14 | 16 | 18 | 20 | |||||||||
12 | 16 | 18 | 20 | 21 | 22 |
Part Number | D 0.5mm Increment | V | T |
select V0, 2.0, 2.6, or V3.0~248.0 in | |||
0.5mm Increments | |||
CIMRSF CIMRBF CIMRF | 4.0~ 250 | 0 (No Hole) 2.0 2.6 3.0~248.0 T≤0.2-> V≤D-2 0.3≤T-> V≤D-3 (V2.6-> D≥5) | (0.05) For CIMRBF and CIMRSF only (0.8) For CIMRSF only 0.1 0.2 0.3 0.5 1.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CIMR2-[4,5,6]-[0.1,0.2,0.3,0.5,1] |
CIMR3-[5,6,7,8,10]-[0.1,0.2,0.3,0.5,1] |
CIMR4-[6,7,8,10,12]-[0.1,0.2,0.3,0.5,1] |
CIMR5-[7,8,10,12,14,16]-[0.1,0.2,0.3,0.5,1] |
CIMR6-[8,10,12,14,16]-[0.1,0.2,0.3,0.5,1] |
CIMR8-[12,14,16,18,20]-[0.1,0.2,0.3,0.5,1] |
CIMR10-[12,14,16,18,20]-[0.1,0.2,0.3,0.5,1] |
CIMR12-[16,18,20,21,22]-[0.1,0.2,0.3,0.5,1] |
CIMR15-[18,20,21,22,24]-[0.1,0.2,0.3,0.5,1] |
CIMR16-[20,21,22,24,28]-[0.1,0.2,0.3,0.5,1] |
CIMR17-[20,21,22,24,28,30,32]-[0.1,0.2,0.3,0.5,1] |
CIMR20-[24,28,30,32,35,40]-[0.1,0.2,0.3,0.5,1] |
CIMR22-[28,30,32,35,40]-[0.1,0.2,0.3,0.5,1] |
CIMR25-[30,32,35,40,42]-[0.1,0.2,0.3,0.5,1] |
CIMR28-[32,35,40,42,45]-[0.1,0.2,0.3,0.5,1] |
CIMR30-[35,40,42,45,50]-[0.1,0.2,0.3,0.5,1] |
CIMR35-[42,45,50,55]-[0.1,0.2,0.3,0.5,1] |
CIMR40-[45,50,55]-[0.1,0.2,0.3,0.5,1] |
CIMR45-[50,55]-[0.1,0.2,0.3,0.5,1] |
CIMRB2-[4,5,6]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB3-[5,6,7,8,10]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB4-[6,7,8,10,12]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB5-[7,8,10,12,14,16]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB6-[8,10,12,14,16]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB8-[12,14,16,18,20]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB10-[12,14,16,18,20]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB12-[16,18,20,21,22]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB15-[18,20,21,22,24]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB16-[20,21,22,24,28]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB17-[20,21,22,24,28,30,32]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB20-[24,28,30,32,35,40]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB22-[28,30,32,35,40]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB25-[30,32,35,40,42]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB28-[32,35,40,42,45]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB30-[35,40,42,45,50]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB35-[42,45,50,55]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB40-[45,50,55]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRB45-[50,55]-[0.05,0.1,0.2,0.3,0.5,1] |
CIMRBF-D[4-250/0.5]-V[2,2.6]-T[0.05,0.1,0.2,0.3,0.5,1] |
CIMRBF-D[4-250/0.5]-V[3-248/0.5]-T[0.05,0.1,0.2,0.3,0.5,1] |
CIMRF-D[4-250/0.5]-V[0,2,2.6]-T[0.1,0.2,0.3,0.5,1] |
CIMRF-D[4-250/0.5]-V[3-248/0.5]-T[0.1,0.2,0.3,0.5,1] |
CIMRS2-3-[0.01,0.02,0.03] |
CIMRS2-[3,4,5,6]-[0.01,0.02,0.03] |
CIMRS3-4-[0.01,0.02,0.03] |
CIMRS3-[5,6,7,8,9,10]-[0.01,0.02,0.03] |
CIMRS4-5-[0.01,0.02,0.03] |
CIMRS4-[6,7,8,9,10,12,13]-[0.01,0.02,0.03] |
CIMRS5-[7,8,9,10,12,13,14,15,16]-[0.01,0.02,0.03] |
CIMRS6-[8,9,10,12,13,14,15,16,18]-[0.01,0.02,0.03] |
CIMRS8-[10,12,13,14,15,16,18,20]-[0.01,0.02,0.03] |
CIMRS10-[12,13,14,15,16,18,20]-[0.01,0.02,0.03] |
CIMRS12-[15,16,18,20,21,22]-[0.01,0.02,0.03] |
CIMRS15-[18,20,21,22,24]-[0.01,0.02,0.03] |
CIMRS16-[20,21,22,24,28]-[0.01,0.02,0.03] |
CIMRS17-[20,21,22,24,28,30,32]-[0.01,0.02,0.03] |
CIMRS20-[24,28,30,32,35,40]-[0.01,0.02,0.03] |
CIMRS22-[28,30,32,35,40]-[0.01,0.02,0.03] |
CIMRS25-[30,32,35,40,42]-[0.01,0.02,0.03] |
CIMRS28-[32,35,40,42,45]-[0.01,0.02,0.03] |
Loading...
Types | Shim Rings |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy