(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Domed & Acorn Nuts - Stainless Steel, FNT, Metric

Domed & Acorn Nuts - Stainless Steel, FNT, Metric
  • Volume Discount
  • Degreasing

•Shape: Acorn Nut
•Material: Stainless Steel
•Application/Function: General
•Thread Ridge Type: Metric Coarse

  • inCAD Components
Domed (Acorn) Nuts:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
FNT304 Stainless Steel -

Specifications

Part Number
FNT20
Part NumberHhBA
(min.)
T
(min.)
e (Approx.)r (Approx.)
TypeM (Coarse)

FNT
35.02.45.54.60.36.10.5
46.23.275.60.68.10.5
57.5486.69.2
69.55108.511.5
812.56.51311.50.815
1015.581714.51.019.6
1218.5101916.51.221.91.0
1624132421.51.627.7
2029163026.534.6
2435.5193632.52.041.6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FNT3
FNT4
FNT5
FNT6
FNT8
FNT10
FNT12
FNT16
FNT20
FNT24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

Same day

Stock

103
1 Piece(s)Available

Same day

Stock

104
1 Piece(s)Available

Same day

Stock

105
1 Piece(s)Available

Same day

Stock

106
1 Piece(s)Available

Same day

Stock

108
1 Piece(s)Available

Same day

Stock

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1024

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Surface Treatment None Thread ridge type Metric Coarse
Application / function General Surface Treatment (Details) None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.