(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knurled Thumb Nuts

Knurled Thumb Nuts

Click this image to zoom it.

  • Volume Discount

•Shape: Round nut
•Application/Function: Hand tightening
•Thread Ridge Type: Metric Coarse

  • inCAD Components
Knurled Thumb Nuts:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
FRNT1045 Carbon SteelBlack Oxide
FRNTS304 Stainless Steel-

Specifications

Part Number-D-T
FRNT8-30-10
Part NumberDTEB
TypeM (Coarse)
FRNT
FRNTS
312350.56
416460.58
520580.510
62468112
830810116
10361012120

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNT3-12-3
FRNT3-12-5
FRNT4-16-4
FRNT4-16-6
FRNT5-20-5
FRNT5-20-8
FRNT6-24-6
FRNT6-24-8
FRNT8-30-8
FRNT8-30-10
FRNT10-36-10
FRNT10-36-12
FRNTS3-12-3
FRNTS3-12-5
FRNTS4-16-4
FRNTS4-16-6
FRNTS5-20-5
FRNTS5-20-8
FRNTS6-24-6
FRNTS6-24-8
FRNTS8-30-8
FRNTS8-30-10
FRNTS10-36-10
FRNTS10-36-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment (Details) Outer Diameter D
(φ)
Knurled Thickness T
(mm)
1 Piece(s)Available

8 Days or more

103[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide123
1 Piece(s)Available

8 Days or more

103[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide125
1 Piece(s)Available

8 Days or more

104[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide164
1 Piece(s)Available

8 Days or more

104[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide166
1 Piece(s)Available

8 Days or more

105[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide205
1 Piece(s)Available

8 Days or more

105[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide208
1 Piece(s)Available

8 Days or more

106[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide246
1 Piece(s)Available

8 Days or more

106[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide248
1 Piece(s)Available

8 Days or more

108[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide308
1 Piece(s)Available

8 Days or more

108[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide3010
1 Piece(s)Available

8 Days or more

1010[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide3610
1 Piece(s)Available

8 Days or more

1010[Steel] 1045 Carbon Steel[Black oxide coating] Black Oxide3612
1 Piece(s)Available

8 Days or more

103[Stainless Steel] 304 Stainless Steel[No] None123
1 Piece(s)Available

8 Days or more

103[Stainless Steel] 304 Stainless Steel[No] None125
1 Piece(s)Available

8 Days or more

104[Stainless Steel] 304 Stainless Steel[No] None164
1 Piece(s)Available

Same day

Stock

104[Stainless Steel] 304 Stainless Steel[No] None166
1 Piece(s)Available

8 Days or more

105[Stainless Steel] 304 Stainless Steel[No] None205
1 Piece(s)Available

8 Days or more

105[Stainless Steel] 304 Stainless Steel[No] None208
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 304 Stainless Steel[No] None246
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 304 Stainless Steel[No] None248
1 Piece(s)Available

8 Days or more

108[Stainless Steel] 304 Stainless Steel[No] None308
1 Piece(s)Available

8 Days or more

108[Stainless Steel] 304 Stainless Steel[No] None3010
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] 304 Stainless Steel[No] None3610
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] 304 Stainless Steel[No] None3612

Loading...

  1. 1
 

Basic Information

Thread ridge type Metric Coarse Application / function Hand Tightening

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.