(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Nuts - Right-Hand Thread (Box), JIS Class 1【200-1,000 Pieces Per Package】

Nuts - Right-Hand Thread (Box), JIS Class 1

Click this image to zoom it.

Move the mouse over the image to zoom

  • Nuts - Right-Hand Thread (Box), JIS Class 1
  • Nuts - Right-Hand Thread (Box), JIS Class 1
  • Volume Discount

Package-Deal Purchasing recommended for bolts of large volume use.

Nuts - Right-Hand Thread (Box):Related Image
・Materials
■Nuts - JIS Class 1
Type[ M ]Material[ S ]Surface Treatment
BOX-LBNRSAE1008 (SWRCH Carbon Steel Equivalent)Trivalent Chromate
BOX-SLBNR304 Stainless Steel-

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

Part Number
BOX-LBNR2.5
BOX-SKNTR10
Part NumberPcs. / Box.
TypeM
BOX-LBNR21,000 pcs. / box
2.5
2.6
3
4
5
6
8500 pcs. / box
10200 pcs. / box
MxP (Coarse)B(e)T
2x0.444.61.6
2.5x0.4555.82
2.6x0.4555.82
3x0.55.56.42.4
4x0.778.13.2
5x0.889.24
6x1.01011.55
8x1.2513156.5
10x1.51719.68
[ ! ]Can be ordered as a single item. >> Click here
Part NumberPcs. / Box.
TypeM
BOX-SLBNR
(Stainless Steel)
21,000 pcs. / box
2.5
2.6
3
4
5
6
8500 pcs. / box
10200 pcs. / box

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-LBNR2
BOX-LBNR2.5
BOX-LBNR2.6
BOX-LBNR3
BOX-LBNR4
BOX-LBNR5
BOX-LBNR6
BOX-LBNR8
BOX-LBNR10
BOX-SLBNR2
BOX-SLBNR2.5
BOX-SLBNR2.6
BOX-SLBNR3
BOX-SLBNR4
BOX-SLBNR5
BOX-SLBNR6
BOX-SLBNR8
BOX-SLBNR10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Pitch P
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

2[Steel] SteelTrivalent ChromateTrivalent Chromate0.4

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.5[Steel] SteelTrivalent ChromateTrivalent Chromate0.45

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.6[Steel] SteelTrivalent ChromateTrivalent Chromate0.45

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3[Steel] SteelTrivalent ChromateTrivalent Chromate0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

4[Steel] SteelTrivalent ChromateTrivalent Chromate0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

5[Steel] SteelTrivalent ChromateTrivalent Chromate0.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

6[Steel] SteelTrivalent ChromateTrivalent Chromate1.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

8[Steel] SteelTrivalent ChromateTrivalent Chromate1.25

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTrivalent ChromateTrivalent Chromate1.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

2[Stainless Steel] 304 Stainless Steel[No] None[No] None0.4

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.5[Stainless Steel] 304 Stainless Steel[No] None[No] None0.45

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.6[Stainless Steel] 304 Stainless Steel[No] None[No] None0.45

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3[Stainless Steel] 304 Stainless Steel[No] None[No] None0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

4[Stainless Steel] 304 Stainless Steel[No] None[No] None0.7

1,000 Pieces Per Package

1 Pack(s)Available

Same day

Stock

5[Stainless Steel] 304 Stainless Steel[No] None[No] None0.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

6[Stainless Steel] 304 Stainless Steel[No] None[No] None1.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

8[Stainless Steel] 304 Stainless Steel[No] None[No] None1.25

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[No] None[No] None1.5

Loading...

  1. 1
 

Basic Information

Thread ridge type Metric Coarse (Right) Application / function General

Additional Products in this Category

Complementary Products

Tech Support