(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crush Pads【1-50 Pieces Per Package】

Crush Pads
  • Volume Discount

•Shape: Related Components
•Material: C3604 BD Brass (JIS)
•The shape of set pieces: Thin

  • inCAD Components

Part Number

Configured Part Number is shown.

Crush Pads:Related Image
・Materials
[ M ] Material: C36000 Brass BD Brass (JIS)

Specifications

Part Number
CBPP3-10
SEPN5
PACK-SEPN4
Part NumberdtC
TypeApplicable MSEPNSEPNS
SEPN
SEPNS
PACK-SEPN
(50 pcs. per Pkg.)
PACK-SEPNS
(50 pcs. per Pkg.)
3*12.2 2.0 0.50.2*2
4*13.0 2.5
5*13.9 3.0 1.0
6*14.7 3.5
86.4 4.5 -
108.2 5.5 -0.3
129.9 6.5 -
[ ! ]*1 SEPNS is available only in M3 through M6. *2 For SEPNS, C<0.1.
[ ! ]*1 PACK-SEPNS is available only in M3 through M6.
[ ! ]When placing an order for PACK-SEPN or PACK-SEPNS, please specify number of packages. 1 package to be delivered includes 50 pieces.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PACK-SEPN3
PACK-SEPN4
PACK-SEPN5
PACK-SEPN6
PACK-SEPN8
PACK-SEPN10
PACK-SEPN12
PACK-SEPNS3
PACK-SEPNS4
PACK-SEPNS5
PACK-SEPNS6
SEPN3
SEPN4
SEPN5
SEPN6
SEPN8
SEPN10
SEPN12
SEPNS3
SEPNS4
SEPNS5
SEPNS6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship The shape of set pieces Applicable Tapped Hole M

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Thin3

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Thin4

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Thin5

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Thin6
1 Piece(s)Available

Same day

Stock

-3
1 Piece(s)Available

Same day

Stock

-4
1 Piece(s)Available

Same day

Stock

-5
1 Piece(s)Available

Same day

Stock

-6
1 Piece(s)Available

8 Days or more

-8
1 Piece(s)Available

8 Days or more

-10
1 Piece(s)Available

8 Days or more

-12
1 Piece(s)Available

8 Days or more

Thin3
1 Piece(s)Available

8 Days or more

Thin4
1 Piece(s)Available

8 Days or more

Thin5
1 Piece(s)Available

8 Days or more

Thin6
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship The shape of set pieces Applicable Tapped Hole M

Loading...

  1. 1

Example

Crush Pads:Related Image
Crush Pads:Related Image

Basic Information

Basic Shape Related Components Material C3604 BD Brass (JIS)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support