(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Flange Bracket, Round/Square/Compact

Accessories - Flange Bracket, Round/Square/Compact

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

[Features]·A bracket type screw holder. [Material]·SUS304, SS400.

  • inCAD Components
Flanged Brackets - Square Round:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Round FlangeSquare FlangeCompact Flange
BRBRBRBSBRBC1018 Carbon SteelBlack Oxide
MRBRMRBSMRBCElectroless Nickel Plating
SRBRSRBSSRBC304 Stainless Steel-

Specifications

Part Number
SRBR10
Part NumberMxPitchLD1HTPKWP1Fd1
TypeM
Round FlangeBRBR
MRBR
SRBR
66x1.0121228420221220-3.5
88x1.25141532525251525
1010x1.5182038303020304.5
Square FlangeBRBS
MRBS
SRBS
10A10x1.25
1212x1.7520224063232252816
14A14x1.522265040393233225.5
Compact FlangeBRBC
MRBC
SRBC
1616x2.02628
18A18x1.5303263850484042256.6
2020x2.53235
[ ! ]Thread pitches 10A, 14A and 18A are fine.

Alterations

Flanged Brackets - Square Round:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BRBC6
BRBC8
BRBC10
BRBC10A
BRBC12
BRBC14A
BRBC16
BRBC18A
BRBC20
BRBR6
BRBR8
BRBR10
BRBR10A
BRBR12
BRBR14A
BRBR16
BRBR18A
BRBR20
BRBS6
BRBS8
BRBS10
BRBS10A
BRBS12
BRBS14A
BRBS16
BRBS18A
BRBS20
MRBC6
MRBC8
MRBC10
MRBC10A
MRBC12
MRBC14A
MRBC16
MRBC18A
MRBC20
MRBR6
MRBR8
MRBR10
MRBR10A
MRBR12
MRBR14A
MRBR16
MRBR18A
MRBR20
MRBS6
MRBS8
MRBS10
MRBS10A
MRBS12
MRBS14A
MRBS16
MRBS18A
MRBS20
SRBC6
SRBC8
SRBC10
SRBC10A
SRBC12
SRBC14A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Nominal Thread Size (M) Material Surface Treatment The shape of screw holder Nominal of Thread M Pitch
1 Piece(s)Available

10 Days or more

1061018 Carbon SteelBlack OxideCompact Flanged61.0
1 Piece(s)Available

10 Days or more

1081018 Carbon SteelBlack OxideCompact Flanged81.25
1 Piece(s)Available

8 Days or more

10101018 Carbon SteelBlack OxideCompact Flanged101.5
1 Piece(s)Available

10 Days or more

10101018 Carbon SteelBlack OxideCompact Flanged101.25
1 Piece(s)Available

8 Days or more

10121018 Carbon SteelBlack OxideCompact Flanged121.75
1 Piece(s)Available

10 Days or more

10141018 Carbon SteelBlack OxideCompact Flanged141.5
1 Piece(s)Available

8 Days or more

10161018 Carbon SteelBlack OxideCompact Flanged162.0
1 Piece(s)Available

10 Days or more

10181018 Carbon SteelBlack OxideCompact Flanged181.5
1 Piece(s)Available

10 Days or more

10201018 Carbon SteelBlack OxideCompact Flanged202.5
1 Piece(s)Available

10 Days or more

1061018 Carbon SteelBlack OxideRound Flanged61.0
1 Piece(s)Available

10 Days or more

1081018 Carbon SteelBlack OxideRound Flanged81.25
1 Piece(s)Available

8 Days or more

10101018 Carbon SteelBlack OxideRound Flanged101.5
1 Piece(s)Available

10 Days or more

10101018 Carbon SteelBlack OxideRound Flanged101.25
1 Piece(s)Available

10 Days or more

10121018 Carbon SteelBlack OxideRound Flanged121.75
1 Piece(s)Available

10 Days or more

10141018 Carbon SteelBlack OxideRound Flanged141.5
1 Piece(s)Available

8 Days or more

10161018 Carbon SteelBlack OxideRound Flanged162.0
1 Piece(s)Available

10 Days or more

10181018 Carbon SteelBlack OxideRound Flanged181.5
1 Piece(s)Available

8 Days or more

10201018 Carbon SteelBlack OxideRound Flanged202.5
1 Piece(s)Available

10 Days or more

1061018 Carbon SteelBlack OxideSquare Flanged61.0
1 Piece(s)Available

10 Days or more

1081018 Carbon SteelBlack OxideSquare Flanged81.25
1 Piece(s)Available

10 Days or more

10101018 Carbon SteelBlack OxideSquare Flanged101.5
1 Piece(s)Available

10 Days or more

10101018 Carbon SteelBlack OxideSquare Flanged101.25
1 Piece(s)Available

10 Days or more

10121018 Carbon SteelBlack OxideSquare Flanged121.75
1 Piece(s)Available

10 Days or more

10141018 Carbon SteelBlack OxideSquare Flanged141.5
1 Piece(s)Available

10 Days or more

10161018 Carbon SteelBlack OxideSquare Flanged162.0
1 Piece(s)Available

10 Days or more

10181018 Carbon SteelBlack OxideSquare Flanged181.5
1 Piece(s)Available

10 Days or more

10201018 Carbon SteelBlack OxideSquare Flanged202.5
1 Piece(s)Available

10 Days or more

1061018 Carbon SteelElectroless Nickel PlatingCompact Flanged61.0
1 Piece(s)Available

10 Days or more

1081018 Carbon SteelElectroless Nickel PlatingCompact Flanged81.25
1 Piece(s)Available

10 Days or more

10101018 Carbon SteelElectroless Nickel PlatingCompact Flanged101.5
1 Piece(s)Available

10 Days or more

10101018 Carbon SteelElectroless Nickel PlatingCompact Flanged101.25
1 Piece(s)Available

8 Days or more

10121018 Carbon SteelElectroless Nickel PlatingCompact Flanged121.75
1 Piece(s)Available

10 Days or more

10141018 Carbon SteelElectroless Nickel PlatingCompact Flanged141.5
1 Piece(s)Available

8 Days or more

10161018 Carbon SteelElectroless Nickel PlatingCompact Flanged162.0
1 Piece(s)Available

10 Days or more

10181018 Carbon SteelElectroless Nickel PlatingCompact Flanged181.5
1 Piece(s)Available

10 Days or more

10201018 Carbon SteelElectroless Nickel PlatingCompact Flanged202.5
1 Piece(s)Available

10 Days or more

1061018 Carbon SteelElectroless Nickel PlatingRound Flanged61.0
1 Piece(s)Available

10 Days or more

1081018 Carbon SteelElectroless Nickel PlatingRound Flanged81.25
1 Piece(s)Available

8 Days or more

10101018 Carbon SteelElectroless Nickel PlatingRound Flanged101.5
1 Piece(s)Available

10 Days or more

10101018 Carbon SteelElectroless Nickel PlatingRound Flanged101.25
1 Piece(s)Available

8 Days or more

10121018 Carbon SteelElectroless Nickel PlatingRound Flanged121.75
1 Piece(s)Available

10 Days or more

10141018 Carbon SteelElectroless Nickel PlatingRound Flanged141.5
1 Piece(s)Available

8 Days or more

10161018 Carbon SteelElectroless Nickel PlatingRound Flanged162.0
1 Piece(s)Available

10 Days or more

10181018 Carbon SteelElectroless Nickel PlatingRound Flanged181.5
1 Piece(s)Available

8 Days or more

10201018 Carbon SteelElectroless Nickel PlatingRound Flanged202.5
1 Piece(s)Available

10 Days or more

1061018 Carbon SteelElectroless Nickel PlatingSquare Flanged61.0
1 Piece(s)Available

10 Days or more

1081018 Carbon SteelElectroless Nickel PlatingSquare Flanged81.25
1 Piece(s)Available

10 Days or more

10101018 Carbon SteelElectroless Nickel PlatingSquare Flanged101.5
1 Piece(s)Available

10 Days or more

10101018 Carbon SteelElectroless Nickel PlatingSquare Flanged101.25
1 Piece(s)Available

10 Days or more

10121018 Carbon SteelElectroless Nickel PlatingSquare Flanged121.75
1 Piece(s)Available

10 Days or more

10141018 Carbon SteelElectroless Nickel PlatingSquare Flanged141.5
1 Piece(s)Available

8 Days or more

10161018 Carbon SteelElectroless Nickel PlatingSquare Flanged162.0
1 Piece(s)Available

10 Days or more

10181018 Carbon SteelElectroless Nickel PlatingSquare Flanged181.5
1 Piece(s)Available

10 Days or more

10201018 Carbon SteelElectroless Nickel PlatingSquare Flanged202.5
1 Piece(s)Available

8 Days or more

106304 Stainless Steel-Compact Flanged61.0
1 Piece(s)Available

8 Days or more

108304 Stainless Steel-Compact Flanged81.25
1 Piece(s)Available

8 Days or more

1010304 Stainless Steel-Compact Flanged101.5
1 Piece(s)Available

8 Days or more

1010304 Stainless Steel-Compact Flanged101.25
1 Piece(s)Available

8 Days or more

1012304 Stainless Steel-Compact Flanged121.75
1 Piece(s)Available

8 Days or more

1014304 Stainless Steel-Compact Flanged141.5

Loading...

Example

Flanged Brackets - Square Round:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.