(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fully Threaded Bolts & Studs - Both Ends Right-Hand Screws

Fully Threaded Bolts & Studs - Both Ends Right-Hand Screws

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Stud Bolts
•Application: Standard
•Surface Treatment: Black Oxide
•Material: 1045 Carbon Steel
•Surface Treatment: Black Oxide

  • inCAD Components

PDFP.2019-2404

Unit examples related to this product
Stud Bolts:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel
[ H ] Hardness: 32 to 38HRC
[ S ] Surface Treatment: Black Oxide

Specifications

Part Number-L
STDN10-100
M P
81.25
10 1.5
12 1.75
16 2.0
20 2.5
Part NumberLFEB
TypeM
STDN167530813
1004010
1254015
1504015
1754020
2004020
2256020
2506025
3006025
20100401017
1254015
1504015
1754020
2004020
2256020
2506025
3006025
[ ! ]When L=100 or less, no straight part exists.
Part NumberLFEB
TypeM
STDN8502066
75306
1004010
1254015
1504015
10502068
75306
1004010
1254015
1504015
1754020
2004020
125020610
75306
1004010
1254015
1504015
1754020
2004020

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STDN8-50
STDN8-75
STDN8-100
STDN8-125
STDN8-150
STDN10-50
STDN10-75
STDN10-100
STDN10-125
STDN10-150
STDN10-175
STDN10-200
STDN12-50
STDN12-75
STDN12-100
STDN12-125
STDN12-150
STDN12-175
STDN12-200
STDN16-75
STDN16-100
STDN16-125
STDN16-150
STDN16-175
STDN16-200
STDN16-225
STDN16-250
STDN16-300
STDN20-100
STDN20-125
STDN20-150
STDN20-175
STDN20-200
STDN20-225
STDN20-250
STDN20-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
1 Piece(s)Available

8 Days or more

10850
1 Piece(s)Available

8 Days or more

10875
1 Piece(s)Available

8 Days or more

108100
1 Piece(s)Available

8 Days or more

108125
1 Piece(s)Available

8 Days or more

108150
1 Piece(s)Available

8 Days or more

101050
1 Piece(s)Available

Same day

Stock

101075
1 Piece(s)Available

8 Days or more

1010100
1 Piece(s)Available

8 Days or more

1010125
1 Piece(s)Available

8 Days or more

1010150
1 Piece(s)Available

8 Days or more

1010175
1 Piece(s)Available

8 Days or more

1010200
1 Piece(s)Available

8 Days or more

101250
1 Piece(s)Available

8 Days or more

101275
1 Piece(s)Available

8 Days or more

1012100
1 Piece(s)Available

8 Days or more

1012125
1 Piece(s)Available

8 Days or more

1012150
1 Piece(s)Available

8 Days or more

1012175
1 Piece(s)Available

8 Days or more

1012200
1 Piece(s)Available

8 Days or more

101675
1 Piece(s)Available

8 Days or more

1016100
1 Piece(s)Available

8 Days or more

1016125
1 Piece(s)Available

8 Days or more

1016150
1 Piece(s)Available

8 Days or more

1016175
1 Piece(s)Available

8 Days or more

1016200
1 Piece(s)Available

8 Days or more

1016225
1 Piece(s)Available

8 Days or more

1016250
1 Piece(s)Available

8 Days or more

1016300
1 Piece(s)Available

8 Days or more

1020100
1 Piece(s)Available

8 Days or more

1020125
1 Piece(s)Available

8 Days or more

1020150
1 Piece(s)Available

8 Days or more

1020175
1 Piece(s)Available

8 Days or more

1020200
1 Piece(s)Available

8 Days or more

1020225
1 Piece(s)Available

8 Days or more

1020250
1 Piece(s)Available

8 Days or more

1020300

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape None Basic Shape Stud Bolts Material 1045 Carbon Steel
Surface Treatment Black Oxide Additional Shapes Standard Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.