(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Head Cap Screws - Small Head

Hex Socket Head Cap Screws - Small Head

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

New: Extra low small head types are added. [July 2023]Smaller Outer Diameter than Regular Bolt with Hexagonal Hole. Suitable for Space Saving.

  • inCAD Components
Small Head / Small and Low Head Cap Screws:Related Image
・Materials
Product NameType[ M ]Material[ S ]Surface Treatment[ H ]HardnessStrength Class
Low Small Head Cap ScrewsKBB4137 Alloy SteelBlack Oxide22~32HRC8.8 Equivalent
KBBS304 Stainless Steel --A2-50 Equivalent
Small Head Cap ScrewsSBB4137 Alloy SteelBlack Oxide22~32HRC8.8 Equivalent
SBBSS304 Stainless Steel --A2-70 Equivalent

Specifications

Part Number
KBBS6-20
MALow Small HeadSmall Head
E1B1t1E2B2t2
34.522(1.5)32.5(1.5)
45.52.82.5(2)43(2)
573.53(2.5)54(2.5)
68.544(3)65(3)
81055(4)86(4)
101366(4.5)108(5)
121678(5)1210(6)

Part Number
TypeM (Coarse)L
KBB
KBBS
SBB
SBBSS
356810
46810121620
5810121620
6810121620
25
8101216
202530
101620253035
12202530

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KBB3-5
KBB3-6
KBB3-8
KBB3-10
KBB4-6
KBB4-8
KBB4-10
KBB4-12
KBB4-16
KBB4-20
KBB5-8
KBB5-10
KBB5-12
KBB5-16
KBB5-20
KBB6-8
KBB6-10
KBB6-12
KBB6-16
KBB6-20
KBB6-25
KBB8-10
KBB8-12
KBB8-16
KBB8-20
KBB8-25
KBB8-30
KBB10-16
KBB10-20
KBB10-25
KBB10-30
KBB10-35
KBB12-20
KBB12-25
KBB12-30
KBBS3-5
KBBS3-6
KBBS3-8
KBBS3-10
KBBS4-6
KBBS4-8
KBBS4-10
KBBS4-12
KBBS4-16
KBBS4-20
KBBS5-8
KBBS5-10
KBBS5-12
KBBS5-16
KBBS5-20
KBBS6-8
KBBS6-10
KBBS6-12
KBBS6-16
KBBS6-20
KBBS6-25
KBBS8-10
KBBS8-12
KBBS8-16
KBBS8-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Strength Class(Steel) Strength Class(Stainless)
1 Piece(s)Available

Same day

Stock

1035[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

Same day

Stock

1036[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

Same day

Stock

1038[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

Same day

Stock

10310[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

Same day

Stock

1046[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

Same day

Stock

1048[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

Same day

Stock

10410[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

Same day

Stock

10412[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

Same day

Stock

10416[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10420[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

1058[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10510[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10512[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10516[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10520[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

1068[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10610[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10612[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10616[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10620[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10625[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10810[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10812[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10816[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10820[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10825[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

10830[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

101016[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

101020[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

101025[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

101030[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

101035[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

101220[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

101225[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

8 Days or more

101230[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide8.8-
1 Piece(s)Available

Same day

Stock

1035[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

Same day

Stock

1036[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

Same day

Stock

1038[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

Same day

Stock

10310[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

Same day

Stock

1046[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

Same day

Stock

1048[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

Same day

Stock

10410[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

1058[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10512[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

1068[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10612[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10616[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10810[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10812[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10816[Stainless Steel] 304 Stainless Steel[No] None-A2-50
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] 304 Stainless Steel[No] None-A2-50

Loading...

 

Basic Information

Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.