(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw with a compact head. Helps reduce space taken up by devices and equipment, and for use in locations with limited head space.
Part Number
Configured Part Number is shown.
Part Number |
---|
CSHSMM-STN-M2-4 |
CSHSMM-STN-M2-5 |
CSHSMM-STN-M2-6 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|
1 Piece(s) | Available | Same day Stock | 10 | 4 | |
1 Piece(s) | Available | 8 Days or more | 10 | 5 | |
1 Piece(s) | Available | Same day Stock | 10 | 6 |
Part Number |
---|
Loading...
Nominal of Thread (M) | 2 | Pitch(mm) | 0.4 | Material | SCM |
---|---|---|---|---|---|
Surface Treatment | Nickel Plating | Thread ridge Type | Metric coarse | Sales Unit | Low Quantity Available beginning with 1 pc. |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy