(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shim Rings - With groove, Type C (1-10 Pieces Per Package).【1-10 Pieces Per Package】

Shim Rings - With groove, Type C (1-10 Pieces Per Package).
  • Volume Discount

•Type: Shim (Split Type)
For complete product overview and details on Split Shims - Standard see the sections below:

  • inCAD Components
Split Shims - Standard:Related Image
・Materials
Part Number[ M ]Material[ H ]Hardness[ T ]Tolerance by Thickness
StandardConfigurable0.050.10.20.30.51.0
CIMWCIMWFLow Carbon Steel Equivalent--±0.03±0.04±0.06±0.11
CIMWBCIMWBFC28000 Brass-±0.005±0.02±0.03±0.04±0.05±0.08
CIMWSCIMWSF304H Stainless Steel370~430HV±0.005±0.02±0.03±0.035±0.04±0.05
PACK-CIMWS-

Specifications

Part Number-T
CIMW10-0.2
Part Number-T
PACK-CIMWS12-0.1
[ ! ]Please specify number of packages to order.
Quantity 1 means one package.
Part Number-T-V-D
CIMWF-0.2-8.5-20
■Standard
Part NumberTdD
TypeNo.
CIMW
CIMWB
CIMWS
6(0.05)
For CIMWB and CIMWS only
0.1
0.2
0.3
0.5
1.0
6.512
88.515
1010.520
121325
161730
202135
242540
303150
■Standard, Sold by the Package [ ! ]1 package contains 10 pieces.
Part NumberTdD
TypeNo.
PACK-CIMWS6
0.05
0.1
0.2
0.3
0.5
1.0

6.512
88.515
1010.520
121325
161730
202135
242540
303150
■Configurable
Part NumberTV
0.5mm Increment
D
1mm Increment
CIMWF
CIMWBF
CIMWSF
(0.05)
For CIMWBF and CIMWSF only
0.1
0.2
0.3
0.5
1.0
3~3110~20
21~50
[ ! ]V≤D-4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CIMW6-0.1
CIMW6-0.2
CIMW6-0.3
CIMW6-0.5
CIMW6-1.0
CIMW8-0.1
CIMW8-0.2
CIMW8-0.3
CIMW8-0.5
CIMW8-1.0
CIMW10-0.1
CIMW10-0.2
CIMW10-0.3
CIMW10-0.5
CIMW10-1.0
CIMW12-0.1
CIMW12-0.2
CIMW12-0.3
CIMW12-0.5
CIMW12-1.0
CIMW16-0.1
CIMW16-0.2
CIMW16-0.3
CIMW16-0.5
CIMW16-1.0
CIMW20-0.1
CIMW20-0.2
CIMW20-0.3
CIMW20-0.5
CIMW20-1.0
CIMW24-0.1
CIMW24-0.2
CIMW24-0.3
CIMW24-0.5
CIMW24-1.0
CIMW30-0.1
CIMW30-0.2
CIMW30-0.3
CIMW30-0.5
CIMW30-1.0
CIMWB6-0.05
CIMWB6-0.1
CIMWB6-0.2
CIMWB6-0.3
CIMWB6-0.5
CIMWB6-1.0
CIMWB8-0.05
CIMWB8-0.1
CIMWB8-0.2
CIMWB8-0.3
CIMWB8-0.5
CIMWB8-1.0
CIMWB10-0.05
CIMWB10-0.1
CIMWB10-0.2
CIMWB10-0.3
CIMWB10-0.5
CIMWB10-1.0
CIMWB12-0.05
CIMWB12-0.1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Configurable Shape Form of Sales Inner Diameter V (d)
(φ)
Outer Diameter D
(φ)
Thickness T
(mm)
I.D. d [V]
(φ)
O.D. D
(φ)
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately6.5120.1--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately6.5120.2--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately6.5120.3--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately6.5120.5--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately6.5121--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately8.5150.1--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately8.5150.2--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately8.5150.3--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately8.5150.5--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately8.5151--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately10.5200.1--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately10.5200.2--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately10.5200.3--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately10.5200.5--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately10.5201--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately13250.1--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately13250.2--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately13250.3--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately13250.5--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately13251--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately17300.1--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately17300.2--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately17300.3--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately17300.5--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately17301--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately21350.1--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately21350.2--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately21350.3--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately21350.5--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately21351--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately25400.1--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately25400.2--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately25400.3--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately25400.5--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately25401--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately31500.1--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately31500.2--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately31500.3--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately31500.5--
1 Piece(s)Available

8 Days or more

10Low Carbon Steel EquivalentStandardSold Separately31501--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately6.5120.05--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately6.5120.1--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately6.5120.2--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately6.5120.3--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately6.5120.5--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately6.5121--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately8.5150.05--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately8.5150.1--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately8.5150.2--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately8.5150.3--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately8.5150.5--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately8.5151--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately10.5200.05--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately10.5200.1--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately10.5200.2--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately10.5200.3--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately10.5200.5--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately10.5201--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately13250.05--
1 Piece(s)Available

8 Days or more

10Brass (C28000 BrassP or C2680P)StandardSold Separately13250.1--

Loading...

 

Basic Information

Types Shim (Split Type)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.