(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Washers - LOWA Type【20-50 Pieces Per Package】

Washers - LOWA Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type (Applications): Flat Washers
•Sale Unit: Box/Pack

  • inCAD Components
Washers - LOWA Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
PACK-PWFNLow Carbon SteelTrivalent Chromate
PACK-SPWFN304 Stainless Steel-

Specifications

Part Number
PACK-PWFN3
LOWA5
Part NumberPACK-PWFNPACK-SPWFNNumber of pieces
TypeNominaldDTdDT
PACK
-PWFN

PACK
-SPWFN
33.4813.38150
44.5101.64.5101.550
55.51625.512220
66.5163.26.513320
88.52038.522320

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PACK-PWFN3
PACK-PWFN4
PACK-PWFN5
PACK-PWFN6
PACK-PWFN8
PACK-SPWFN3
PACK-SPWFN4
PACK-SPWFN5
PACK-SPWFN6
PACK-SPWFN8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Surface Treatment (Details) O.D. D
(mm)

50 Pieces Per Package

1 Pack(s)Available

6 Days

Stock

10SteelTrivalent Chromate3.431Trivalent Chromate8

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10SteelTrivalent Chromate4.541.6Trivalent Chromate10

20 Pieces Per Package

1 Pack(s)Available

6 Days

Stock

10SteelTrivalent Chromate5.552Trivalent Chromate16

20 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10SteelTrivalent Chromate6.563.2Trivalent Chromate16

20 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10SteelTrivalent Chromate8.583Trivalent Chromate20

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless SteelNo3.331No8

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless SteelNo4.541.5No10

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless SteelNo5.552No12

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless SteelNo6.563No13

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless SteelNo8.583No22

Loading...

  1. 1
 

Basic Information

Types (Applications) Flat Washer Sales Unit Box/package

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.