(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Parallel type, same hole diameter, selectable pitch.

Strut Clamps - Parallel Configuration, Same Diameter, Selectable Pitch:Related Image
· P Dimension Tolerance: JIS B 0405 Medium Class (>> Click here)
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
StandardThin
KKP KKPT 1018 Carbon Steel Black OxideHex Socket Head Cap Screw
MKP -Electroless Nickel PlatingHex Socket Head Cap Screw (Stainless Steel)
AKP -6063 Aluminum Alloy Black AnodizeHex Socket Head Cap Screw
SKP-304 Stainless Steel-Hex Socket Head Cap Screw (Stainless Steel)

Specifications

Part Number-D1-P
KKP10
KKQT20

-

15
-
-
20
30
Part NumberPABCC1EHSMd
TypeDH7
Standard
KKP
MKP
AKP
SKP
Thin
KKPT


8+0.015
0
10152025A=P+(2xE)1212-148-M55.5
101520253016169159-
12+0.018
0
1610-
1520253040222212181211
20+0.021
0
25304050282816221514M66.6
2530405075323219251816
3050751001504040292120M89
35+0.025
0
454522322424
[ ! ]For the available sizes, refer to the price list. [ ! ]The tolerance and parallelism of DH7 are the tolerances before slitting.
[ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AKP8-[10,​15,​20,​25]
AKP10-[15,​20,​25,​30]
AKP12-[15,​20,​25,​30]
AKP15-[20,​25,​30,​40]
AKP20-[25,​30,​40,​50]
AKP25-[30,​40,​50,​75]
AKP30-[50,​75,​100,​150]
KKP8-[10,​15,​20,​25]
KKP10-[15,​20,​25,​30]
KKP12-[15,​20,​25,​30]
KKP15-[20,​25,​30,​40]
KKP20-[25,​30,​40,​50]
KKP25-[30,​40,​50,​75]
KKP30-[50,​75,​100,​150]
KKP35-[50,​75,​100,​150]
KKPT10-[15,​20,​25,​30]
KKPT12-[15,​20,​25,​30]
KKPT15-[20,​25,​30,​40]
KKPT20-[25,​30,​40,​50]
KKPT25-[30,​40,​50,​75]
KKPT30-[50,​75,​100,​150]
KKPT35-[50,​75,​100,​150]
MKP8-[10,​15,​20,​25]
MKP10-[15,​20,​25,​30]
MKP12-[15,​20,​25,​30]
MKP15-[20,​25,​30,​40]
MKP20-[25,​30,​40,​50]
MKP25-[30,​40,​50,​75]
MKP30-[50,​75,​100,​150]
SKP8-[10,​15,​20,​25]
SKP10-[15,​20,​25,​30]
SKP12-[15,​20,​25,​30]
SKP15-[20,​25,​30,​40]
SKP20-[25,​30,​40,​50]
SKP25-[30,​40,​50,​75]
SKP30-[50,​75,​100,​150]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Material Surface Treatment Thickness Type #2
1 Piece(s)

10 Days or more

108AluminumBlack AnodizeStandard10 ~ 25
1 Piece(s)

10 Days or more

1010AluminumBlack AnodizeStandard15 ~ 30
1 Piece(s)

10 Days or more

1012AluminumBlack AnodizeStandard15 ~ 30
1 Piece(s)

10 Days or more

1015AluminumBlack AnodizeStandard20 ~ 40
1 Piece(s)

10 Days or more

1020AluminumBlack AnodizeStandard25 ~ 50
1 Piece(s)

10 Days or more

1025AluminumBlack AnodizeStandard30 ~ 75
1 Piece(s)

10 Days or more

1030AluminumBlack AnodizeStandard50 ~ 150
1 Piece(s)

10 Days or more

108SteelBlack Oxide CoatingStandard10 ~ 25
1 Piece(s)

10 Days or more

1010SteelBlack Oxide CoatingStandard15 ~ 30
1 Piece(s)

10 Days or more

1012SteelBlack Oxide CoatingStandard15 ~ 30
1 Piece(s)

10 Days or more

1015SteelBlack Oxide CoatingStandard20 ~ 40
1 Piece(s)

10 Days or more

1020SteelBlack Oxide CoatingStandard25 ~ 50
1 Piece(s)

10 Days or more

1025SteelBlack Oxide CoatingStandard30 ~ 75
1 Piece(s)

10 Days or more

1030SteelBlack Oxide CoatingStandard50 ~ 150
1 Piece(s)

10 Days or more

1035SteelBlack Oxide CoatingStandard50 ~ 150
1 Piece(s)

10 Days or more

1010SteelBlack Oxide CoatingThin15 ~ 30
1 Piece(s)

10 Days or more

1012SteelBlack Oxide CoatingThin15 ~ 30
1 Piece(s)

10 Days or more

1015SteelBlack Oxide CoatingThin20 ~ 40
1 Piece(s)

10 Days or more

1020SteelBlack Oxide CoatingThin25 ~ 50
1 Piece(s)

10 Days or more

1025SteelBlack Oxide CoatingThin30 ~ 75
1 Piece(s)

10 Days or more

1030SteelBlack Oxide CoatingThin50 ~ 150
1 Piece(s)

10 Days or more

1035SteelBlack Oxide CoatingThin50 ~ 150
1 Piece(s)

10 Days or more

108SteelElectroless Nickel PlatingStandard10 ~ 25
1 Piece(s)

10 Days or more

1010SteelElectroless Nickel PlatingStandard15 ~ 30
1 Piece(s)

10 Days or more

1012SteelElectroless Nickel PlatingStandard15 ~ 30
1 Piece(s)

10 Days or more

1015SteelElectroless Nickel PlatingStandard20 ~ 40
1 Piece(s)

10 Days or more

1020SteelElectroless Nickel PlatingStandard25 ~ 50
1 Piece(s)

10 Days or more

1025SteelElectroless Nickel PlatingStandard30 ~ 75
1 Piece(s)

10 Days or more

1030SteelElectroless Nickel PlatingStandard50 ~ 150
1 Piece(s)

10 Days or more

108Stainless SteelNot ProvidedStandard10 ~ 25
1 Piece(s)

10 Days or more

1010Stainless SteelNot ProvidedStandard15 ~ 30
1 Piece(s)

10 Days or more

1012Stainless SteelNot ProvidedStandard15 ~ 30
1 Piece(s)

10 Days or more

1015Stainless SteelNot ProvidedStandard20 ~ 40
1 Piece(s)

10 Days or more

1020Stainless SteelNot ProvidedStandard25 ~ 50
1 Piece(s)

10 Days or more

1025Stainless SteelNot ProvidedStandard30 ~ 75
1 Piece(s)

10 Days or more

1030Stainless SteelNot ProvidedStandard50 ~ 150

Loading...

  1. 1
 

Basic Information

Type Parallel Post Shape Round Combined Posts Dia. Equal Dia.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.