(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard Type Bolt with L/R Reversed.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |
Counterbored Hole | Tapped Hole | |||
SAQBK | SBQBK | 1018 Carbon Steel | Black Oxide | Hex Socket Head Cap Screw |
SAQMK | - | Electroless Nickel Plating | Hex Socket Head Cap Screw (Stainless Steel) |
Part Number |
SAQB20 SBQBK30 |
Part Number | A | B | C | F | f1 | f2 | f3 | G | b | b1 | h | m | H | MA | X | S | d | d1 | Z | W | Included Screw | |||
Type | DH7 | |||||||||||||||||||||||
Counterbored Hole SAQBK SAQMK | Tapped Hole SBQBK | 10 | + 0.015 0 | 40 | 20 | 19 | 28 | 9 | 19 | 6 | 11 | 5 | 8 | 4.6 | M4 | 9 | M4 | 4.75 | 9.5 | 5 | 8 | 4.6 | 2 | M4-15, 2 pcs. |
12 | + 0.018 0 | 42 | 30 | 10 | 20 | 10 | ||||||||||||||||||
15 | 50 | 22 | 21 | 38 | 14 | 24 | 12 | 6 | 9.2 | 5.5 | M5 | 12 | M5 | 5.5 | 10 | 6 | 9.5 | 5.5 | M5-15, 2 pcs | |||||
20 | + 0.021 0 | 60 | 30 | 29 | 45 | 17.5 | 27.5 | 7.5 | 16 | 7 | 11 | 6.5 | M6 | 15 | M6 | 7 | 15 | 7 | 11 | 6.5 | M6-20, 2 pcs. | |||
25 | 65 | 35 | 34 | 50 | 20 | 30 | 20 | 17 | 20 | M6-25, 2 pcs. | ||||||||||||||
30 | 80 | 45 | 44 | 60 | 22.5 | 37.5 | 10 | 25 | 9 | 14 | 9 | M8 | 21 | M8 | 9.5 | 25 | 9 | 14 | 9 | M8-30, 2 pcs. | ||||
35 | + 0.025 0 | 85 | 50 | 49 | 65 | 25 | 40 | 30 | 24 | 30 | 3 | M8-35, 2 pcs. | ||||||||||||
40 | 100 | 60 | 59 | 75 | 30 | 45 | 12.5 | 35 | 11 | 17.5 | 11 | M10 | 26 | 12 | 35 | M8-40, 2 pcs. | ||||||||
50 | 110 | 70 | 69 | 85 | 32.5 | 52.5 | 45 | 33 | M10 | 14.5 | 40 | 11 | 17.5 | 11 | M10-50, 2 pcs. | |||||||||
[ ! ]The tolerance and perpendicularity of DH7 is before slitting. [ ! ]Recommended Tolerances of Fitting Shafts: g6, f8. For stand posts, see Click here, P.1859. Tightening with a long wrench is recommended. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SAQBK10 |
SAQBK12 |
SAQBK15 |
SAQBK20 |
SAQBK25 |
SAQBK30 |
SAQBK35 |
SAQBK40 |
SAQBK50 |
SAQMK10 |
SAQMK12 |
SAQMK15 |
SAQMK20 |
SAQMK25 |
SAQMK30 |
SAQMK35 |
SAQMK40 |
SAQMK50 |
SBQBK10 |
SBQBK12 |
SBQBK15 |
SBQBK20 |
SBQBK25 |
SBQBK30 |
SBQBK35 |
SBQBK40 |
SBQBK50 |
Loading...
Separate/Set Item | Single Item | Mounting Direction | Horizontal Mount | Bracket Shape | Square |
---|---|---|---|---|---|
Post Shape | Round | Post Type | Not Provided | Bracket Material | Low Carbon Steel |
Post Fixing Method | Split Clamp | Post Fixing Accessories | Hex Socket Head Cap Screws | Dowel Hole | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy