(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Supports - Cylindrical, Compact, Threaded.

Post Supports - Cylindrical, Compact, Threaded.
  • Volume Discount

New: Aluminum and stainless steel options are added. [July 2023]
Non-flanged Compact Brackets for Stands.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
Through HolesTapped HoleCounterbored Hole
SAYBSBYBSCYB1018 Carbon SteelBlack OxideHex Socket Head Cap Screw
SAYMSBYMSCYMElectroless Nickel PlatingHex Socket Head Cap Screw (Stainless Steel)
SAYASBYA-5056 Aluminum AlloyBlack AnodizeHex Socket Head Cap Screw
SAYS--304 Stainless Steel-Hex Socket Head Cap Screw (Stainless Steel)

Specifications

Part Number
SAYB20
Part NumberACFlHThrough HolesTapped HoleCounterbored HoleMAXSdd1YWIncluded Screw
TypeDH7bmb1b2Z
Through Holes
SAYB
SAYM
SAYA
SAYS
Tapped Hole
SBYB
SBYM
SBYA
Counterbored Hole
SCYB
SCYM

10+0.015
0
32192012.510.55M5584.6M4595852M4-10, 2 pcs
12+0.018
0
22.5
1540212816137M669.55.5M55.51069.56M5-15, 2 pcs
20+0.021
0
45293418.5147M669.55.5M571569.572M5-20, 2 pcs.
2555344024189M87116.5M67.52071110M6-25, 2 pcs
3060444527219.525
35+0.025
0
704954312411M109149M89.530914123M8-30, 2 pcs
407559583326123513
50906970403314M121117.511M1014.5401117.514M10-35, 2 pcs

[ ! ]The tolerance and perpendicularity of DH7 is before slitting.
[ ! ]Recommended Tolerances of Fitting Shafts: g6, f8. For stand posts, see Click here, Click here. Tightening with a long wrench is recommended.
[ ! ]For the available sizes, refer to the price list.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SAYA10
SAYA12
SAYA15
SAYA20
SAYA25
SAYA30
SAYA35
SAYA50
SAYB10
SAYB12
SAYB15
SAYB20
SAYB25
SAYB30
SAYB35
SAYB40
SAYB50
SAYM10
SAYM12
SAYM15
SAYM20
SAYM25
SAYM30
SAYM35
SAYM40
SAYM50
SAYS10
SAYS12
SAYS15
SAYS20
SAYS25
SAYS30
SAYS35
SAYS40
SBYA15
SBYA20
SBYA25
SBYA30
SBYB10
SBYB12
SBYB15
SBYB20
SBYB25
SBYB30
SBYB35
SBYB40
SBYB50
SBYM10
SBYM15
SBYM20
SBYM25
SBYM30
SBYM35
SBYM40
SBYM50
SCYB10
SCYB12
SCYB15
SCYB20
SCYB25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Material Bracket Surface Treatment Mounting Hole Shape
1 Piece(s)Available

10 Days or more

1010[Aluminum] 5056 Aluminum AlloyBlack AnodizeThrough Hole
1 Piece(s)Available

10 Days or more

1012[Aluminum] 5056 Aluminum AlloyBlack AnodizeThrough Hole
1 Piece(s)Available

10 Days or more

1015[Aluminum] 5056 Aluminum AlloyBlack AnodizeThrough Hole
1 Piece(s)Available

8 Days or more

1020[Aluminum] 5056 Aluminum AlloyBlack AnodizeThrough Hole
1 Piece(s)Available

10 Days or more

1025[Aluminum] 5056 Aluminum AlloyBlack AnodizeThrough Hole
1 Piece(s)Available

10 Days or more

1030[Aluminum] 5056 Aluminum AlloyBlack AnodizeThrough Hole
1 Piece(s)Available

10 Days or more

1035[Aluminum] 5056 Aluminum AlloyBlack AnodizeThrough Hole
1 Piece(s)Available

10 Days or more

1050[Aluminum] 5056 Aluminum AlloyBlack AnodizeThrough Hole
1 Piece(s)Available

10 Days or more

1010[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideThrough Hole
1 Piece(s)Available

10 Days or more

1012[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideThrough Hole
1 Piece(s)Available

8 Days or more

1015[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideThrough Hole
1 Piece(s)Available

8 Days or more

1020[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideThrough Hole
1 Piece(s)Available

8 Days or more

1025[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideThrough Hole
1 Piece(s)Available

8 Days or more

1030[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideThrough Hole
1 Piece(s)Available

8 Days or more

1035[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideThrough Hole
1 Piece(s)Available

8 Days or more

1040[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideThrough Hole
1 Piece(s)Available

8 Days or more

1050[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideThrough Hole
1 Piece(s)Available

10 Days or more

1010[Steel] Low Carbon SteelElectroless Nickel PlatingThrough Hole
1 Piece(s)Available

10 Days or more

1012[Steel] Low Carbon SteelElectroless Nickel PlatingThrough Hole
1 Piece(s)Available

8 Days or more

1015[Steel] Low Carbon SteelElectroless Nickel PlatingThrough Hole
1 Piece(s)Available

8 Days or more

1020[Steel] Low Carbon SteelElectroless Nickel PlatingThrough Hole
1 Piece(s)Available

8 Days or more

1025[Steel] Low Carbon SteelElectroless Nickel PlatingThrough Hole
1 Piece(s)Available

8 Days or more

1030[Steel] Low Carbon SteelElectroless Nickel PlatingThrough Hole
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon SteelElectroless Nickel PlatingThrough Hole
1 Piece(s)Available

8 Days or more

1040[Steel] Low Carbon SteelElectroless Nickel PlatingThrough Hole
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon SteelElectroless Nickel PlatingThrough Hole
1 Piece(s)Available

10 Days or more

1010304 Stainless SteelNot ProvidedThrough Hole
1 Piece(s)Available

10 Days or more

1012304 Stainless SteelNot ProvidedThrough Hole
1 Piece(s)Available

10 Days or more

1015304 Stainless SteelNot ProvidedThrough Hole
1 Piece(s)Available

10 Days or more

1020304 Stainless SteelNot ProvidedThrough Hole
1 Piece(s)Available

10 Days or more

1025304 Stainless SteelNot ProvidedThrough Hole
1 Piece(s)Available

8 Days or more

1030304 Stainless SteelNot ProvidedThrough Hole
1 Piece(s)Available

10 Days or more

1035304 Stainless SteelNot ProvidedThrough Hole
1 Piece(s)Available

10 Days or more

1040304 Stainless SteelNot ProvidedThrough Hole
1 Piece(s)Available

10 Days or more

1015[Aluminum] 5056 Aluminum AlloyBlack AnodizeTapped Hole
1 Piece(s)Available

10 Days or more

1020[Aluminum] 5056 Aluminum AlloyBlack AnodizeTapped Hole
1 Piece(s)Available

10 Days or more

1025[Aluminum] 5056 Aluminum AlloyBlack AnodizeTapped Hole
1 Piece(s)Available

10 Days or more

1030[Aluminum] 5056 Aluminum AlloyBlack AnodizeTapped Hole
1 Piece(s)Available

10 Days or more

1010[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

10 Days or more

1012[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

10 Days or more

1015[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

10 Days or more

1020[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

10 Days or more

1025[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

10 Days or more

1030[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

10 Days or more

1040[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

10 Days or more

1010[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

10 Days or more

1015[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

10 Days or more

1020[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

10 Days or more

1025[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

10 Days or more

1030[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

10 Days or more

1040[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

10 Days or more

1010[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

10 Days or more

1012[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

10 Days or more

1015[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

10 Days or more

1020[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

10 Days or more

1025[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Material Bracket Surface Treatment Mounting Hole Shape

Loading...

Example

-->-->


e-Catalog Search Key  #MA381  
܂ -->

Basic Information

Separate/Set Item Single Item Mounting Direction Horizontal Mount Bracket Shape Cylindrical
Post Shape Round Post Type Not Provided Post Fixing Method Split Clamp
Post Fixing Accessories Hex Socket Head Cap Screws Dowel Hole Not Provided

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.