(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Support - Square Block, with internal threading.

Post Support - Square Block, with internal threading.
  • Volume Discount
  • Degreasing

New: Aluminum and stainless steel material options are added. [July 2023]
Square Shape ensures Firm Mounting.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
Counterbored HoleTapped Hole
SAQBSBQB1018 Carbon SteelBlack OxideHex Socket Head Cap Screw
SAQMSBQMElectroless Nickel PlatingHex Socket Head Cap Screw (Stainless Steel)
SAQS-304 Stainless Steel-
[ ! ]Accessories: For black oxide and phosphate conversion coated products, CB(Click here), for electroless nickel plated products, SCB(Click here)are included.

Specifications

Part Number
SAQB20
SBQBK30
■Standard Type
Part NumberABCFf1f2f3Gbb1hmHMAXSdd1ZWIncluded Screw
TypeDH7
Counterbored Hole
SAQB
SAQM
SAQS
Tapped Hole
SBQB
SBQM
10+ 0.015
0
40201928919611584.6M49M44.759.5584.62M4-15, 2 pcs.
12+ 0.018
0
4230102010
155022213814241269.25.5M512M55.51069.55.5M5-15, 2 pcs
20+ 0.021
0
6030294517.527.57.5167116.5M615M67157116.5M6-20, 2 pcs.
25653534502030201720M6-25, 2 pcs.
308045446022.537.510259149M821M89.5259149M8-30, 2 pcs.
35+ 0.025
0
8550496525403024303M8-35, 2 pcs.
40100605975304512.5351117.511M10261235M8-40, 2 pcs.
5011070698532.552.54533M1014.5401117.511M10-50, 2 pcs.
[ ! ]The tolerance and perpendicularity of DH7 is before slitting.
[ ! ]Recommended Tolerances of Fitting Shafts: g6, f8. For stand posts, see Click here, Click here. Tightening with a long wrench is recommended.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SAQB10
SAQB12
SAQB15
SAQB20
SAQB25
SAQB30
SAQB35
SAQB40
SAQB50
SAQM12
SAQM15
SAQM20
SAQM25
SAQM30
SAQM35
SAQM40
SAQM50
SAQS10
SAQS15
SAQS20
SAQS25
SAQS30
SBQB12
SBQB15
SBQB20
SBQB25
SBQB30
SBQB35
SBQB40
SBQB50
SBQM15
SBQM20
SBQM25
SBQM30
SBQM35
SBQM40
SBQM50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Material Bracket Surface Treatment Mounting Hole Shape
1 Piece(s)Available

8 Days or more

-10[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

8 Days or more

-12[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

8 Days or more

-15[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

8 Days or more

-20[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

8 Days or more

-25[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

8 Days or more

-30[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

10 Days or more

1040[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

8 Days or more

-12[Steel] Low Carbon SteelElectroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

8 Days or more

-15[Steel] Low Carbon SteelElectroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

Same day

Stock

-20[Steel] Low Carbon SteelElectroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

8 Days or more

-25[Steel] Low Carbon SteelElectroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

8 Days or more

-30[Steel] Low Carbon SteelElectroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon SteelElectroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

10 Days or more

1040[Steel] Low Carbon SteelElectroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon SteelElectroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

10 Days or more

1010304 Stainless SteelNot ProvidedCounterbored Hole
1 Piece(s)Available

10 Days or more

1015304 Stainless SteelNot ProvidedCounterbored Hole
1 Piece(s)Available

10 Days or more

1020304 Stainless SteelNot ProvidedCounterbored Hole
1 Piece(s)Available

10 Days or more

1025304 Stainless SteelNot ProvidedCounterbored Hole
1 Piece(s)Available

10 Days or more

1030304 Stainless SteelNot ProvidedCounterbored Hole
1 Piece(s)Available

8 Days or more

-12[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

8 Days or more

-15[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

8 Days or more

-20[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

8 Days or more

-25[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

8 Days or more

-30[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

10 Days or more

1040[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

8 Days or more

-15[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

8 Days or more

-20[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

8 Days or more

-25[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

8 Days or more

-30[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

10 Days or more

1040[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon SteelElectroless Nickel PlatingTapped Hole
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Material Bracket Surface Treatment Mounting Hole Shape

Loading...

  1. 1

Example

-->-->


e-Catalog Search Key  #MA382  
܂ -->

Basic Information

Separate/Set Item Single Item Mounting Direction Horizontal Mount Bracket Shape Square
Post Shape Round Post Type Not Provided Post Fixing Method Split Clamp
Post Fixing Accessories Hex Socket Head Cap Screws Dowel Hole Not Provided

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.