(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Post Fixing Accessory: Hex Socket Head Cap Screws
•Bracket Mounting Position: Wall Mount
•Bracket Shape: Square Type
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
CLCB | 1018 Carbon Steel | Black Oxide | Hex Socket Head Cap Screw |
CLCNM | Electroless Nickel Plating | Hex Socket Head Cap Screw (Stainless Steel) | |
CLCBM | 5052 Aluminum Alloy | Black Anodize | Hex Socket Head Cap Screw |
CLCAM | Clear Anodize | Hex Socket Head Cap Screw (Stainless Steel) | |
CLCS | 304 Stainless Steel | - |
Part Number |
CLCB35 |
Part Number | A | B | L | T | F | G | K | h | H | E | d | d1 | Z | MA | W | Included Screw | ||
Type | DH7 | |||||||||||||||||
CLCB CLCNM CLCBM CLCAM CLCS (D20~30) | 20 | +0.021 0 | 60 | 30 | 45 | 12 | 45 | 18 | 6.6 | 22 | 15 | 30 | 6.6 | 11 | 6.5 | M6 | 2 | M6-12, 1 pc. |
25 | 73 | 45 | 53 | 54 | 30 | 9 | 27 | 18 | 35 | M6-25, 1 pc. | ||||||||
30 | 83 | 60 | 15 | 64 | 30 | 21 | 45 | 9 | 14 | 9 | M8 | 2 | M8-35, 1 pc. | |||||
35 | +0.025 0 | 94 | 60 | 68 | 72 | 35 | 11 | 35 | 24 | 50 | M8-40, 1 pc. | |||||||
40 | 104 | 76 | 82 | 38 | 27 | 60 | 11 | 17.5 | 11 | M10 | 3 | M10-45, 1 pc. | ||||||
50 | 118 | 75 | 87 | 18 | 94 | 45 | 14 | 43 | 33 | 70 | M10-50, 1 pc. | |||||||
[ ! ]The tolerance and perpendicularity of DH7 is before slitting. [ ! ]Recommended tolerances of fitting shafts: g6, f8. For stand posts, see Click here, Click here. Tightening with a long wrench is recommended. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CLCAM20 |
CLCAM25 |
CLCAM30 |
CLCAM35 |
CLCAM40 |
CLCAM50 |
CLCB20 |
CLCB25 |
CLCB30 |
CLCB35 |
CLCB40 |
CLCB50 |
CLCBM20 |
CLCBM25 |
CLCBM30 |
CLCBM35 |
CLCBM40 |
CLCBM50 |
CLCNM20 |
CLCNM25 |
CLCNM30 |
CLCNM35 |
CLCNM40 |
CLCNM50 |
CLCS20 |
CLCS25 |
CLCS30 |
Loading...
Separate/Set Item | Single Item | Mounting Direction | Wall Mount | Bracket Shape | Square |
---|---|---|---|---|---|
Post Shape | Round | Post Type | Not Provided | Post Fixing Method | Split Clamp |
Mounting Hole Shape | Through Hole | Post Fixing Accessories | Hex Socket Head Cap Screws | Dowel Hole | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy