(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Motorized X-Axis Stages - Linear Ball Guide, Low Profile, XMSG (Part Numbers)

Motorized X-Axis Stages - Linear Ball Guide, Low Profile, XMSG

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

High Precision, High Rigidity and 20mm Thin Motorized Stages Available at Low Cost.

  • inCAD Components

(i)Caution

X-Axis Automatic Stages - Linear Ball Guide:Related Image
X-Axis Automatic Stages - Linear Ball Guide:Related Image

 

[ M ] Material: 440C Stainless Steel
[ S ] Surface Treatment: Electroless Nickel Plating
[ A ] Accessories: XMSG413/513/430/530: SCB3-8, 4 pcs
XMSG615/715/650/750: SCB4-8, 4 pcs

Specifications

Part NumberSensorMotorCable
XMSG413LA5CM
 
Part NumberSensorMotorCableMechanical StandardsAccuracy Standards
TypeNo.Cover PositionLogicVoltage
(V)
Stage Surface
(mm)
Travel Distance
(mm)
Weight*3
(kg)
Unidirectional
Positioning
Accuracy (for a single
axisstage horizontally placed
Moment Rigidity
("/N•cm)
RollingYawing
PitchingYawingRolling
XMSG413L
(Standard)
R
(Reversed)
A
(All N.C.)
B
(All N.O.)
C
(Limit
Switches
are N.C;
Home
Sensor is
N.O.)
5*1
24*1
C (Standard)
D (High Torque)
E (High Resolution)
MA*2
(With brake)
PA*2
(αSTEP)
UA*2
(Servo Motor)
N
(Cable not included
(separately sold))
M*2
(For motor with
brake)
P*2
(For αSTEP)
U*2
(For Servo Motor)
For combination of
motors and cables,
40 x 40130.56µm or less0.220.170.1215"10"
51350 x500.60.140.10.06
61560 x 60150.70.080.070.03
71570 x 700.90.030.030.01
43040 x 60300.612µm or less0.240.180.2620"15"
53050 x 700.80.120.130.1
65060 x 100501.10.050.050.05
75070 x 1101.20.030.030.03
*1 24VDC sensors cannot be operated from the MSCTL102/112 controller. When selecting 5V for voltage configuration, applying over 5V voltage will cause breakage.
*2 For motor options MA and PA, the driver is included in the set. For motor option UA, the amp is included in the set. With motor option MA, only cable option M is selectable. With motor option PA, only cable
option P is selectable. With motor option UA, only cable option U is selectable. In all three cases, cable option N (no cable) is not selectable.
*3 The value is for C Type of Motor.
*4 Accuracy specifications are for single axis (horizontal orientation) configuration.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XMSG715-LC24-MA-M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMotor, Motor Characteristics Resolution
(µm)
Table Length
(mm)
Table width
(mm)
Stroke (X Distance)
(mm)
Maximum Velocity
(mm/sec)
Positioning Accuracy
(µm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Sensor positioin Sensor logic Sensor voltage Cable
1 Piece(s)Available

12 Days or more

10With 5-Phase Stepper Motor Brake2μm70701510610.030.030.01LC (Limit:N.C./Home:N.O)24VFor motor with brake (included)

Loading...

  1. 1

More Information

X-Axis Automatic Stages - Linear Ball Guide:Related Image
■When Recommended Homing Method for MSCTL102 (>> Click here) is used
 

Basic Information

Type X-Axis Motorized Stages Material 440C Stainless Steel Guide Linear Ball Guide
Table feeding methods Ball screw Table height(mm) 20 Surface Treatment Electroless Nickel Plating
Through Hole (Table Center Hole) No Load Capacity (Range)(N) 50.1~100 Allowable Load(N) 98
Table Parallelism(µm) 15

Please check the type/dimensions/specifications of the part XMSG715-LC24-MA-M in the Motorized X-Axis Stages - Linear Ball Guide, Low Profile, XMSG series.

Products like this...

Part Number
XMSG413-LA24-MA-M
XMSG413-LA24-PA-P
XMSG413-LA5-C-N
XMSG715-LC24-PA-P
XMSG715-LC5-C-N
XMSG715-LC5-D-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMotor, Motor Characteristics Resolution
(µm)
Table Length
(mm)
Table width
(mm)
Stroke (X Distance)
(mm)
Maximum Velocity
(mm/sec)
Positioning Accuracy
(µm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Sensor positioin Sensor logic Sensor voltage Cable
1 Piece(s)Available

12 Days or more

10With 5-Phase Stepper Motor Brake2μm40401310610.220.170.12LA (All N.C.)24VFor motor with brake (included)
1 Piece(s)Available

12 Days or more

10[α Stepper Motor] α Stepper Motor1μm40401317.5610.220.170.12LA (All N.C.)24VFor α- Step (included)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor2μm40401310610.220.170.12LA (All N.C.)5VNo cable (sold separately)
1 Piece(s)Available

12 Days or more

10[α Stepper Motor] α Stepper Motor1μm70701517.5610.030.030.01LC (Limit:N.C./Home:N.O)24VFor α- Step (included)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor2μm70701510610.030.030.01LC (Limit:N.C./Home:N.O)5VNo cable (sold separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque2μm70701515610.030.030.01LC (Limit:N.C./Home:N.O)5VNo cable (sold separately)

Additional Products in this Category

Complementary Products

Tech Support