(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High Precision, High Rigidity and 20mm Thin Motorized Stages Available at Low Cost.
Part Number
Configured Part Number is shown.
XMSG530-RA5-D-N
Part Number | − | Sensor | − | Motor | − | Cable |
XMSG413 | − | LA5 | − | C | − | M |
Part Number | Sensor | Motor | Cable | Mechanical Standards | Accuracy Standards | ||||||||||
Type | No. | Cover Position | Logic | Voltage (V) | Stage Surface (mm) | Travel Distance (mm) | Weight*3 (kg) | Unidirectional Positioning Accuracy (for a single axisstage horizontally placed | Moment Rigidity ("/N•cm) | Rolling | Yawing | ||||
Pitching | Yawing | Rolling | |||||||||||||
XMSG | 413 | L (Standard) R (Reversed) | A (All N.C.) B (All N.O.) C (Limit Switches are N.C; Home Sensor is N.O.) | 5*1 24*1 | C (Standard) D (High Torque) E (High Resolution) MA*2 (With brake) PA*2 (αSTEP) UA*2 (Servo Motor) | N (Cable not included (separately sold)) M*2 (For motor with brake) P*2 (For αSTEP) U*2 (For Servo Motor) For combination of motors and cables, | 40 x 40 | 13 | 0.5 | 6µm or less | 0.22 | 0.17 | 0.12 | 15" | 10" |
513 | 50 x50 | 0.6 | 0.14 | 0.1 | 0.06 | ||||||||||
615 | 60 x 60 | 15 | 0.7 | 0.08 | 0.07 | 0.03 | |||||||||
715 | 70 x 70 | 0.9 | 0.03 | 0.03 | 0.01 | ||||||||||
430 | 40 x 60 | 30 | 0.6 | 12µm or less | 0.24 | 0.18 | 0.26 | 20" | 15" | ||||||
530 | 50 x 70 | 0.8 | 0.12 | 0.13 | 0.1 | ||||||||||
650 | 60 x 100 | 50 | 1.1 | 0.05 | 0.05 | 0.05 | |||||||||
750 | 70 x 110 | 1.2 | 0.03 | 0.03 | 0.03 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XMSG530-RA5-D-N |
Loading...
Type | X-Axis Motorized Stages | Material | 440C Stainless Steel | Guide | Linear Ball Guide |
---|---|---|---|---|---|
Table feeding methods | Ball screw | Table height(mm) | 20 | Surface Treatment | Electroless Nickel Plating |
Through Hole (Table Center Hole) | No | Load Capacity (Range)(N) | 50.1~100 | Allowable Load(N) | 98 |
Table Parallelism(µm) | 15 |
Please check the type/dimensions/specifications of the part XMSG530-RA5-D-N in the Motorized X-Axis Stages - Linear Ball Guide, Low Profile, XMSG series.
Part Number |
---|
XMSG413-LA24-MA-M |
XMSG413-LA24-PA-P |
XMSG413-LA5-C-N |
XMSG530-RA5-E-N |
XMSG530-RA5-MA-M |
XMSG530-RA5-PA-P |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy