(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stages mountable on posts.
・Travel Distance: X-Axis
・Type: Shaft Type
Part Number
Configured Part Number is shown.
STLX35
Feed method (rack & pinion type) | Standard | Feed method (with vernier scale) | With Vernier Scale |
---|---|---|---|
RoHS | 10 | - | - |
Part Name | [ M ]Material | [ S ]Surface Treatment |
Slide Stage | Aluminum Alloy | Black Anodize |
Holder | Low Cadmium Brass | Nickel Chrome Plating |
Shaft | 303 Stainless Steel | - |
Washer | Low Cadmium Brass | Nickel Chrome Plating |
Part Number |
STLC48 STLXYZ35 |
Part Number | Travel Distance (mm) | Travel per Knob Rotation (mm) | Load Capacity (N) | Weight (kg) | ||
Type | X-Axis | Y-Axis | Z-Axis | |||
STLC48 | 27 | - | - | 18 | 29.4 | 0.35 |
STLX35 | 20 | - | - | 19.6 | 0.26 | |
STLXYZ35 | 20 | 30 | 60 | 19.6 | 0.96 |
Feed method (rack & pinion type) | Standard | Feed method (with vernier scale) | With Vernier Scale |
---|
Please check the type/dimensions/specifications of the part STLX35 in the Post Locating Stages -1 Axis Slide Type with Shaft series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy