(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Applicable for Combination of Multi-Mounting Stages.
Part Number
Configured Part Number is shown.
STLH
Material | Aluminum Alloy | RoHS | 10 |
---|
Part Name | [ M ]Material | [ S ]Surface Treatment |
Body | Aluminum Alloy | Black Anodize |
Screw | 302HQ Stainless Steel | - |
Part Number |
STL-A STLH |
Part Number |
STLH |
Material | Aluminum Alloy |
---|
Please check the type/dimensions/specifications of the part STLH in the Stage Accessories - Camera Holder for Multi-Mount Stages series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy