(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X-Axis Simplified Adjustment Unit - Rack & Pinion

X-Axis Simplified Adjustment Unit - Rack & Pinion
  • Volume Discount

Two types of rapid feeding are available. Confirm with the overview and specifications below.

  • inCAD Components
Simplified Stages for Adjustment - X-Axis, Rack&Pinion:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
[ A ] Accessories:
(XKRG)
Hex Socket Low Head Cap Screw (CBS4-6)x4 pcs.
(XKRKG)
Hex Socket Head Cap Screw (SCB4-6)x4 pcs.
* 2 pcs. for No. 40

Specifications

Part Number
XKRG60
Part NumberStage Surface (mm)Travel Distance (mm)BXPLoad Capacity (N)Weight (kg)
TypeNo.
XKRG
XKRKG
4025x40±122531-29.40.10
6040x60±1440451539.20.21
9040x90±23750.30
[ ! ]Travel per Rotation: Approx. 19mm [ ! ]Minimum Graduation: 0.5mm [ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XKRG40
XKRG60
XKRG90
XKRKG40
XKRKG60
XKRKG90
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity (Range)
(N)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

8 Days or more

5~30402530
1 Piece(s)Available

8 Days or more

30.1~50604030
1 Piece(s)Available

8 Days or more

30.1~50904030
1 Piece(s)Available

8 Days or more

5~30402534
1 Piece(s)Available

8 Days or more

30.1~50604034
1 Piece(s)Available

8 Days or more

30.1~50904034

Loading...

  1. 1
 

Basic Information

Travel Distance (X Distance)(mm) ±10~25 (travel 20~50mm) Feeding Method Rack & Pinion Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Guiding Mechanism ground glass joint Clamp Knurled Knob
Feed method (rack & pinion type) Fast-forward Feed method (feed pitch)(mm) 19

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.