(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Manual Rotary Stages - Fitted Joint, Feed Screw, High Precision, RPGE

Manual Rotary Stages - Fitted Joint, Feed Screw, High Precision, RPGE

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Small diameter rotary stage capable of fine screw feeds.

  • inCAD Components
Revolving Stages- Slide Guide, Feed Screw:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
RPGE25
Part NumberStage Surface (mm)RotationResolutionLoad Capacity (N)Eccentricity (mm)Weight (kg)Accessories (4 pcs.)
TypeNo.VernierHorizontalTypeM-L
RPGE25Ø24Coarse 360°
Fine Feed ±3°
0.5°9.80.050.03SCB2-6
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Revolving Stages- Slide Guide, Feed Screw:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RPGE25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

More Information

 

Basic Information

Table Shape Circular form Table Size (Range)(mm) ~40mm Allowable Load (Range)(N) 5~30
Feed (Coarse)(deg) 360° Feeding Method Feed Knob Guiding Mechanism ground glass joint
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Overall Height H (Range)(mm) 1~15
Table Size (Dia.) D(Ø) 24 Allowable Load(N) 9.8 Stroke (θ Angle)(deg) 360
Table Size (Thickness) H(mm) 13 Through Hole (Table Center Hole) With Through Hole Feed Knob Position Side
Clamp P (For Opposed Clamp) Reversed Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.