(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Goniometer Stages - 2-Axis, Cross Roller Guide, GPWG (Part Numbers)

Manual Goniometer Stages - 2-Axis, Cross Roller Guide, GPWG
  • Volume Discount

Goniometer Stages with high precision. Excellent operability makes them suitable for frequent positioning applications.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: GPWG40, 60: Black Anodize
PWG50, 70: Clear Anodize

Specifications

Part Number
GPG40-40
GPWG70-96
Part NumberTop ViewFront ViewSide View
TypeA-HBJFH1H2DG1Q2PQ1G2Xd1d2
GPWG40-40385.51420401311343.814313233.56
40-603415
50-503113181836139.327151027.34033.56
50-6828
60-503113.51425501312.940.51515.9385054.58
60-7540.916.437.9
60-10012.841.416.337.9
70-7054.513.321.526521814421517.5406044.58
70-9643.5
Part NumberStage Surface
(mm)
Height of Rotation Center H (mm)Travel DistanceResolution ("/division) (Micrometer)Load Capacity
(N)
Moment Load Capacity (N·m)Moment Rigidity ("/N·cm)Weight (kg)Accessories (4 pcs.)
TypeA-HPitchYawRollPitchYawRollType M-L
GPWG40-4040x4040±0.4(Top)±7°/ (Bottom)±4°(Top)≈42 / (Bottom)≈3027.40.90.80.91.572.301.570.26SCB3-6
40-6060±0.4(Top)±4°/ (Bottom)±4°(Top)≈30 / (Bottom)≈23
50-5050x5050±0.4(Top)±3°/ (Bottom)±3°(Top)≈53 / (Bottom)≈4026.41.51.21.50.970.520.970.46SCB3-6
50-6868±0.4(Top)≈40 / (Bottom)≈33
60-5060x6050±0.4(Top)±4°/ (Bottom)±4°(Top)≈33 / (Bottom)≈2446.01.52.01.50.370.180.370.62SCB4-10
60-7575±0.4(Top)±4°/ (Bottom)±3°(Top)≈24 / (Bottom)≈18
60-100100±0.4(Top)±3°/ (Bottom)±2.5°(Top)≈18 / (Bottom)≈150.60
70-7070x7070±0.4(Top)±3°/ (Bottom)±3°(Top)≈25 / (Bottom)≈1944.13.62.83.60.270.320.271.06SCB4-8
70-9696±0.4(Top)≈19 / (Bottom)≈15
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head knob can be extended. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPWG40-40
GPWG40-60
GPWG50-50
GPWG50-68
GPWG60-50
GPWG60-75
GPWG60-100
GPWG70-70
GPWG70-96
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Height H of Rotation Center
(mm)
Table Size (Thickness) H
(mm)
Travel Distance (α Angle)
(deg)
Travel Distance (β Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
1 Piece(s)Available

12 Days or more

105~3026~4026~4035.1~4040.1~50Black Anodize404027.44040±7±41.572.31.57
1 Piece(s)Available

12 Days or more

105~3026~4026~4035.1~4050.1~60Black Anodize404027.46040±4±41.572.31.57
1 Piece(s)Available

12 Days or more

105~3041~6041~6035.1~4040.1~50Clear Anodize505026.45036±3±30.970.520.97
1 Piece(s)Available

12 Days or more

105~3041~6041~6035.1~4060.1~70Clear Anodize505026.46836±3±30.970.520.97
1 Piece(s)Available

12 Days or more

1030.1~5041~6041~6040.1~501~15Black Anodize6060465050±4±40.370.180.37
1 Piece(s)Available

12 Days or more

1030.1~5041~6041~6040.1~5070.1~80Black Anodize6060467550±4±30.370.180.37
1 Piece(s)Available

12 Days or more

1030.1~5041~6041~6040.1~5090.1~100Black Anodize60604610050±3±2.50.370.180.37
1 Piece(s)Available

12 Days or more

1030.1~5061~9061~9050.1~6060.1~70Clear Anodize707044.17052±3±30.270.320.27
1 Piece(s)Available

12 Days or more

1030.1~5061~9061~9050.1~6090.1~100Clear Anodize707044.19652±3±30.270.320.27

Loading...

  1. 1
 

Basic Information

Goniometer Axis Goniometer XY Axis Travel (Range)(mm) ~ ±10 Feeding Method Micrometer Heads
Guiding Mechanism Cross Roller Table Material Aluminum Alloy Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Reversed Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.