(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Manual Goniometer Stages - 2-Axis, Dovetail, GFWG

Manual Goniometer Stages - 2-Axis, Dovetail, GFWG
  • Volume Discount

Circular Arc Motion Stages with arc centers located on central perpendicular line above the stage tops.

  • inCAD Components
2-Axis Goniometer Stages - Dovetail Groove:Related Image
2-Axis Goniometer Stages - Dovetail Groove:Related Image
・Materials
[ M ] Material: Low Cadmium Brass
[ S ] Surface Treatment:
Black Fluororesin Treatment

Specifications

Part Number
GFG40-25
GFWG60-60
■2-Axis
Part NumberTop ViewFront ViewSide ViewAccessories (4 pcs.)
TypeA-HBJH1H2DG1Q2PQ1G2Xd1d2Type M-L
GFWG25-20199153010621.1107.720.52032.54.2SCB2-6
30-3019.591327106.519.3 66.319.51352.54.2SCB2-8
40-2517.5/18*82035128.525.8109.724.83253.56SCB3-6
40-401882040128.529.7109.728.53253.56SCB3-8
50-50187.7183612825108 254033.56SCB3-6
50-68187.7183612826108264033.56
60-35188.6204512730128.5295034.58SCB4-8
60-60188.6204012728.5128.5275034.58
80-100251430601511441513417074.58SCB4-12
* GFWG40-25 knob length (B): Top 17.5, Bottom 18mm
·Performance
Part NumberStage Surface (mm)Height of Rotation Center H (mm)Travel DistanceTravel per Knob RotationLoad Capacity (N)Weight (kg)
TypeA-H
GFWG25-2025x2520±0.1(Top)±15°/ (Bottom)±10°(Top)≈2.0°/ (Bottom)≈2.0°19.60.14
30-3030x3030±0.1(Top)±10°/ (Bottom)±10°(Top)≈2.06°/ (Bottom)≈1.5° 9.80.20
40-2540x4025±0.1(Top)±20°/ (Bottom)±15°(Top)≈2.2°/ (Bottom)≈1.89°27.40.42
40-4040±0.1(Top)±15°/ (Bottom)±10°(Top)≈1.89°/ (Bottom)≈1.33°26.40.48
50-5050x5050±0.1(Top)±10°/ (Bottom)±10°(Top)≈1.55°/ (Bottom)≈1.2°24.50.72
50-6868±0.1(Top)±10°/ (Bottom)±8°(Top)≈1.2°/ (Bottom)≈0.97°
60-3560x6035±0.1(Top)±25°/ (Bottom)±20°(Top)≈2.0°/ (Bottom)≈1.3°51.91.30
60-6060±0.1(Top)±20°/ (Bottom)±15°(Top)≈1.3°/ (Bottom)≈1.0°52.91.16
80-10080x80100±0.1(Top)±18°/ (Bottom)±15°(Top)≈1.0°/ (Bottom)≈1.0°42.11.28
[ ! ]Resolution (Vernier Scale Indication): 0.1˚/division
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

2-Axis Goniometer Stages - Dovetail Groove:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GFWG25-20
GFWG30-30
GFWG40-25
GFWG40-40
GFWG50-50
GFWG50-68
GFWG60-35
GFWG60-60
GFWG80-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Height H of Rotation Center
(mm)
Table Size (Thickness) H
(mm)
Travel Distance (α Angle)
(deg)
Travel Distance (β Angle)
(deg)
1 Piece(s)Available

12 Days or more

10±10~205~30~25~2525.1~3015.1~20252519.62030±15±10
1 Piece(s)Available

12 Days or more

10~ ±105~3026~4026~4025.1~3025.1~3030309.83027±10±10
1 Piece(s)Available

12 Days or more

10±10~205~3026~4026~4030.1~3520.1~25404027.42535±20±15
1 Piece(s)Available

12 Days or more

10±10~205~3026~4026~4035.1~4035.1~40404026.44040±15±10
1 Piece(s)Available

12 Days or more

10~ ±105~3041~6041~6035.1~4040.1~50505024.55036±10±10
1 Piece(s)Available

12 Days or more

10~ ±105~3041~6041~6035.1~4060.1~70505024.56836±10±8
1 Piece(s)Available

12 Days or more

10±20~50.1~10041~6041~6040.1~5030.1~35606051.93545±25±20
1 Piece(s)Available

12 Days or more

10±10~2050.1~10041~6041~6035.1~4050.1~60606052.96040±20±15
1 Piece(s)Available

12 Days or more

10±10~2030.1~5061~9061~9050.1~6090.1~100808042.110060±18±15

Loading...

  1. 1
 

Basic Information

Goniometer Axis Goniometer XY Axis Feeding Method Worm Gear Guiding Mechanism Dovetail Slide
Table Material Low Cadmium Brass Through Hole (Table Center Hole) No Feed Knob Position Side
Clamp Standard Reversed Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.