(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High Precision, High Rigidity, but Low Price. If you don't need measurement, Feed Screw version is even lower in price.
Part Number
Configured Part Number is shown.
XSCG25
Type | Main Body | Ball | Spring | Micrometer Head Bracket | Tip Holder | ||||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | |
XSG | 440C Stainless Steel | Electroless Nickel Plating | 440C Stainless Steel | 58HRC~ | 304 Stainless Steel PB | 5052 Aluminum Alloy | Clear Anodize | 303 Stainless Steel | - |
XSCG | |||||||||
XSBG | |||||||||
XSDG | |||||||||
XSKG | |||||||||
XSGB | Low Temp. Black Chrome Plating | Black Anodize | Low Temp. Black Chrome Plating | ||||||
XSCGB |
Part Number |
XSG80 |
Part Number | Top View | Front View | Side View | Accessories (4 pcs.) | |||||||||||||||
Type | A | (B) | Travel Distance (mm) | E | F | J | K | D | G | T | T1 | P | Q | X | d1 | d2 | ℓ | TypeM-L | |
Micrometer | Feed Screw | ||||||||||||||||||
XSG XSCG XSBG (40≤A≤100) XSGB (* only) XSCGB (* only) | 25* | 25 | 11 | ±3.2 | 7 | 9 | 6.8 | 15 | 9.3 | 7 | 12 | 3.7 | 6 | 8.5 | 20 | 2.5 | 4.2 | 2.5 | SCB2-4 |
40* | 24 | 20.3 | ±6.5 | 12 | 18.5 | 11.5 | 26 | 13 | 9 | 16 | 4.5 | 10 | 10.5 | 32 | 3.5 | 6 | 3.5 | SCB3-6 | |
50 | 19 | 15.3 | 12 | 18.5 | 11.5 | 31 | 13 | 9 | 16 | 4.5 | 10 | 10.5 | 40 | 3.5 | 6 | 3.5 | SCB3-6 | ||
60* | 14 | 10.3 | 12 | 18.5 | 11.5 | 36 | 13 | 9 | 16 | 5 | 10 | 10.5 | 50 | 4.5 | 8 | 4 | SCB4-6 | ||
70 | 14.5 | 10.8 | 12 | 18.5 | 11.5 | 46.5 | 13 | 10 | 18 | 6 | 10 | 11.5 | 60 | 4.5 | 8 | 4.5 | SCB4-6 | ||
80* | 43.5 | 10 | ±12.5(*1) | 17 | 22(*3) | 11.5 | 55 | 18 | 11 | 20 | 6.5 | 10 | 14.5 | 70 | 4.5 | 8 | 5.3 | SCB4-6 | |
100 | 28.5 | -5(*2) | 17 | 22(*3) | 11.5 | 67.5 | 18 | 11 | 20 | 6.5 | 10 | 14.5 | 90 | 4.5 | 8 | 5.3 | SCB4-6 |
Part Number | Stage Surface (mm) | Load Capacity (N) | Travel Accuracy | Moment Load Capacity (N·m) | Moment Rigidity ("/N·cm) | Parallelism | Weight (kg) | ||||||||||
Type | A | Horizontal | Vertical | Straightness | Motion Parallelism | Pitching | Yawing | Pitching | Yawing | Rolling | Pitching | Yawing | Rolling | Micrometer | Feed Screw | ||
XSG XSCG XSBG (40≤A≤100) XSGB (* only) XSCGB (* only) | 25* | 25x25 | 39.2 | 9.8 | 3µm | 10µm | 30" | 25" | 2.0 | 2.0 | 3.5 | 1.9 | 1.1 | 1.1 | 30µm | 0.07 | 0.09 |
40* | 40x40 | 98 | 49 | 1µm (*4) | 7µm | 25" | 15" | 5.0 | 5.0 | 5.0 | 0.42 | 0.35 | 0.21 | 15µm | 0.23 | 0.23 | |
50 | 50x50 | 147 | 6.8 | 6.8 | 6.0 | 0.15 | 0.14 | 0.09 | 0.28 | 0.28 | |||||||
60* | 60x60 | 196 | 10.0 | 10.0 | 9.0 | 0.08 | 0.08 | 0.05 | 0.40 | 0.40 | |||||||
70 | 70x70 | 225.4 | 13.8 | 13.8 | 12.9 | 0.06 | 0.05 | 0.03 | 0.58 | 0.58 | |||||||
80* | 80x80 | 264.6 | 3µm | 8µm | 18.2 | 18.2 | 17.7 | 0.04 | 0.04 | 0.02 | 20µm | 0.90 | 0.84 | ||||
100 | 100x100 | 343 | 31.8 | 31.8 | 30.7 | 0.02 | 0.02 | 0.01 | 1.33 | 1.27 |
Part Number | Top View | Front View | Side View | Accessories (4 pcs.) | |||||||||||||
Type | A | XSDG | XSKG | E | F | K | G | T | T1 | Q | X | d1 | d2 | ℓ | TypeM-L | ||
(B) | Travel Distance (mm) | (B) | Travel Distance (mm) | ||||||||||||||
XSDG XSKG (40≤A≤80) | 40 | 121.5 | ±6.5 | 60 | Coarse Feed ±6.5 Fine Feed 0.2 | 16 | 18.5 | 26 | 11.6 | 16 | 4.5 | 10.5 | 32 | 3.5 | 6 | 3.5 | SCB3-6 |
50 | 116.5 | 55 | 16 | 18.5 | 31 | 11.6 | 16 | 4.5 | 10.5 | 40 | 3.5 | 6 | 3.5 | SCB3-6 | |||
60 | 111.5 | 50 | 16 | 18.5 | 36 | 11.4 | 16 | 5 | 10.5 | 50 | 4.5 | 8 | 4 | SCB4-6 | |||
70 | 112 | 50.5 | 16 | 18.5 | 46.5 | 12.5 | 18 | 6 | 11.5 | 60 | 4.5 | 8 | 4.5 | SCB4-6 | |||
80 | 104 | ±12.5 | 49.5 | 17 | 25 | 55 | 10.8 | 20 | 6.5 | 14.5 | 70 | 4.5 | 8 | 5.3 | SCB4-6 | ||
100 | 89 | - | - | - | 67.5 | - | 20 | 6.5 | 14.5 | 90 | 4.5 | 8 | 5.3 | SCB4-6 |
Part Number | Stage Surface | Load Capacity (N) | Travel Accuracy | Moment Load Capacity (N·m) | Moment Rigidity ("/N·cm) | Parallelism | Weight (kg) | ||||||||||
Type | A | (mm) | Horizontal | Vertical | Straightness | Motion Parallelism | Pitching | Yawing | Pitching | Yawing | Rolling | Pitching | Yawing | Rolling | XSDG | XSKG | |
XSDG XSKG (40≤A≤80) | 40 | 40x40 | 98 | 49 | 1µm | 7µm | 25" | 15" | 5.0 | 5.0 | 5.0 | 0.42 | 0.35 | 0.21 | 15µm | 0.43 | 0.30 |
50 | 50x50 | 147 | 6.8 | 6.8 | 6.0 | 0.15 | 0.14 | 0.09 | 0.48 | 0.35 | |||||||
60 | 60x60 | 196 | 10.0 | 10.0 | 9.0 | 0.08 | 0.08 | 0.05 | 0.60 | 0.47 | |||||||
70 | 70x70 | 225.4 | 13.8 | 13.8 | 12.9 | 0.06 | 0.05 | 0.03 | 0.78 | 0.65 | |||||||
80 | 80x80 | 264.6 | 3µm | 8µm | 18.2 | 18.2 | 17.7 | 0.04 | 0.04 | 0.02 | 20µm | 1.10 | 0.97 | ||||
100 | 100x100 | 343 | 31.8 | 31.8 | 30.7 | 0.02 | 0.02 | 0.01 | 1.53 | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XSCG25 |
Loading...
Guiding Mechanism | Linear Ball | Table Material | 440C Stainless Steel | Type | X-Axis |
---|---|---|---|---|---|
Feed Knob Position | Side | Clamp | Standard | Reversed | Standard |
Through Hole | No |
Please check the type/dimensions/specifications of the part XSCG25 in the Manual X-Axis Stages - High Precision, Linear Ball Guide, XSG series.
Part Number |
---|
XSCG40 |
XSCG60 |
XSCG80 |
XSDG80 |
XSG25 |
XSG40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy