(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Dovetail Groove, Rack & Pinion, Fine Knob, ZWG Series

Manual Z-Axis Stages - Dovetail Groove, Rack & Pinion, Fine Knob, ZWG Series

Move the mouse over the image to zoom

  • Volume Discount

Rectangular Dovetail Slide Z-Axis Stages with 18mm travel per knob rotation.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
[ A ] Accessories: CBST4-12 (2 pcs.)

Specifications

Part Number
ZWG60
[ ! ]Standard Stages Similar Products: ZDTS (Click here)
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Travel Accuracy (µm)Load Capacity
(N)
Weight
(kg)
TypeNo.Straightness
ZWG4024.8x42±12182014.70.17
6040x60±213019.60.33
9040x90±350.45
14040x140±600.68
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Knob Cover HDCVR15 (Sold Separately): Dovetail Stage Ø15 knobs can be increased in diameter by installing the cover. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZWG40
ZWG40-R
ZWG60
ZWG60-R
ZWG90
ZWG90-R
ZWG140
ZWG140-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (Z Distance)
(mm)
Table Straightness
(µm)
Reversed
1 Piece(s)Available

8 Days or more

10±10~30mm41~60~254224.814.7±1220Standard
1 Piece(s)Available

12 Days or more

10±10~30mm41~60~254224.814.7±1220Right and Left
1 Piece(s)Available

8 Days or more

10±10~30mm41~6026~40604019.6±2130Standard
1 Piece(s)Available

12 Days or more

10±10~30mm41~6026~40604019.6±2130Right and Left
1 Piece(s)Available

8 Days or more

10±30mm~61~9026~40904019.6±3530Standard
1 Piece(s)Available

12 Days or more

10±30mm~61~9026~40904019.6±3530Right and Left
1 Piece(s)Available

8 Days or more

10±30mm~121 or More26~401404019.6±6030Standard
1 Piece(s)Available

12 Days or more

10±30mm~121 or More26~401404019.6±6030Right and Left

Loading...

  1. 1

Example


XWG60 (>> Click here) and ZWG60 Combination
XYWG60 (>> Click here) and ZWG60 Combination
XYWG60 (>> Click here) and ZWG90 Combination
 

Basic Information

Stage Surface Orientation Z-Axis Load Capacity (Range)(N) 5~30 Feeding Method Rack & Pinion
Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Z-Axis Stage Surface Z-Axis Through Hole (Table Center Hole) No Feed Knob Position Side
Clamp Standard Feed method (with vernier scale) With Vernier Scale

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.