(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Dovetail, Rack & Pinion, XWG

Manual X-Axis Stages - Dovetail, Rack & Pinion, XWG
  • On Sale Till 15/12/2024
  • Volume Discount

Standard dovetail, rack and pinion stage product.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XWG40
 
[ ! ]Standard Stages Similar Products: XDTS (Click here) [ ! ]Long Stroke: XLWG (Click here), XLONG (Click here), XLARGE (Click here)
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity (N)Travel AccuracyWeight
(kg)
TypeNo.HorizontalVerticalStraightness
XWG4024.8x42±121829.414.730µm0.17
6040x60±2139.219.60.29
9040x90±350.40
14040x140±600.56
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Knob Cover HDCVR15 (Sold Separately): Ø15 knobs can be increased in diameter by installing the cover. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XWG40
XWG60
XWG90
XWG140
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
1 Piece(s)Available

Same day

Stock

10±10~30mm5~3041~60~254224.829.4±12
1 Piece(s)Available

Same day

Stock

10±10~30mm30.1~5041~6026~40604039.2±21
1 Piece(s)Available

Same day

Stock

10±30mm~30.1~5061~9026~40904039.2±35
1 Piece(s)Available

8 Days or more

10±30mm~30.1~50121 or More26~401404039.2±60

Loading...

  1. 1
 

Basic Information

Overall Height (Range)(mm) 30.1~35 Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Table Size (Thickness) H(mm) 34
Type X-Axis Table Straightness(µm) 30 Feed Knob Position Side
Clamp Standard Reversed Standard Through Hole No
Feed method (rack & pinion type) Standard Feed method (with vernier scale) With Vernier Scale

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.