(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Plates- Thin

Adjustable Plates- Thin
  • Volume Discount

Attachment Plate which offers a square mounting surface by attaching on top of a rectangular stage.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XPLT40

■ Compatible Stages
Part NumberTop Face Size (mm)Applicable Stage
TypeNo.
XPLT4040x40XWG40 (Click here), XYWG40 (Click here), ZWG40 (Click here), REG40, 60 (Click here),
XLWG (Click here), ZLWG (Click here), XSSL (Click here), XSSLC (Click here), XSP (Click here)
6060x60XWG60, 90, 140 (Click here), XYWG60, 90, 140 (Click here), ZWG60, 90, 140 (Click here),
XSL (Click here), XSLC (Click here), XSB (Click here), REG60 (Click here)
8080x80

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XPLT40
XPLT60
XPLT80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo.(Top Face Size)
(mm)
1 Piece(s)Available

8 Days or more

1040(40×40)
1 Piece(s)Available

8 Days or more

1060(60×60)
1 Piece(s)Available

8 Days or more

1080(80×80)

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.