(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is Square form factor Dovetail Slide Rack & Pinion stage.
Part Number
Configured Part Number is shown.
Part Number |
XFG40 XSFG60 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel per Knob Rotation (mm) | Load Capacity (N) | Travel Accuracy (µm) | Moment Load Capacity (N·m) | Parallelism (µm) | Weight (kg) | Accessories (4 pcs.) Type M-L | ||||||
Type | No. | Coarse | Fine | Horizontal | Vertical | Straightness | Motion Parallelism | Pitching | Yawing | Rolling | |||||
XFG | 25 | 25x25 | ±5 | 17 | - | 29.4 | 6.9 | 30 | 80 | 0.5 | 0.5 | 0.5 | 50 | 0.09 | SCB2-12 |
40 | 40x40 | ±10 | 20 | - | 14.7 | 20 | 30 | 3.0 | 3.0 | 2.0 | 40 | 0.21 | SCB4-6 | ||
60 | 60x60 | ±20 | 18 | - | 39.2 | 19.6 | 30 | 50 | 7.0 | 5.0 | 7.0 | 60 | 0.64 | SCB4-6 | |
XSFG | 40 | 40x40 | ±10 | 20 | ≈2.6 | 29.4 | 14.7 | 20 | 30 | 3.0 | 3.0 | 2.0 | 40 | 0.30 | SCB4-10 |
60 | 60x60 | ±20 | 18 | ≈2.3 | 39.2 | 19.6 | 30 | 50 | 7.0 | 5.0 | 7.0 | 60 | 0.51 | SCB4-6 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XSFG40 |
XSFG60 |
Part Number |
---|
Loading...
Overall Height (Range)(mm) | 35.1~40 | Feeding Method | Rack & Pinion | Guiding Mechanism | Dovetail Slide |
---|---|---|---|---|---|
Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize | Type | X-Axis |
Feed Knob Position | Side | Clamp | Standard | Reversed | Standard |
Through Hole | No | Feed method (rack & pinion type) | Coarse/Fine Feed | Feed method (with vernier scale) | With Vernier Scale |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy