(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Pins for Inspection Jigs - Threaded, Round, Tapered

Slot Pins for Inspection Jigs - Threaded, Round, Tapered
  • Lead Time Reduction

•Type: All-Purpose Pin
•Shape: Tapered
•Head Shape: Round
•Tip Style: Threaded
•Shoulder Shape: Round

  • inCAD Components
・Materials
[ M ]Material[ H ]Hardness①Taper Shape Fixed②Angle K③X④Tapered, No Step
TypeMaterial CodeTypeMaterial CodeTypeMaterial CodeTypeMaterial Code
1045 Carbon Steel-(S0
- 0.02)
KJP
(Sg6)
KJPG
MTKJPMKKJPMXKJPMTN
1045 Carbon Steel45HRC~MTHMKHMXHMTNH
304 Stainless Steel-MTS---
[ ! ]1440C or 420 Stainless Steel45~50HRCMTC---
[ ! ]Some combinations are unavailable. Refer to the price list to select the available combination.
 

Specifications

Part Number-P-S-M-B-C
KJPKDT16-P10.00-S8-M5-B15-C10
Part Number-P-S-M-L-B-K-X
①Taper Shape Fixed
②Angle K Selectable
③X Selectable
④Tapered, No Step
KJPMT12L
KJPMKH16
KJPMXH20
KJPMTN8
-
-
-
-
P14.20
P11.50
P12.50
P5.60
-
-
-
S10
S8
S11
-
-
-
-
M5
M6
M8
M4
-
-
-
-
L15
L10
L13
L10
-
-
-
-
B10
B10
B18
B10

-


K10



-


X2
Sg6
4~6-0.004
-0.012
7~10-0.005
-0.014
11~18-0.006
-0.017
19~29-0.007
-0.020
■①Taper Shape Fixed Type: Select Type, Material Code and D Dimension.
Part NumberP
0.01mm Increment
S (P-1≥S) 1mm IncrementM (S≥M)1mm IncrementXY1, Y2
TypeMaterial CodeDLB
(S   0
-0.02)
KJP

(Sg6)
KJPG
MT
MTH
MTS
MTC
85.00~6.004~5340~25
(L≤Sx3)
When L=0, specify S as 0.
5~25
(M≤B≤Mx3)

For M3
(M≤B≤Mx2)
51Tapered
1/5
105.00~8.004~7456
125.00~10.004~94568
168.00~14.007~13456810S1012
2010.00~18.009~1756810S1012
2515.00~23.0014~19
10L10.00~16.005~15456810S10
12L12.00~20.006~1956810S1012
16L16.00~25.008~246810S1012
20L20.00~30.0010~29
[ ! ] Large Head Type (D=10L~20L) is available for 1045 Carbon Steel only. [ ! ]S10 is fine thread (pitch 1.25).
■②Angle K Selectable (X dim. fixed) ③X Dimension Selectable Type (Angel K is fixed): Select Type, Material Code and D Dimension.
Part NumberP
0.01mm Increment
S
1mm Increment
M (S≥M)1mm IncrementXY1Y2Condition
TypeMaterial CodeDLBSelectableFixedSelectableFixed
Angle KX
KJPMK
MKH
MX
MXH
105.21~7.594~ 54, 5, 6
8,
10, 12
(P≥M)
0~25
(L≤Sx3)

When L=0, specify S as 0.
5~25
(M≤B≤Mx3)
10
15

1

2
3

Angle
1.8 when K°=10
2.7 when K°=15
 Angle
When K°=10, S<P-2.8
D>P+2.8
When K°=15, S<P-3.7
D>P+3.7
  X Dimension
When X=1, S<P-1.2
D>P+2.8
When X=2, S<P-1.4
D>P+2.6
When X=3, S<P-1.6
D>P+2.4
125.21~9.594~ 7
168.00~13.594~111/55X Dimension
2010.00~17.596~15When X=1, 1.8
When X=2, 1.6
When X=3, 1.4
When X=1, 0.2
When X=2, 0.4
When X=3, 0.6
2515.00~22.598~19
■④Tapered, No Step Type: Select Type, Material Code and D Dimension.
Part NumberP
0.01mm Increment
M (P-1≥M)1mm Increment
TypeMaterial CodeDLB
KJPMTN
MTNH
85.00~6.00343~25
(L≤(P-1)x3)
5~25
(M≤B≤Mx3)

For M3
(M≤B≤Mx2)
105.00~8.00456
125.00~10.004568
168.00~14.00456810S1012
2010.00~18.0056810S1012
2515.00~23.00
[ ! ]S10 is fine thread (pitch 1.25).

Alterations

[ ! ]For chains only, refer to >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPGMT8-P[5-6/0.01]-S0-M[3,​4]-L[0-25/1]-B[5-25/1]
KJPGMT8-P[5-6/0.01]-S[4-5/1]-M[3,​4]-L[0-25/1]-B[5-25/1]
KJPGMT10-P[5-8/0.01]-S0-M[4,​5,​6]-L[0-25/1]-B[5-25/1]
KJPGMT10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[0-25/1]-B[5-25/1]
KJPGMT10L-P[10-16/0.01]-S0-M[4,​5,​6,​8,​10]-L[0-25/1]-B[5-25/1]
KJPGMT10L-P[10-16/0.01]-S0-MS10-L[0-25/1]-B[5-25/1]
KJPGMT10L-P[10-16/0.01]-S[5-15/1]-M[4,​5,​6,​8,​10]-L[0-25/1]-B[5-25/1]
KJPGMT10L-P[10-16/0.01]-S[5-15/1]-MS10-L[0-25/1]-B[5-25/1]
KJPGMT12-P[5-10/0.01]-S0-M[4,​5,​6,​8]-L[0-25/1]-B[5-25/1]
KJPGMT12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L[0-25/1]-B[5-25/1]
KJPGMT12L-P[12-20/0.01]-S0-M[5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT12L-P[12-20/0.01]-S0-MS10-L[0-25/1]-B[5-25/1]
KJPGMT12L-P[12-20/0.01]-S[6-19/1]-M[5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT12L-P[12-20/0.01]-S[6-19/1]-MS10-L[0-25/1]-B[5-25/1]
KJPGMT16-P[8-14/0.01]-S0-M[4,​5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT16-P[8-14/0.01]-S0-MS10-L[0-25/1]-B[5-25/1]
KJPGMT16-P[8-14/0.01]-S[7-13/1]-M[4,​5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT16-P[8-14/0.01]-S[7-13/1]-MS10-L[0-25/1]-B[5-25/1]
KJPGMT16L-P[16-25/0.01]-S0-M[6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT16L-P[16-25/0.01]-S0-MS10-L[0-25/1]-B[5-25/1]
KJPGMT16L-P[16-25/0.01]-S[8-24/1]-M[6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT16L-P[16-25/0.01]-S[8-24/1]-MS10-L[0-25/1]-B[5-25/1]
KJPGMT20-P[10-18/0.01]-S0-M[5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT20-P[10-18/0.01]-S0-MS10-L[0-25/1]-B[5-25/1]
KJPGMT20-P[10-18/0.01]-S[9-17/1]-M[5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT20-P[10-18/0.01]-S[9-17/1]-MS10-L[0-25/1]-B[5-25/1]
KJPGMT20L-P[20-30/0.01]-S0-M[6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT20L-P[20-30/0.01]-S0-MS10-L[0-25/1]-B[5-25/1]
KJPGMT20L-P[20-30/0.01]-S[10-29/1]-M[6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT20L-P[20-30/0.01]-S[10-29/1]-MS10-L[0-25/1]-B[5-25/1]
KJPGMT25-P[15-23/0.01]-S0-M[5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT25-P[15-23/0.01]-S0-MS10-L[0-25/1]-B[5-25/1]
KJPGMT25-P[15-23/0.01]-S[14-19/1]-M[5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMT25-P[15-23/0.01]-S[14-19/1]-MS10-L[0-25/1]-B[5-25/1]
KJPGMTC8-P[5-6/0.01]-S0-M[3,​4]-L[0-25/1]-B[5-25/1]
KJPGMTC8-P[5-6/0.01]-S[4-5/1]-M[3,​4]-L[0-25/1]-B[5-25/1]
KJPGMTC10-P[5-8/0.01]-S0-M[4,​5,​6]-L[0-25/1]-B[5-25/1]
KJPGMTC10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[0-25/1]-B[5-25/1]
KJPGMTC12-P[5-10/0.01]-S0-M[4,​5,​6,​8]-L[0-25/1]-B[5-25/1]
KJPGMTC12-P[5-10/0.01]-S[4-9/1]-M[4,​5,​6,​8]-L[0-25/1]-B[5-25/1]
KJPGMTC16-P[8-14/0.01]-S0-M[4,​5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMTC16-P[8-14/0.01]-S0-MS10-L[0-25/1]-B[5-25/1]
KJPGMTC16-P[8-14/0.01]-S[7-13/1]-M[4,​5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMTC16-P[8-14/0.01]-S[7-13/1]-MS10-L[0-25/1]-B[5-25/1]
KJPGMTC20-P[10-18/0.01]-S0-M[5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMTC20-P[10-18/0.01]-S0-MS10-L[0-25/1]-B[5-25/1]
KJPGMTC20-P[10-18/0.01]-S[9-17/1]-M[5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMTC20-P[10-18/0.01]-S[9-17/1]-MS10-L[0-25/1]-B[5-25/1]
KJPGMTC25-P[15-23/0.01]-S0-M[5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMTC25-P[15-23/0.01]-S0-MS10-L[0-25/1]-B[5-25/1]
KJPGMTC25-P[15-23/0.01]-S[14-19/1]-M[5,​6,​8,​10,​12]-L[0-25/1]-B[5-25/1]
KJPGMTC25-P[15-23/0.01]-S[14-19/1]-MS10-L[0-25/1]-B[5-25/1]
KJPGMTH8-P[5-6/0.01]-S0-M[3,​4]-L[0-25/1]-B[5-25/1]
KJPGMTH8-P[5-6/0.01]-S[4-5/1]-M[3,​4]-L[0-25/1]-B[5-25/1]
KJPGMTH10-P[5-8/0.01]-S0-M[4,​5,​6]-L[0-25/1]-B[5-25/1]
KJPGMTH10-P[5-8/0.01]-S[4-7/1]-M[4,​5,​6]-L[0-25/1]-B[5-25/1]
KJPGMTH10L-P[10-16/0.01]-S0-M[4,​5,​6,​8,​10]-L[0-25/1]-B[5-25/1]
KJPGMTH10L-P[10-16/0.01]-S0-MS10-L[0-25/1]-B[5-25/1]
KJPGMTH10L-P[10-16/0.01]-S[5-15/1]-M[4,​5,​6,​8,​10]-L[0-25/1]-B[5-25/1]
KJPGMTH10L-P[10-16/0.01]-S[5-15/1]-MS10-L[0-25/1]-B[5-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hardness Large Head/ Small Head Insertion part S dimension tolerance Shape of the Taper Outer Diameter D
(φ)
B
(mm)
K
(°)
L
(mm)
P
(mm)
S
(mm)
Thread Dia. Selection (Coarse) [M]
(mm)
Thread Dia. Selection (Fine) [MS]
(mm)
X
(mm)
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed85 ~ 25-0 ~ 255 ~ 603 ~ 4--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed85 ~ 25-0 ~ 255 ~ 64 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 255 ~ 804 ~ 6--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 255 ~ 84 ~ 74 ~ 6--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 2510 ~ 1604 ~ 10--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 2510 ~ 160-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 2510 ~ 165 ~ 154 ~ 10--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 2510 ~ 165 ~ 15-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed125 ~ 25-0 ~ 255 ~ 1004 ~ 8--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed125 ~ 25-0 ~ 255 ~ 104 ~ 94 ~ 8--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed125 ~ 25-0 ~ 2512 ~ 2005 ~ 12--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed125 ~ 25-0 ~ 2512 ~ 200-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed125 ~ 25-0 ~ 2512 ~ 206 ~ 195 ~ 12--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed125 ~ 25-0 ~ 2512 ~ 206 ~ 19-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 258 ~ 1404 ~ 12--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 258 ~ 140-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 258 ~ 147 ~ 134 ~ 12--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 258 ~ 147 ~ 13-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 2516 ~ 2506 ~ 12--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 2516 ~ 250-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 2516 ~ 258 ~ 246 ~ 12--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 2516 ~ 258 ~ 24-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed205 ~ 25-0 ~ 2510 ~ 1805 ~ 12--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed205 ~ 25-0 ~ 2510 ~ 180-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed205 ~ 25-0 ~ 2510 ~ 189 ~ 175 ~ 12--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed205 ~ 25-0 ~ 2510 ~ 189 ~ 17-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed205 ~ 25-0 ~ 2520 ~ 3006 ~ 12--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed205 ~ 25-0 ~ 2520 ~ 300-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed205 ~ 25-0 ~ 2520 ~ 3010 ~ 296 ~ 12--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6Tapered Shape, Fixed205 ~ 25-0 ~ 2520 ~ 3010 ~ 29-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed255 ~ 25-0 ~ 2515 ~ 2305 ~ 12--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed255 ~ 25-0 ~ 2515 ~ 230-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed255 ~ 25-0 ~ 2515 ~ 2314 ~ 195 ~ 12--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6Tapered Shape, Fixed255 ~ 25-0 ~ 2515 ~ 2314 ~ 19-10-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed85 ~ 25-0 ~ 255 ~ 603 ~ 4--
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed85 ~ 25-0 ~ 255 ~ 64 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 255 ~ 804 ~ 6--
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 255 ~ 84 ~ 74 ~ 6--
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed125 ~ 25-0 ~ 255 ~ 1004 ~ 8--
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed125 ~ 25-0 ~ 255 ~ 104 ~ 94 ~ 8--
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 258 ~ 1404 ~ 12--
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 258 ~ 140-10-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 258 ~ 147 ~ 134 ~ 12--
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed165 ~ 25-0 ~ 258 ~ 147 ~ 13-10-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed205 ~ 25-0 ~ 2510 ~ 1805 ~ 12--
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed205 ~ 25-0 ~ 2510 ~ 180-10-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed205 ~ 25-0 ~ 2510 ~ 189 ~ 175 ~ 12--
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed205 ~ 25-0 ~ 2510 ~ 189 ~ 17-10-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed255 ~ 25-0 ~ 2515 ~ 2305 ~ 12--
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed255 ~ 25-0 ~ 2515 ~ 230-10-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed255 ~ 25-0 ~ 2515 ~ 2314 ~ 195 ~ 12--
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6Tapered Shape, Fixed255 ~ 25-0 ~ 2515 ~ 2314 ~ 19-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~Small Headg6Tapered Shape, Fixed85 ~ 25-0 ~ 255 ~ 603 ~ 4--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~Small Headg6Tapered Shape, Fixed85 ~ 25-0 ~ 255 ~ 64 ~ 53 ~ 4--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~Small Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 255 ~ 804 ~ 6--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~Small Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 255 ~ 84 ~ 74 ~ 6--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~Large Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 2510 ~ 1604 ~ 10--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~Large Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 2510 ~ 160-10-
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~Large Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 2510 ~ 165 ~ 154 ~ 10--
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon Steel Equivalent45HRC~Large Headg6Tapered Shape, Fixed105 ~ 25-0 ~ 2510 ~ 165 ~ 15-10-

Loading...

Example

 

Basic Information

Type Plug Pin Shape Tapered Head Shape Round shape
Tip Style Male thread Shoulder Shape Round shape

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.